calcPageSize())"
/>
Wander socket PK PratiKa screws 16A IP67
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Wander socket PK PratiKa screws 16A IP67
Description
This Pratika industrial wander socket with captive screws connection is straight. It has 3P+N+E poles, rated current is 16A and the operating voltage is 380VAC to 415VAC. The dimensions of the base plate are (W) 96mm x (H) 96mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 16A is 8mm to 15mm for 1mm² to 4mm² cables. The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Product Details
| Product Name | Wander socket PK PratiKa screws 16A IP67 |
|---|---|
| Range Name | Pratika |
| Tax Class | GST-18 |