calcPageSize())"
/>
Unica Pure-20A Dp Switch With Indicator, Grey
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Unica Pure-20A Dp Switch With Indicator, Grey
Description
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
Country of Origin: India
Product Details
| Product Name | Unica Pure-20A Dp Switch With Indicator, Grey |
|---|---|
| Range Name | Unica Pure |
| Category | Switches |
| Tax Class | GST-18 |
| Current Rating | 20A |
| Color | Grey |
| No of Modules | 2 Mod |
| Body Material | Plastic |