TeSys 0.75 KW Motor starter Bundle
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
TeSys 0.75 KW Motor starter Bundle
- Description
- Specifications
- Reviews
Description
Components of the Bundle
| References | Product Description | Quantity |
|---|---|---|
| GV2L07 | TeSys magnetic circuit breaker | 1 No. |
| LC1D09M7 | TeSys 9A 3P contactor with 220V AC control | 1 No. |
| LRD07 | TeSys D thermal overload relay 1.6-2.5A CL10A | 1 No. |
Overview
| Product Name | TeSys 0.75 KW Motor starter Bundle |
|---|---|
| Tax Class | GST-18 |
Reviews
Description
Components of the Bundle
| References | Product Description | Quantity |
|---|---|---|
| GV2L07 | TeSys magnetic circuit breaker | 1 No. |
| LC1D09M7 | TeSys 9A 3P contactor with 220V AC control | 1 No. |
| LRD07 | TeSys D thermal overload relay 1.6-2.5A CL10A | 1 No. |
Overview
| Product Name | TeSys 0.75 KW Motor starter Bundle |
|---|---|
| Tax Class | GST-18 |