STAR DELTA KIT FOR LC1D80
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
STAR DELTA KIT FOR LC1D80
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | STAR DELTA KIT FOR LC1D80 |
|---|---|
| Country of Origin | France |
| Number of Poles | 3P |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range of product | TESYS DECA |
| Range | TESYS |
| Product name | TESYS DECA |
| Device short name | LA9D |
| Product or component type | STARTER ASSEMBLY |
| Poles description | 3P |
| Range compatibility | TESYS TESYS DECA |
| Product compatibility | LC1D80 (MAIN & DELTA)LC1D50 OR LC1D65 (STAR) |
| Kit composition | SET OF POWER CONNECTIONTIME DELAY CONTACT BLOCK LAD S2SCREWS AND CLAMPS FOR FIXING CONTACTORS TO THE PLATE |
| Net weight | 0.68 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.000 CM |
| Package 1 Width | 14.000 CM |
| Package 1 Length | 17.500 CM |
| Package 1 Weight | 618.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 12.864 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | STAR DELTA KIT FOR LC1D80 |
|---|---|
| Country of Origin | France |
| Number of Poles | 3P |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range of product | TESYS DECA |
| Range | TESYS |
| Product name | TESYS DECA |
| Device short name | LA9D |
| Product or component type | STARTER ASSEMBLY |
| Poles description | 3P |
| Range compatibility | TESYS TESYS DECA |
| Product compatibility | LC1D80 (MAIN & DELTA)LC1D50 OR LC1D65 (STAR) |
| Kit composition | SET OF POWER CONNECTIONTIME DELAY CONTACT BLOCK LAD S2SCREWS AND CLAMPS FOR FIXING CONTACTORS TO THE PLATE |
| Net weight | 0.68 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.000 CM |
| Package 1 Width | 14.000 CM |
| Package 1 Length | 17.500 CM |
| Package 1 Weight | 618.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 12.864 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |