Apc Easy Ups Online 3000Va, Indian Outlet, Rackmount, 230V
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Apc Easy Ups Online 3000Va, Indian Outlet, Rackmount, 230V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions. It includes: Documentation CD, Qty 1- Detachable IEC Power Cord, Rack Mounting brackets, Stabilization / Wall mounting feet, USB cable, User Manual
Extended Warranty information:
Extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure
24X7 telephone technical support:
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you require is available at any given time.
Parts included:
Replacement parts & components are included with service contracts with some exculsions like battery etc.. Please see the statement of work for service specifics.
Registration: Customer has to register immediately with the provided Licence Key in the below link https://register-apc.com/
Disclaimer: Extended Warranty information applicable only if opted for.
Overview
| Product Name | Apc Easy Ups Online 3000Va, Indian Outlet, Rackmount, 230V |
|---|---|
| Country of Origin | China |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Presentation | HIGH QUALITY, DOUBLE-CONVERSION ON-LINE UPS DESIGNED FOR ESSENTIAL POWER PROTECTION NEEDS EVEN IN THE MOST UNSTABLE POWER CONDITIONS. |
| Main input voltage | 230 V AC 1 PHASE |
| Other input voltage | 220 V240 V |
| Input connection | IEC 60320 C20 |
| Input protection | CIRCUIT BREAKER |
| Switching current capacity | 20 A |
| Efficiency at full load | 110...280 V HALF LOAD160...280 V FULL LOAD |
| Input frequency | 40...70 HZ AUTO SENSING |
| Output voltage | 230 V AC 1 PHASE |
| Other output voltage | 220 V240 V |
| Rated power in W | 2400 W |
| Rated power in VA | 3000 VA |
| Output connection | 4 IS 1293 INDIA 3-PIN 6A |
| Output connection | HARD WIRE 3-WIRE (H N + E) FOR 1 ZONE(S) |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Harmonic distortion | 3 % |
| Maximum configurable power in VA | 3000 VA |
| Maximum configurable power in W | 2400 W |
| UPS topology | ON-LINE |
| Waveform type | SINE WAVE |
| Efficiency | 90 % (FULL LOAD) |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| Replacement battery | APCRBCV202 |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Additional information | CONFIGURABLE FOR 220 : 230 OR 240 NOMINAL OUTPUT VOLTAGE |
| Battery type | LEAD-ACID EXTERNAL INCLUDED |
| Control panel | MULTIFUNCTION LCD STATUS AND CONTROL CONSOLE |
| Alarm | AUDIBLE AND VISIBLE ALARMS : PRIORITIZED BY SEVERITY |
| UPS connectivity | SERIAL PORTUSB PORTAVAILABLE EXPANSION SLOT |
| Surge energy rating | 600 J |
| Number of rack unit | 2U |
| Cable length | 1.5 M |
| Number of cables | 1 |
| Color | BLACK (RAL 7010) |
| Height | 88 MM |
| Width | 438 MM |
| Depth | 632 MM |
| Product weight | 28 KG |
| Mounting location | FRONT |
| Mounting preference | LOWER |
| Mounting mode | RACK-MOUNTED |
| USB compatible | NO |
| Mounting position | HORIZONTAL |
| Mounting mode | RACK-MOUNTED WITH KIT SOLD SEPARATELY |
| Max runtime | 3 MIN |
| Redundant | NO |
| Range of product | EASY UPS ON-LINE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | BIS |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…60 °C |
| Storage altitude | 0…15000 M |
| IP protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage relative humidity | 0…95 % NON-CONDENSING |
| Acoustic level | 50 DBA |
| Heat dissipation | 910 BTU/H |
| Operating altitude | 0...3000 M |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | 72 V |
| Included battery module | 1 |
| Typical recharge time | 4 H |
| Battery charging power | 60 W RATED |
| Battery power in VAh | 372 VAH RUNTIME |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 22.8 CM |
| Package 1 Width | 79.4 CM |
| Package 1 Length | 57 CM |
| Package 1 Weight | 32 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 65 |
| Total lifecycle Carbon footprint | 6 324 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 251.83330352351993 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 252 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.7873367912716867 |
| Carbon footprint of the distribution phase [A4] | 3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9539.7295431472 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9 540 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2.4553747093543192 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions. It includes: Documentation CD, Qty 1- Detachable IEC Power Cord, Rack Mounting brackets, Stabilization / Wall mounting feet, USB cable, User Manual
Extended Warranty information:
Extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure
24X7 telephone technical support:
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you require is available at any given time.
Parts included:
Replacement parts & components are included with service contracts with some exculsions like battery etc.. Please see the statement of work for service specifics.
Registration: Customer has to register immediately with the provided Licence Key in the below link https://register-apc.com/
Disclaimer: Extended Warranty information applicable only if opted for.
Overview
| Product Name | Apc Easy Ups Online 3000Va, Indian Outlet, Rackmount, 230V |
|---|---|
| Country of Origin | China |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Presentation | HIGH QUALITY, DOUBLE-CONVERSION ON-LINE UPS DESIGNED FOR ESSENTIAL POWER PROTECTION NEEDS EVEN IN THE MOST UNSTABLE POWER CONDITIONS. |
| Main input voltage | 230 V AC 1 PHASE |
| Other input voltage | 220 V240 V |
| Input connection | IEC 60320 C20 |
| Input protection | CIRCUIT BREAKER |
| Switching current capacity | 20 A |
| Efficiency at full load | 110...280 V HALF LOAD160...280 V FULL LOAD |
| Input frequency | 40...70 HZ AUTO SENSING |
| Output voltage | 230 V AC 1 PHASE |
| Other output voltage | 220 V240 V |
| Rated power in W | 2400 W |
| Rated power in VA | 3000 VA |
| Output connection | 4 IS 1293 INDIA 3-PIN 6A |
| Output connection | HARD WIRE 3-WIRE (H N + E) FOR 1 ZONE(S) |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Harmonic distortion | 3 % |
| Maximum configurable power in VA | 3000 VA |
| Maximum configurable power in W | 2400 W |
| UPS topology | ON-LINE |
| Waveform type | SINE WAVE |
| Efficiency | 90 % (FULL LOAD) |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| Replacement battery | APCRBCV202 |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Additional information | CONFIGURABLE FOR 220 : 230 OR 240 NOMINAL OUTPUT VOLTAGE |
| Battery type | LEAD-ACID EXTERNAL INCLUDED |
| Control panel | MULTIFUNCTION LCD STATUS AND CONTROL CONSOLE |
| Alarm | AUDIBLE AND VISIBLE ALARMS : PRIORITIZED BY SEVERITY |
| UPS connectivity | SERIAL PORTUSB PORTAVAILABLE EXPANSION SLOT |
| Surge energy rating | 600 J |
| Number of rack unit | 2U |
| Cable length | 1.5 M |
| Number of cables | 1 |
| Color | BLACK (RAL 7010) |
| Height | 88 MM |
| Width | 438 MM |
| Depth | 632 MM |
| Product weight | 28 KG |
| Mounting location | FRONT |
| Mounting preference | LOWER |
| Mounting mode | RACK-MOUNTED |
| USB compatible | NO |
| Mounting position | HORIZONTAL |
| Mounting mode | RACK-MOUNTED WITH KIT SOLD SEPARATELY |
| Max runtime | 3 MIN |
| Redundant | NO |
| Range of product | EASY UPS ON-LINE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | BIS |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…60 °C |
| Storage altitude | 0…15000 M |
| IP protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage relative humidity | 0…95 % NON-CONDENSING |
| Acoustic level | 50 DBA |
| Heat dissipation | 910 BTU/H |
| Operating altitude | 0...3000 M |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | 72 V |
| Included battery module | 1 |
| Typical recharge time | 4 H |
| Battery charging power | 60 W RATED |
| Battery power in VAh | 372 VAH RUNTIME |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 22.8 CM |
| Package 1 Width | 79.4 CM |
| Package 1 Length | 57 CM |
| Package 1 Weight | 32 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 65 |
| Total lifecycle Carbon footprint | 6 324 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 251.83330352351993 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 252 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.7873367912716867 |
| Carbon footprint of the distribution phase [A4] | 3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9539.7295431472 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9 540 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2.4553747093543192 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |