APC Smart-UPS RC 1000VA, 230V, no battery, 4x India 3-pin 6A outlets
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
APC Smart-UPS RC 1000VA, 230V, no battery, 4x India 3-pin 6A outlets
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Output:
Output power capacity: 360Watts / 600VA
Max Configurable Power (Watts): 360Watts / 600VA
Nominal Output Voltage: 230V
Output Frequency (sync to mains): 47 - 63 Hz
Topology Line Interactive:
Waveform type: Stepped approximation to a sinewave
Input:
Nominal Input Voltage: 230V
Input frequency: 47 - 63 Hz
Input Connections India: 3-pin 6A
Cord Length: 1.22meters
Input voltage range for main operations: 145 - 290V
Number of Power Cords: 1
Batteries & Runtime:
Battery type: Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time: 6hour(s)
Replacement Battery: APCRBC110
Communications & Management:
Control panel LED status display with On Line : On Battery : Replace Battery and Building Wiring
Fault:
Audible Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering:
Surge energy rating: 255Joules
Physical:
Maximum Height: 218MM, 21.8CM
Maximum Width: 107MM, 10.7CM
Maximum Depth: 237MM, 23.7CM
Net Weight: 4.7KG
Shipping weight: 5.2KG
Shipping Height: 295MM, 29.5CM
Shipping Width: 165MM, 16.5CM
Shipping Depth: 310MM, 31.0CM
Environmental:
Operating Temperature: 0 - 40 °C
Operating Relative Humidity: 0 - 95 %
Operating Elevation: 0-3000meters
Storage Temperature: -15 - 45 °C
Storage Relative Humidity: 0 - 95 %
Storage Elevation: 0-15000meters
Overview
| Product Name | APC Smart-UPS RC 1000VA, 230V, no battery, 4x India 3-pin 6A outlets |
|---|---|
| Country of Origin | China |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Main input voltage | 230 V AC 1 PHASE |
| Input connection | IS 1293 INDIA 3-PIN 6A |
| Switching current capacity | 10 A |
| Plug standard | INDIA 3-PIN 6A |
| Efficiency at full load | 110...280 V HALF LOAD |
| Input frequency | 40...70 HZ |
| Output voltage | 230 V 1 PHASE |
| Other output voltage | 220 V240 V |
| Rated power in W | 800 W |
| Rated power in VA | 1000 VA |
| Output connection | 4 INDIA 3-PIN 6A |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 2 % |
| Maximum configurable power in VA | 1000 VA |
| Maximum configurable power in W | 800 W |
| UPS topology | ON-LINE |
| Waveform type | SINE WAVE |
| Efficiency | 90 % (FULL LOAD)88 % (HALF LOAD) |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| Run Time | View Runtime Graph |
| Battery type | LEAD-ACID EXTERNAL SOLD SEPARATELY |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| UPS connectivity | SERIAL PORTUSB PORT |
| Cable length | 1.5 M |
| Number of cables | 1 |
| Color | BLACK |
| Height | 220 MM |
| Width | 145 MM |
| Depth | 400 MM |
| Product weight | 5.7 KG |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| USB compatible | NO |
| Mounting mode | TOWER |
| Provided equipment | SMART UPS SIGNALLING RS-232 CABLEUSER MANUALWARRANTY CARD |
| Redundant | NO |
| Range of product | SMART-UPS ON-LINE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | BIS |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…60 °C |
| Storage altitude | 0…4572 M |
| Relative humidity | 0…95 % |
| Storage relative humidity | 0…95 % |
| Operating altitude | 0...3000 FT |
| Battery type | EXTERNAL BATTERY SYSTEM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 33.02 CM |
| Package 1 Width | 22.86 CM |
| Package 1 Length | 46.99 CM |
| Package 1 Weight | 6.27 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 51 |
| Total lifecycle Carbon footprint | 196 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 91.05790909090909 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 91 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.175304090909091 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.6323768181818181 |
| Carbon footprint of the installation phase [A5] | 0.6 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 98.90713636363637 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 99 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.31695 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| SCIP Number | B2b22a56-41f2-497e-9ea6-cf093b3b8bd3 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Output:
Output power capacity: 360Watts / 600VA
Max Configurable Power (Watts): 360Watts / 600VA
Nominal Output Voltage: 230V
Output Frequency (sync to mains): 47 - 63 Hz
Topology Line Interactive:
Waveform type: Stepped approximation to a sinewave
Input:
Nominal Input Voltage: 230V
Input frequency: 47 - 63 Hz
Input Connections India: 3-pin 6A
Cord Length: 1.22meters
Input voltage range for main operations: 145 - 290V
Number of Power Cords: 1
Batteries & Runtime:
Battery type: Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time: 6hour(s)
Replacement Battery: APCRBC110
Communications & Management:
Control panel LED status display with On Line : On Battery : Replace Battery and Building Wiring
Fault:
Audible Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering:
Surge energy rating: 255Joules
Physical:
Maximum Height: 218MM, 21.8CM
Maximum Width: 107MM, 10.7CM
Maximum Depth: 237MM, 23.7CM
Net Weight: 4.7KG
Shipping weight: 5.2KG
Shipping Height: 295MM, 29.5CM
Shipping Width: 165MM, 16.5CM
Shipping Depth: 310MM, 31.0CM
Environmental:
Operating Temperature: 0 - 40 °C
Operating Relative Humidity: 0 - 95 %
Operating Elevation: 0-3000meters
Storage Temperature: -15 - 45 °C
Storage Relative Humidity: 0 - 95 %
Storage Elevation: 0-15000meters
Overview
| Product Name | APC Smart-UPS RC 1000VA, 230V, no battery, 4x India 3-pin 6A outlets |
|---|---|
| Country of Origin | China |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Main input voltage | 230 V AC 1 PHASE |
| Input connection | IS 1293 INDIA 3-PIN 6A |
| Switching current capacity | 10 A |
| Plug standard | INDIA 3-PIN 6A |
| Efficiency at full load | 110...280 V HALF LOAD |
| Input frequency | 40...70 HZ |
| Output voltage | 230 V 1 PHASE |
| Other output voltage | 220 V240 V |
| Rated power in W | 800 W |
| Rated power in VA | 1000 VA |
| Output connection | 4 INDIA 3-PIN 6A |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 2 % |
| Maximum configurable power in VA | 1000 VA |
| Maximum configurable power in W | 800 W |
| UPS topology | ON-LINE |
| Waveform type | SINE WAVE |
| Efficiency | 90 % (FULL LOAD)88 % (HALF LOAD) |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| Run Time | View Runtime Graph |
| Battery type | LEAD-ACID EXTERNAL SOLD SEPARATELY |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| UPS connectivity | SERIAL PORTUSB PORT |
| Cable length | 1.5 M |
| Number of cables | 1 |
| Color | BLACK |
| Height | 220 MM |
| Width | 145 MM |
| Depth | 400 MM |
| Product weight | 5.7 KG |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| USB compatible | NO |
| Mounting mode | TOWER |
| Provided equipment | SMART UPS SIGNALLING RS-232 CABLEUSER MANUALWARRANTY CARD |
| Redundant | NO |
| Range of product | SMART-UPS ON-LINE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | BIS |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…60 °C |
| Storage altitude | 0…4572 M |
| Relative humidity | 0…95 % |
| Storage relative humidity | 0…95 % |
| Operating altitude | 0...3000 FT |
| Battery type | EXTERNAL BATTERY SYSTEM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 33.02 CM |
| Package 1 Width | 22.86 CM |
| Package 1 Length | 46.99 CM |
| Package 1 Weight | 6.27 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 51 |
| Total lifecycle Carbon footprint | 196 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 91.05790909090909 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 91 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.175304090909091 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.6323768181818181 |
| Carbon footprint of the installation phase [A5] | 0.6 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 98.90713636363637 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 99 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.31695 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| SCIP Number | B2b22a56-41f2-497e-9ea6-cf093b3b8bd3 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |