SOCKET W/INTERLOCK 32A 3P-N-E 380-415V 5
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
SOCKET W/INTERLOCK 32A 3P-N-E 380-415V 5
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Mureva PK interlocked socket with captive screws connection is wall-mounted. It has 3P+N+E pole, rated current is 32A and the operating voltage is 380VAC to 415VAC. The dimensions of the interlocked socket are (W) 144mm x (H) 330mm. The degree of protection is IP65 and IK10. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 32A is 25mm for 10mm² cables. The color of the socket is grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Overview
| Product Name | SOCKET W/INTERLOCK 32A 3P-N-E 380-415V 5 |
|---|---|
| Country of Origin | Italy |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | MUREVA |
| Product or component type | INTERLOCKED SOCKET |
| Device short name | Isoblock socket |
| Plug, socket category | LOW VOLTAGE |
| Industrial socket type | B16 |
| Poles description | 3P + N + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Mounting mode | WALL-MOUNTED |
| [In] rated current | 32 A |
| [Ue] rated operational voltage | 380...415 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 6 H |
| Protection type | WITHOUT PROTECTION |
| Product compatibility | MODULAR DEVICE |
| Total number of 18 mm modules | 4.5 |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | PINS: STAINLESS STEELSPRINGS: STAINLESS STEEL |
| Connections - terminals | CAPTIVE SCREWS |
| Maximum cable cross section | 10 MM² |
| Maximum cable outer diameter | 25 MM |
| cable entry | CABLE GLAND |
| Thread type | PG 21 |
| Net weight | 1.1 KG |
| Base dimension | 144 X 330 MM |
| Height | 330 MM |
| Width | 106 MM |
| Depth | 111 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | RED |
| Standards | IEC 60309-2IEC 60309-1 |
| IP degree of protection | IP65 CONFORMING TO IEC 60529 |
| IK degree of protection | IK10 CONFORMING TO EN 62262 |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-11 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Ambient air temperature for operation | 35 °C ( 86400 S ) -25…40 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.000 CM |
| Package 1 Width | 31.000 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 1.052 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.608 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 181 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.213300569804974 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.047700636291914435 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 177.72652173913042 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 178 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9940112755803968 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| Average percentage of recycled plastic content | 1 % |
| SCIP Number | Ea852aaf-87f8-441e-a08b-edd79380c43e |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| OECD PFAS Regulation | No OECD PFAS Chemicals Present (Download) |
| POP Directive | No POPs (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
This Mureva PK interlocked socket with captive screws connection is wall-mounted. It has 3P+N+E pole, rated current is 32A and the operating voltage is 380VAC to 415VAC. The dimensions of the interlocked socket are (W) 144mm x (H) 330mm. The degree of protection is IP65 and IK10. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 32A is 25mm for 10mm² cables. The color of the socket is grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Overview
| Product Name | SOCKET W/INTERLOCK 32A 3P-N-E 380-415V 5 |
|---|---|
| Country of Origin | Italy |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | MUREVA |
| Product or component type | INTERLOCKED SOCKET |
| Device short name | Isoblock socket |
| Plug, socket category | LOW VOLTAGE |
| Industrial socket type | B16 |
| Poles description | 3P + N + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Mounting mode | WALL-MOUNTED |
| [In] rated current | 32 A |
| [Ue] rated operational voltage | 380...415 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 6 H |
| Protection type | WITHOUT PROTECTION |
| Product compatibility | MODULAR DEVICE |
| Total number of 18 mm modules | 4.5 |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | PINS: STAINLESS STEELSPRINGS: STAINLESS STEEL |
| Connections - terminals | CAPTIVE SCREWS |
| Maximum cable cross section | 10 MM² |
| Maximum cable outer diameter | 25 MM |
| cable entry | CABLE GLAND |
| Thread type | PG 21 |
| Net weight | 1.1 KG |
| Base dimension | 144 X 330 MM |
| Height | 330 MM |
| Width | 106 MM |
| Depth | 111 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | RED |
| Standards | IEC 60309-2IEC 60309-1 |
| IP degree of protection | IP65 CONFORMING TO IEC 60529 |
| IK degree of protection | IK10 CONFORMING TO EN 62262 |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-11 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Ambient air temperature for operation | 35 °C ( 86400 S ) -25…40 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.000 CM |
| Package 1 Width | 31.000 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 1.052 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.608 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 181 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.213300569804974 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.047700636291914435 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 177.72652173913042 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 178 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9940112755803968 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| Average percentage of recycled plastic content | 1 % |
| SCIP Number | Ea852aaf-87f8-441e-a08b-edd79380c43e |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| OECD PFAS Regulation | No OECD PFAS Chemicals Present (Download) |
| POP Directive | No POPs (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |