SIMPLE SOCKET 29MM / MIXED TERMINATIONS
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
SIMPLE SOCKET 29MM / MIXED TERMINATIONS
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
SIMPLE SOCKET 29MM / MIXED TERMINATIONS
Country of Origin: China
Overview
| Product Name | SIMPLE SOCKET 29MM / MIXED TERMINATIONS |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 24 V AC/DC |
| Country of Origin | China |
| Category | electro mechanical relay |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Product compatibility | PLUG-IN RELAY RXM WITH 2 C/O CONTACTPLUG-IN RELAY RXM WITH 4 C/O CONTACT |
| Device short name | RXZ |
| [Ith] conventional free air thermal current | 7 A20 A + 0.5 MS PER USER REGISTERED |
| Product or component type | SOCKET |
| Contacts type and composition | 4 C/O |
| [Ue] rated operational voltage | 250 V AC CONFORMING TO IEC |
| Connections - terminals | SCREW CLAMP TERMINALS, 1 X 0.2...1 X 1.0 MM² (24 AWG...17 AWG) FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS, 2 X 0.2...2 X 1.0 MM² (24 AWG...17 AWG) FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS, 1 X 0.5...1 X 1.5 MM² (20 AWG...16 AWG) SOLID WITHOUT CABLE ENDSCREW CLAMP TERMINALS, 2 X 0.5...2 X 1.5 MM² (20 AWG...16 AWG) SOLID WITHOUT CABLE END |
| Tightening torque | < 0.8 N.M FOR M3 SCREW(S) |
| Fixing mode | BY SCREW (PANEL)CLIP-ON (35 MM SYMMETRICAL DIN RAIL) |
| Contact terminal arrangement | MIXED |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Overvoltage category | III |
| Pollution degree | 3 |
| Sale per indivisible quantity | 10 |
| Width | 29 MM |
| Net weight | 0.053 KG |
| Dielectric strength | 2500 V |
| Standards | IEC 61984CEUL 508 |
| Marking | CE |
| Ambient air temperature for storage | -55…85 °C |
| Ambient air temperature for operation | -40…55 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.9 CM |
| Package 1 Width | 3.1 CM |
| Package 1 Length | 7.5 CM |
| Package 1 Weight | 0.052 KG |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 6.8 CM |
| Package 2 Width | 8.0 CM |
| Package 2 Length | 14.9 CM |
| Package 2 Weight | 0.541 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 270 |
| Package 3 Height | 30.0 CM |
| Package 3 Width | 30.0 CM |
| Package 3 Length | 40.0 CM |
| Package 3 Weight | 14.9 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 48 |
| Total lifecycle Carbon footprint | 0.7 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.55017 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.02728 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0067108 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.15343 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
SIMPLE SOCKET 29MM / MIXED TERMINATIONS
Country of Origin: China
Overview
| Product Name | SIMPLE SOCKET 29MM / MIXED TERMINATIONS |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 24 V AC/DC |
| Country of Origin | China |
| Category | electro mechanical relay |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Product compatibility | PLUG-IN RELAY RXM WITH 2 C/O CONTACTPLUG-IN RELAY RXM WITH 4 C/O CONTACT |
| Device short name | RXZ |
| [Ith] conventional free air thermal current | 7 A20 A + 0.5 MS PER USER REGISTERED |
| Product or component type | SOCKET |
| Contacts type and composition | 4 C/O |
| [Ue] rated operational voltage | 250 V AC CONFORMING TO IEC |
| Connections - terminals | SCREW CLAMP TERMINALS, 1 X 0.2...1 X 1.0 MM² (24 AWG...17 AWG) FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS, 2 X 0.2...2 X 1.0 MM² (24 AWG...17 AWG) FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS, 1 X 0.5...1 X 1.5 MM² (20 AWG...16 AWG) SOLID WITHOUT CABLE ENDSCREW CLAMP TERMINALS, 2 X 0.5...2 X 1.5 MM² (20 AWG...16 AWG) SOLID WITHOUT CABLE END |
| Tightening torque | < 0.8 N.M FOR M3 SCREW(S) |
| Fixing mode | BY SCREW (PANEL)CLIP-ON (35 MM SYMMETRICAL DIN RAIL) |
| Contact terminal arrangement | MIXED |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Overvoltage category | III |
| Pollution degree | 3 |
| Sale per indivisible quantity | 10 |
| Width | 29 MM |
| Net weight | 0.053 KG |
| Dielectric strength | 2500 V |
| Standards | IEC 61984CEUL 508 |
| Marking | CE |
| Ambient air temperature for storage | -55…85 °C |
| Ambient air temperature for operation | -40…55 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.9 CM |
| Package 1 Width | 3.1 CM |
| Package 1 Length | 7.5 CM |
| Package 1 Weight | 0.052 KG |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 6.8 CM |
| Package 2 Width | 8.0 CM |
| Package 2 Length | 14.9 CM |
| Package 2 Weight | 0.541 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 270 |
| Package 3 Height | 30.0 CM |
| Package 3 Width | 30.0 CM |
| Package 3 Length | 40.0 CM |
| Package 3 Weight | 14.9 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 48 |
| Total lifecycle Carbon footprint | 0.7 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.55017 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.02728 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0067108 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.15343 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |