SEPARATED CONN SOCKET FOR RXM2/4
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
SEPARATED CONN SOCKET FOR RXM2/4
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | SEPARATED CONN SOCKET FOR RXM2/4 |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Product Hover Image | /p/f/pf153527_web.jpg |
| Range of product | HARMONY TIMER RELAYS |
| Product compatibility | PLUG-IN RELAY RXM WITH 2 C/O CONTACTPLUG-IN RELAY RXM WITH 4 C/O CONTACTPLUG-IN RELAY REXL WITH 2 C/O CONTACTPLUG-IN RELAY REXL WITH 4 C/O CONTACTPLUG-IN RELAY 782H WITH 4 C/O CONTACT |
| Device short name | RXZ |
| [Ith] conventional free air thermal current | 10 A |
| Product or component type | SOCKET |
| Contacts type and composition | 4 C/O |
| [Ue] rated operational voltage | < 250 V CONFORMING TO IEC< 300 V CONFORMING TO UL |
| Connections - terminals | SCREW CONNECTORS, 1 X 0.34...1 X 2.5 MM² (22 AWG...14 AWG) FLEXIBLE WITH CABLE ENDSCREW CONNECTORS, 2 X 0.34...2 X 1 MM² (22 AWG...17 AWG) FLEXIBLE WITH CABLE ENDSCREW CONNECTORS, 1 X 0.5...1 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDSCREW CONNECTORS, 2 X 0.5...2 X 1.5 MM² (20 AWG...16 AWG) SOLID WITHOUT CABLE END |
| Shape of pin | FLAT |
| Tightening torque | < 1 N.M FOR M3 SCREW(S) |
| Fixing mode | BY SCREW (PANEL)CLIP-ON (35 MM SYMMETRICAL DIN RAIL) |
| Wire stripping length | 8 MM |
| Contact terminal arrangement | SEPARATE |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Overvoltage category | III |
| Pollution degree | 3 |
| Sale per indivisible quantity | 10 |
| Width | 27 MM |
| Net weight | 0.062 KG |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Dielectric strength | 2500 V |
| Standards | IEC 61984 |
| Product certifications | CSALloyd'sUL |
| Marking | CE |
| Ambient air temperature for storage | -40…85 °C |
| Ambient air temperature for operation | -40…55 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.300 CM |
| Package 1 Width | 2.700 CM |
| Package 1 Length | 8.000 CM |
| Package 1 Weight | 67.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 6.800 CM |
| Package 2 Width | 11.500 CM |
| Package 2 Length | 14.000 CM |
| Package 2 Weight | 706.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 200 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 13.833 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 48 |
| Total lifecycle Carbon footprint | 0.9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6804222615 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0337385159 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.008299576 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.189754417 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Overview
| Product Name | SEPARATED CONN SOCKET FOR RXM2/4 |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Product Hover Image | /p/f/pf153527_web.jpg |
| Range of product | HARMONY TIMER RELAYS |
| Product compatibility | PLUG-IN RELAY RXM WITH 2 C/O CONTACTPLUG-IN RELAY RXM WITH 4 C/O CONTACTPLUG-IN RELAY REXL WITH 2 C/O CONTACTPLUG-IN RELAY REXL WITH 4 C/O CONTACTPLUG-IN RELAY 782H WITH 4 C/O CONTACT |
| Device short name | RXZ |
| [Ith] conventional free air thermal current | 10 A |
| Product or component type | SOCKET |
| Contacts type and composition | 4 C/O |
| [Ue] rated operational voltage | < 250 V CONFORMING TO IEC< 300 V CONFORMING TO UL |
| Connections - terminals | SCREW CONNECTORS, 1 X 0.34...1 X 2.5 MM² (22 AWG...14 AWG) FLEXIBLE WITH CABLE ENDSCREW CONNECTORS, 2 X 0.34...2 X 1 MM² (22 AWG...17 AWG) FLEXIBLE WITH CABLE ENDSCREW CONNECTORS, 1 X 0.5...1 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDSCREW CONNECTORS, 2 X 0.5...2 X 1.5 MM² (20 AWG...16 AWG) SOLID WITHOUT CABLE END |
| Shape of pin | FLAT |
| Tightening torque | < 1 N.M FOR M3 SCREW(S) |
| Fixing mode | BY SCREW (PANEL)CLIP-ON (35 MM SYMMETRICAL DIN RAIL) |
| Wire stripping length | 8 MM |
| Contact terminal arrangement | SEPARATE |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Overvoltage category | III |
| Pollution degree | 3 |
| Sale per indivisible quantity | 10 |
| Width | 27 MM |
| Net weight | 0.062 KG |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Dielectric strength | 2500 V |
| Standards | IEC 61984 |
| Product certifications | CSALloyd'sUL |
| Marking | CE |
| Ambient air temperature for storage | -40…85 °C |
| Ambient air temperature for operation | -40…55 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.300 CM |
| Package 1 Width | 2.700 CM |
| Package 1 Length | 8.000 CM |
| Package 1 Weight | 67.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 6.800 CM |
| Package 2 Width | 11.500 CM |
| Package 2 Length | 14.000 CM |
| Package 2 Weight | 706.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 200 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 13.833 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 48 |
| Total lifecycle Carbon footprint | 0.9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6804222615 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0337385159 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.008299576 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.189754417 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |