MIXED SOCKET 29 MM 4CO 7A
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
MIXED SOCKET 29 MM 4CO 7A
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | MIXED SOCKET 29 MM 4CO 7A |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Product compatibility | PLUG-IN RELAY RXM WITH 4 C/O CONTACT |
| Device short name | RXZ |
| [Ith] conventional free air thermal current | 7 A |
| Product or component type | SOCKET |
| Contacts type and composition | 4 C/O |
| [Ui] rated insulation voltage | 250 V |
| [Ue] rated operational voltage | < 250 V |
| Connections - terminals | CONNECTOR, 1 X 0.2...1 X 2.5 MM² (24 AWG...14 AWG) FLEXIBLE WITH CABLE ENDCONNECTOR, 2 X 0.2...2 X 1.5 MM² (24 AWG...16 AWG) FLEXIBLE WITH CABLE ENDCONNECTOR, 1 X 0.5...1 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDCONNECTOR, 2 X 0.5...2 X 1.5 MM² (20 AWG...16 AWG) SOLID WITHOUT CABLE END |
| Tightening torque | < 0.8 N.M FOR M3 SCREW(S) |
| Fixing mode | BY SCREW (PANEL)CLIP-ON (35 MM SYMMETRICAL DIN RAIL) |
| [Uimp] rated impulse withstand voltage | 3.6 KV |
| Overvoltage category | III |
| Pollution degree | 3 |
| Sale per indivisible quantity | 10 |
| Width | 27 MM |
| Net weight | 0.056 KG |
| Dielectric strength | 2500 V |
| Standards | IEC 61984 |
| Marking | CE |
| Ambient air temperature for storage | -40…85 °C |
| Ambient air temperature for operation | -40…55 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3 CM |
| Package 1 Width | 2.9 CM |
| Package 1 Length | 7.5 CM |
| Package 1 Weight | 56 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | MIXED SOCKET 29 MM 4CO 7A |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Product compatibility | PLUG-IN RELAY RXM WITH 4 C/O CONTACT |
| Device short name | RXZ |
| [Ith] conventional free air thermal current | 7 A |
| Product or component type | SOCKET |
| Contacts type and composition | 4 C/O |
| [Ui] rated insulation voltage | 250 V |
| [Ue] rated operational voltage | < 250 V |
| Connections - terminals | CONNECTOR, 1 X 0.2...1 X 2.5 MM² (24 AWG...14 AWG) FLEXIBLE WITH CABLE ENDCONNECTOR, 2 X 0.2...2 X 1.5 MM² (24 AWG...16 AWG) FLEXIBLE WITH CABLE ENDCONNECTOR, 1 X 0.5...1 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDCONNECTOR, 2 X 0.5...2 X 1.5 MM² (20 AWG...16 AWG) SOLID WITHOUT CABLE END |
| Tightening torque | < 0.8 N.M FOR M3 SCREW(S) |
| Fixing mode | BY SCREW (PANEL)CLIP-ON (35 MM SYMMETRICAL DIN RAIL) |
| [Uimp] rated impulse withstand voltage | 3.6 KV |
| Overvoltage category | III |
| Pollution degree | 3 |
| Sale per indivisible quantity | 10 |
| Width | 27 MM |
| Net weight | 0.056 KG |
| Dielectric strength | 2500 V |
| Standards | IEC 61984 |
| Marking | CE |
| Ambient air temperature for storage | -40…85 °C |
| Ambient air temperature for operation | -40…55 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3 CM |
| Package 1 Width | 2.9 CM |
| Package 1 Length | 7.5 CM |
| Package 1 Weight | 56 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |