Miniature plug-in relay, 12 A, 2 CO, LED, 24 V AC
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Miniature plug-in relay, 12 A, 2 CO, LED, 24 V AC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 2 C/O relay with current rating of 12A, control circuit voltage of 24 V AC 50/60 Hz. It also offers one-step loackable test button and mechanical indicator for contact status. The testbutton is activated momentarily by pushing the red pushbutton on the front and locked by flipping up the green part. The mechanical indicator is next to the testbutton, where an orange flag indicates the relay contact status. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.
Overview
| Product Name | Miniature plug-in relay, 12 A, 2 CO, LED, 24 V AC |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Current Rating | 12A |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | RXM SERIES |
| Product or component type | PLUG-IN RELAY |
| Relay type | MINIATURE RELAY |
| Contacts type and composition | 2 C/O |
| status LED | WITH |
| Control type | LOCKABLE TEST BUTTON |
| [Uc] control circuit voltage | 24 V AC 50/60 HZ |
| [Ithe] conventional enclosed thermal current | 12 A |
| Continuous output current | 10 A |
| [Uimp] rated impulse withstand voltage | 4 KV DURING 1.2/50 µS |
| [Ie] rated operational current | 12 A AT 28 V (DC) NO CONFORMING TO IEC12 A AT 250 V (AC) NO CONFORMING TO IEC6 A AT 28 V (DC) NC CONFORMING TO IEC6 A AT 250 V (AC) NC CONFORMING TO IEC12 A AT 28 V (DC) CONFORMING TO UL12 A AT 277 V (AC) CONFORMING TO UL |
| Minimum switching capacity | 170 MW AT 10 MA, 17 V |
| Electrical durability | 100000 CYCLES FOR RESISTIVE LOAD |
| Average coil consumption in VA | 1.2 AT 60 HZ |
| Rated operational voltage limits | 19.2...26.4 V AC |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC300 V CONFORMING TO CSA300 V CONFORMING TO UL |
| Average consumption | 1.2 VA AT 60 HZ |
| Maximum switching voltage | 250 V CONFORMING TO IEC |
| Drop-out voltage threshold | >= 0.15 UC |
| Load current | 12 A AT 250 V AC12 A AT 28 V DC |
| Operating time | 20 MS |
| Maximum switching capacity | 3000 VA/336 W |
| Average resistance | 180 OHM AT 20 °C +/- 15 % |
| Mechanical durability | 10000000 CYCLES |
| Safety reliability data | B10D = 100000 |
| Utilisation coefficient | 20 % |
| Reset time | 20 MS |
| Dielectric strength | 1300 V AC BETWEEN CONTACTS WITH MICRO DISCONNECTION2000 V AC BETWEEN COIL AND CONTACT WITH BASIC INSULATION2000 V AC BETWEEN POLES WITH BASIC INSULATION |
| Compatibility code | RXM |
| Protection category | RT I |
| Pollution degree | 3 |
| Operating position | ANY POSITION |
| Test levels | LEVEL A GROUP MOUNTING |
| Device presentation | COMPLETE PRODUCT |
| Contacts material | AGNI |
| Shape of pin | FLAT (FASTON TYPE) |
| Net weight | 0.037 KG |
| Ambient air temperature for operation | -40…55 °C |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Standards | UL 508IEC 61810-1CSA C22.2 NO 14 |
| Product certifications | ULLloyd'sCECSAGOSTIECEE CB Scheme |
| Ambient air temperature for storage | -40…85 °C |
| Vibration resistance | 3 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES IN OPERATION5 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES NOT OPERATING |
| Shock resistance | 10 GN FOR IN OPERATION30 GN FOR NOT OPERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.100 CM |
| Package 1 Width | 2.800 CM |
| Package 1 Length | 2.100 CM |
| Package 1 Weight | 36.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.000 CM |
| Package 2 Width | 10.000 CM |
| Package 2 Length | 13.000 CM |
| Package 2 Weight | 400.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 10.100 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 55 |
| Total lifecycle Carbon footprint | 20 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.284825867 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0046448158 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0002201466 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 19.2616328175 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 19 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0047091588 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Description
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 2 C/O relay with current rating of 12A, control circuit voltage of 24 V AC 50/60 Hz. It also offers one-step loackable test button and mechanical indicator for contact status. The testbutton is activated momentarily by pushing the red pushbutton on the front and locked by flipping up the green part. The mechanical indicator is next to the testbutton, where an orange flag indicates the relay contact status. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.
Overview
| Product Name | Miniature plug-in relay, 12 A, 2 CO, LED, 24 V AC |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Current Rating | 12A |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | RXM SERIES |
| Product or component type | PLUG-IN RELAY |
| Relay type | MINIATURE RELAY |
| Contacts type and composition | 2 C/O |
| status LED | WITH |
| Control type | LOCKABLE TEST BUTTON |
| [Uc] control circuit voltage | 24 V AC 50/60 HZ |
| [Ithe] conventional enclosed thermal current | 12 A |
| Continuous output current | 10 A |
| [Uimp] rated impulse withstand voltage | 4 KV DURING 1.2/50 µS |
| [Ie] rated operational current | 12 A AT 28 V (DC) NO CONFORMING TO IEC12 A AT 250 V (AC) NO CONFORMING TO IEC6 A AT 28 V (DC) NC CONFORMING TO IEC6 A AT 250 V (AC) NC CONFORMING TO IEC12 A AT 28 V (DC) CONFORMING TO UL12 A AT 277 V (AC) CONFORMING TO UL |
| Minimum switching capacity | 170 MW AT 10 MA, 17 V |
| Electrical durability | 100000 CYCLES FOR RESISTIVE LOAD |
| Average coil consumption in VA | 1.2 AT 60 HZ |
| Rated operational voltage limits | 19.2...26.4 V AC |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC300 V CONFORMING TO CSA300 V CONFORMING TO UL |
| Average consumption | 1.2 VA AT 60 HZ |
| Maximum switching voltage | 250 V CONFORMING TO IEC |
| Drop-out voltage threshold | >= 0.15 UC |
| Load current | 12 A AT 250 V AC12 A AT 28 V DC |
| Operating time | 20 MS |
| Maximum switching capacity | 3000 VA/336 W |
| Average resistance | 180 OHM AT 20 °C +/- 15 % |
| Mechanical durability | 10000000 CYCLES |
| Safety reliability data | B10D = 100000 |
| Utilisation coefficient | 20 % |
| Reset time | 20 MS |
| Dielectric strength | 1300 V AC BETWEEN CONTACTS WITH MICRO DISCONNECTION2000 V AC BETWEEN COIL AND CONTACT WITH BASIC INSULATION2000 V AC BETWEEN POLES WITH BASIC INSULATION |
| Compatibility code | RXM |
| Protection category | RT I |
| Pollution degree | 3 |
| Operating position | ANY POSITION |
| Test levels | LEVEL A GROUP MOUNTING |
| Device presentation | COMPLETE PRODUCT |
| Contacts material | AGNI |
| Shape of pin | FLAT (FASTON TYPE) |
| Net weight | 0.037 KG |
| Ambient air temperature for operation | -40…55 °C |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Standards | UL 508IEC 61810-1CSA C22.2 NO 14 |
| Product certifications | ULLloyd'sCECSAGOSTIECEE CB Scheme |
| Ambient air temperature for storage | -40…85 °C |
| Vibration resistance | 3 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES IN OPERATION5 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES NOT OPERATING |
| Shock resistance | 10 GN FOR IN OPERATION30 GN FOR NOT OPERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.100 CM |
| Package 1 Width | 2.800 CM |
| Package 1 Length | 2.100 CM |
| Package 1 Weight | 36.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.000 CM |
| Package 2 Width | 10.000 CM |
| Package 2 Length | 13.000 CM |
| Package 2 Weight | 400.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 10.100 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 55 |
| Total lifecycle Carbon footprint | 20 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.284825867 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0046448158 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0002201466 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 19.2616328175 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 19 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0047091588 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |