modular measurement and control relays, Harmony Relay, 3 phase supply, adjustable 0.1...10s, 183...528V AC, 1C O
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
modular measurement and control relays, Harmony Relay, 3 phase supply, adjustable 0.1...10s, 183...528V AC, 1C O
- Specifications
- Environmental Data
- Reviews
Overview
| Product Name | modular measurement and control relays, Harmony Relay, 3 phase supply, adjustable 0.1...10s, 183...528V AC, 1C O |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 5A |
| Short Description | |
| Range of product | HARMONY RELAY |
| Relay type | MULTIFUNCTION CONTROL RELAY |
| Product or component type | MODULAR MEASUREMENT AND CONTROL RELAYS |
| Relay name | RM10TE |
| Relay monitored parameters | PHASE SEQUENCEASYMMETRYUNDERVOLTAGE AND OVERVOLTAGE IN WINDOW MODEPHASE FAILURE DETECTION |
| Time delay type | ADJUSTABLE 0.1...10 S, +/- 10 % OF THE FULL SCALE VALUE |
| Output contacts | 1 C/O |
| nominal output current | 5 A |
| Product specific application | FOR 3-PHASE SUPPLY |
| Supply voltage limits | 183…528 V AC |
| Reset time | 1500 MS TIME DELAY |
| Maximum switching voltage | 250 V AC250 V DC |
| Switching capacity in VA | 1250 VA |
| Minimum switching current | 10 MA AT 5 V DC |
| Maximum switching current | 5 A AC5 A DC |
| Control circuit voltage limits | - 12 % + 10 % UN |
| Power consumption in VA | 0…22 VA AT 400 V AC 50 HZ |
| Control circuit frequency | 50...60 HZ +/- 10 % |
| Hysteresis | 2 % |
| delay at power up | 650 MS |
| Maximum measuring cycle | 150 MS MEASUREMENT CYCLE AS TRUE RMS VALUE |
| Threshold adjustment voltage | 2...20 % OF UN SELECTED-2...-17 % IN THE RANGE 220 V AC+2...+10 % IN THE RANGE 480 V AC-2...-12 % IN THE RANGE 208 V AC |
| Voltage range | 208...480 V PHASE TO PHASE |
| Adjustment of asymmetry threshold | 5...15 % OF UN SELECTED |
| Repeat accuracy | 0.5 % FOR INPUT AND MEASUREMENT CIRCUIT3 % FOR TIME DELAY |
| Measurement error | < 0.05 %/°C WITH TEMPERATURE VARIATION< 1 % OVER THE WHOLE RANGE WITH VOLTAGE VARIATION |
| Phase failure sensitivity | 0.7 UN |
| Response time | < 200 MS (IN THE EVENT OF A FAULT) |
| Insulation resistance | > 500 MOHM AT 500 V DC CONFORMING TO IEC 60255-5> 500 MOHM AT 500 V DC CONFORMING TO IEC 60664-1 |
| [Ui] rated insulation voltage | 400 V CONFORMING TO IEC 60664-1 |
| Supply frequency | 50/60 HZ +/- 10 % |
| Operating position | ANY POSITION WITHOUT DERATING |
| Connections - terminals | SCREW TERMINALS, 1 X 0.5...1 X 4 MM² (AWG 20...AWG 11) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (AWG 20...AWG 14) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (AWG 24...AWG 12) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (AWG 24...AWG 16) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Housing material | POLYCARBONATE |
| Local signalling | LED (GREEN) FOR POWER ONLED (YELLOW) FOR RELAY ON |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL CONFORMING TO IEC 60715 |
| Electrical durability | 100000 CYCLES |
| Mechanical durability | 30000000 CYCLES |
| Utilisation category | AC-12 CONFORMING TO IEC 60947-5-1AC-13 CONFORMING TO IEC 60947-5-1AC-14 CONFORMING TO IEC 60947-5-1AC-15 CONFORMING TO IEC 60947-5-1DC-12 CONFORMING TO IEC 60947-5-1DC-13 CONFORMING TO IEC 60947-5-1 |
| Safety reliability data | B10D = 470000MTTFD = 502.2 YEARS |
| Width | 17.5 MM |
| Product weight | 0.13 KG |
| Electromagnetic compatibility | EMISSION STANDARD FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-4EMISSION STANDARD FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-3IMMUNITY FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-2 |
| Standards | IEC 60255-1 |
| Product certifications | C-TickULGOSTCSAGL |
| Marking | CE |
| Directives | 89/336/EEC - ELECTROMAGNETIC COMPATIBILITY73/23/EEC - LOW VOLTAGE DIRECTIVE |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -20…50 °C |
| Relative humidity | 95 % AT 55 °C CONFORMING TO IEC 60068-2-30 |
| Vibration resistance | 0.35 MM (F= 5…57.6 HZ) CONFORMING TO IEC 60068-2-61 GN (F= 57.6…150 HZ) CONFORMING TO IEC 60255-21-1 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO IEC 60255-21-1 |
| IP degree of protection | IP20 (TERMINALS) CONFORMING TO IEC 60529IP30 (CASING) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| Overvoltage category | III CONFORMING TO IEC 60664-1 |
| Dielectric test voltage | 2 KV, 1 MIN AC 50 HZ CONFORMING TO IEC 60255-52 KV, 1 MIN AC 50 HZ CONFORMING TO IEC 60664-1 |
| Non-dissipating shock wave | 4 KV CONFORMING TO IEC 60255-54 KV CONFORMING TO IEC 60664-14 KV CONFORMING TO IEC 61000-4-5 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.7 CM |
| Package 1 Width | 7.8 CM |
| Package 1 Length | 9.7 CM |
| Package 1 Weight | 92 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 48 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4830 G |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 768 |
| Package 3 Height | 70 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 82280 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Total lifecycle Carbon footprint | 98 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.3087051793 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0321266932 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0164665339 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 95.42 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 95 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1986728088 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 9f31f7ce-d4c6-4c73-bbc7-5028e12603b6 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Product Name | modular measurement and control relays, Harmony Relay, 3 phase supply, adjustable 0.1...10s, 183...528V AC, 1C O |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 5A |
| Short Description | |
| Range of product | HARMONY RELAY |
| Relay type | MULTIFUNCTION CONTROL RELAY |
| Product or component type | MODULAR MEASUREMENT AND CONTROL RELAYS |
| Relay name | RM10TE |
| Relay monitored parameters | PHASE SEQUENCEASYMMETRYUNDERVOLTAGE AND OVERVOLTAGE IN WINDOW MODEPHASE FAILURE DETECTION |
| Time delay type | ADJUSTABLE 0.1...10 S, +/- 10 % OF THE FULL SCALE VALUE |
| Output contacts | 1 C/O |
| nominal output current | 5 A |
| Product specific application | FOR 3-PHASE SUPPLY |
| Supply voltage limits | 183…528 V AC |
| Reset time | 1500 MS TIME DELAY |
| Maximum switching voltage | 250 V AC250 V DC |
| Switching capacity in VA | 1250 VA |
| Minimum switching current | 10 MA AT 5 V DC |
| Maximum switching current | 5 A AC5 A DC |
| Control circuit voltage limits | - 12 % + 10 % UN |
| Power consumption in VA | 0…22 VA AT 400 V AC 50 HZ |
| Control circuit frequency | 50...60 HZ +/- 10 % |
| Hysteresis | 2 % |
| delay at power up | 650 MS |
| Maximum measuring cycle | 150 MS MEASUREMENT CYCLE AS TRUE RMS VALUE |
| Threshold adjustment voltage | 2...20 % OF UN SELECTED-2...-17 % IN THE RANGE 220 V AC+2...+10 % IN THE RANGE 480 V AC-2...-12 % IN THE RANGE 208 V AC |
| Voltage range | 208...480 V PHASE TO PHASE |
| Adjustment of asymmetry threshold | 5...15 % OF UN SELECTED |
| Repeat accuracy | 0.5 % FOR INPUT AND MEASUREMENT CIRCUIT3 % FOR TIME DELAY |
| Measurement error | < 0.05 %/°C WITH TEMPERATURE VARIATION< 1 % OVER THE WHOLE RANGE WITH VOLTAGE VARIATION |
| Phase failure sensitivity | 0.7 UN |
| Response time | < 200 MS (IN THE EVENT OF A FAULT) |
| Insulation resistance | > 500 MOHM AT 500 V DC CONFORMING TO IEC 60255-5> 500 MOHM AT 500 V DC CONFORMING TO IEC 60664-1 |
| [Ui] rated insulation voltage | 400 V CONFORMING TO IEC 60664-1 |
| Supply frequency | 50/60 HZ +/- 10 % |
| Operating position | ANY POSITION WITHOUT DERATING |
| Connections - terminals | SCREW TERMINALS, 1 X 0.5...1 X 4 MM² (AWG 20...AWG 11) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (AWG 20...AWG 14) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (AWG 24...AWG 12) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (AWG 24...AWG 16) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Housing material | POLYCARBONATE |
| Local signalling | LED (GREEN) FOR POWER ONLED (YELLOW) FOR RELAY ON |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL CONFORMING TO IEC 60715 |
| Electrical durability | 100000 CYCLES |
| Mechanical durability | 30000000 CYCLES |
| Utilisation category | AC-12 CONFORMING TO IEC 60947-5-1AC-13 CONFORMING TO IEC 60947-5-1AC-14 CONFORMING TO IEC 60947-5-1AC-15 CONFORMING TO IEC 60947-5-1DC-12 CONFORMING TO IEC 60947-5-1DC-13 CONFORMING TO IEC 60947-5-1 |
| Safety reliability data | B10D = 470000MTTFD = 502.2 YEARS |
| Width | 17.5 MM |
| Product weight | 0.13 KG |
| Electromagnetic compatibility | EMISSION STANDARD FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-4EMISSION STANDARD FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-3IMMUNITY FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-2 |
| Standards | IEC 60255-1 |
| Product certifications | C-TickULGOSTCSAGL |
| Marking | CE |
| Directives | 89/336/EEC - ELECTROMAGNETIC COMPATIBILITY73/23/EEC - LOW VOLTAGE DIRECTIVE |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -20…50 °C |
| Relative humidity | 95 % AT 55 °C CONFORMING TO IEC 60068-2-30 |
| Vibration resistance | 0.35 MM (F= 5…57.6 HZ) CONFORMING TO IEC 60068-2-61 GN (F= 57.6…150 HZ) CONFORMING TO IEC 60255-21-1 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO IEC 60255-21-1 |
| IP degree of protection | IP20 (TERMINALS) CONFORMING TO IEC 60529IP30 (CASING) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| Overvoltage category | III CONFORMING TO IEC 60664-1 |
| Dielectric test voltage | 2 KV, 1 MIN AC 50 HZ CONFORMING TO IEC 60255-52 KV, 1 MIN AC 50 HZ CONFORMING TO IEC 60664-1 |
| Non-dissipating shock wave | 4 KV CONFORMING TO IEC 60255-54 KV CONFORMING TO IEC 60664-14 KV CONFORMING TO IEC 61000-4-5 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.7 CM |
| Package 1 Width | 7.8 CM |
| Package 1 Length | 9.7 CM |
| Package 1 Weight | 92 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 48 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4830 G |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 768 |
| Package 3 Height | 70 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 82280 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Total lifecycle Carbon footprint | 98 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.3087051793 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0321266932 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0164665339 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 95.42 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 95 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1986728088 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 9f31f7ce-d4c6-4c73-bbc7-5028e12603b6 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |