Modular timing relay, Harmony Relay, Harmony time, 17.5 mm timer function ABCH, 8A, 24V DC, 24…240V AC
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Modular timing relay, Harmony Relay, Harmony time, 17.5 mm timer function ABCH, 8A, 24V DC, 24…240V AC
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | Modular timing relay, Harmony Relay, Harmony time, 17.5 mm timer function ABCH, 8A, 24V DC, 24…240V AC |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 8A |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY RELAY |
| Discrete output type | RELAY |
| Product or component type | MODULAR TIMING RELAY |
| Component name | RE11R |
| Time delay type | DHBHTACBWCDIATA |
| Time delay range | 10...100 H0.1...1 S1...10 H6...60 S1...10 S1...10 MIN6...60 MIN |
| [Us] rated supply voltage | 24 V DC24...240 V AC 50/60 HZ |
| nominal output current | 8 A |
| Contacts type and composition | 1 C/O |
| Contacts material | AGNI (CADMIUM FREE) |
| Width pitch dimension | 17.5 MM |
| Control type | SELECTOR SWITCH FRONT PANEL |
| Voltage range | 0.85...1.1 US |
| Connections - terminals | SCREW TERMINALS, 2 X 1.5 MM² WITHOUT CABLE END |
| Housing material | POLYCARBONATE |
| Repeat accuracy | +/- 0.5 % CONFORMING TO IEC 61812-1 |
| Temperature drift | +/- 0.05 %/°C |
| Voltage drift | +/- 0.2 %/V |
| Setting accuracy of time delay | +/- 10 % OF FULL SCALE AT 25 °C CONFORMING TO IEC 61812-1 |
| Minimum pulse duration | 100 MS WITH LOAD IN PARALLEL30 MS |
| Reset time | 100 MS ON DE-ENERGISATION |
| On-load factor | 100 % |
| Power consumption in VA | 32 VA AT 240 V |
| Power consumption in W | 0.6 W AT 24 V1.5 W AT 240 V |
| minimum switching current | 10 MA |
| Maximum switching current | 8 A |
| Maximum switching voltage | 250 V |
| breaking capacity | 2000 VA |
| breaking capacity | 80 W |
| Electrical durability | 100000 CYCLES AT 8 A, 250 V FOR RESISTIVE LOAD |
| Mechanical durability | 5000000 CYCLES |
| [Uimp] rated impulse withstand voltage | 5 KV FOR 1.2…50 µS CONFORMING TO IEC 60664-15 KV FOR 1.2…50 µS CONFORMING TO IEC 61812-1 |
| Marking | CE |
| Creepage distance | 4 KV/3 CONFORMING TO IEC 60664-1 |
| Mounting support | 35 MM SYMMETRICAL MOUNTING RAIL CONFORMING TO EN 50022 |
| Local signalling | LED INDICATOR GREEN, FLASHING FOR TIMING IN PROGRESSLED INDICATOR GREEN, STEADY FOR RELAY ENERGISED, NO TIMING IN PROGRESSLED INDICATOR GREEN, BLINKING FOR RELAY ENERGISED, NO TIMING IN PROGRESS (EXCEPT FUNCTIONS DI-D) |
| Net weight | 0.06 KG |
| Compatibility code | RE10 |
| Immunity to microbreaks | 10 MS |
| Dielectric strength | 2.5 KV FOR 1 MA/1 MINUTE AT 50 HZ CONFORMING TO IEC 61812-1 |
| Standards | IEC 60669-2-3EN 50082-1/2EN 50081-1/2IEC 61812-1 |
| Directives | 93/68/EEC - LOW VOLTAGE DIRECTIVE73/23/EEC - LOW VOLTAGE DIRECTIVE89/336/EEC - ELECTROMAGNETIC COMPATIBILITY |
| Product certifications | CSAGLcULus |
| Ambient air temperature for storage | -30…60 °C |
| Ambient air temperature for operation | -20…60 °C |
| IP degree of protection | IP20 TERMINAL BLOCK: CONFORMING TO IEC 60529IP40 HOUSING: CONFORMING TO IEC 60529IP50 FRONT PANEL: CONFORMING TO IEC 60529 |
| Vibration resistance | 0.35 MM (F= 10…55 HZ) CONFORMING TO IEC 60068-2-6 |
| Relative humidity | 93 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-3 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE - TEST LEVEL: 6 KV LEVEL 3 (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV LEVEL 3 (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: 10 V/M LEVEL 3 (80 MHZ...1 GHZ) CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV LEVEL 3 (CAPACITIVE CONNECTING CLIP) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV LEVEL 3 (DIRECT) CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST - TEST LEVEL: 1 KV LEVEL 3 (DIFFERENTIAL MODE) CONFORMING TO IEC 61000-4-5SURGE IMMUNITY TEST - TEST LEVEL: 2 KV LEVEL 3 (COMMON MODE) CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES - TEST LEVEL: 10 V (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6IMMUNITY TO MICROBREAKS AND VOLTAGE DROPS - TEST LEVEL: 30 % (10 MS) CONFORMING TO IEC 61000-4-11IMMUNITY TO MICROBREAKS AND VOLTAGE DROPS - TEST LEVEL: 60 % (100 MS) CONFORMING TO IEC 61000-4-11IMMUNITY TO MICROBREAKS AND VOLTAGE DROPS - TEST LEVEL: 95 % (5 S) CONFORMING TO IEC 61000-4-11CONDUCTED AND RADIATED EMISSIONS CLASS B GROUP 1 CONFORMING TO EN 55022 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.4 CM |
| Package 1 Width | 2.5 CM |
| Package 1 Length | 8 CM |
| Package 1 Weight | 84.5 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Total lifecycle Carbon footprint | 55 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.4608192771 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0209522892 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0107298795 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 53.156 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 53 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1293325301 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 7bdc2711-0ad2-427c-8ece-532c5e9f09d7 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Product Name | Modular timing relay, Harmony Relay, Harmony time, 17.5 mm timer function ABCH, 8A, 24V DC, 24…240V AC |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 8A |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY RELAY |
| Discrete output type | RELAY |
| Product or component type | MODULAR TIMING RELAY |
| Component name | RE11R |
| Time delay type | DHBHTACBWCDIATA |
| Time delay range | 10...100 H0.1...1 S1...10 H6...60 S1...10 S1...10 MIN6...60 MIN |
| [Us] rated supply voltage | 24 V DC24...240 V AC 50/60 HZ |
| nominal output current | 8 A |
| Contacts type and composition | 1 C/O |
| Contacts material | AGNI (CADMIUM FREE) |
| Width pitch dimension | 17.5 MM |
| Control type | SELECTOR SWITCH FRONT PANEL |
| Voltage range | 0.85...1.1 US |
| Connections - terminals | SCREW TERMINALS, 2 X 1.5 MM² WITHOUT CABLE END |
| Housing material | POLYCARBONATE |
| Repeat accuracy | +/- 0.5 % CONFORMING TO IEC 61812-1 |
| Temperature drift | +/- 0.05 %/°C |
| Voltage drift | +/- 0.2 %/V |
| Setting accuracy of time delay | +/- 10 % OF FULL SCALE AT 25 °C CONFORMING TO IEC 61812-1 |
| Minimum pulse duration | 100 MS WITH LOAD IN PARALLEL30 MS |
| Reset time | 100 MS ON DE-ENERGISATION |
| On-load factor | 100 % |
| Power consumption in VA | 32 VA AT 240 V |
| Power consumption in W | 0.6 W AT 24 V1.5 W AT 240 V |
| minimum switching current | 10 MA |
| Maximum switching current | 8 A |
| Maximum switching voltage | 250 V |
| breaking capacity | 2000 VA |
| breaking capacity | 80 W |
| Electrical durability | 100000 CYCLES AT 8 A, 250 V FOR RESISTIVE LOAD |
| Mechanical durability | 5000000 CYCLES |
| [Uimp] rated impulse withstand voltage | 5 KV FOR 1.2…50 µS CONFORMING TO IEC 60664-15 KV FOR 1.2…50 µS CONFORMING TO IEC 61812-1 |
| Marking | CE |
| Creepage distance | 4 KV/3 CONFORMING TO IEC 60664-1 |
| Mounting support | 35 MM SYMMETRICAL MOUNTING RAIL CONFORMING TO EN 50022 |
| Local signalling | LED INDICATOR GREEN, FLASHING FOR TIMING IN PROGRESSLED INDICATOR GREEN, STEADY FOR RELAY ENERGISED, NO TIMING IN PROGRESSLED INDICATOR GREEN, BLINKING FOR RELAY ENERGISED, NO TIMING IN PROGRESS (EXCEPT FUNCTIONS DI-D) |
| Net weight | 0.06 KG |
| Compatibility code | RE10 |
| Immunity to microbreaks | 10 MS |
| Dielectric strength | 2.5 KV FOR 1 MA/1 MINUTE AT 50 HZ CONFORMING TO IEC 61812-1 |
| Standards | IEC 60669-2-3EN 50082-1/2EN 50081-1/2IEC 61812-1 |
| Directives | 93/68/EEC - LOW VOLTAGE DIRECTIVE73/23/EEC - LOW VOLTAGE DIRECTIVE89/336/EEC - ELECTROMAGNETIC COMPATIBILITY |
| Product certifications | CSAGLcULus |
| Ambient air temperature for storage | -30…60 °C |
| Ambient air temperature for operation | -20…60 °C |
| IP degree of protection | IP20 TERMINAL BLOCK: CONFORMING TO IEC 60529IP40 HOUSING: CONFORMING TO IEC 60529IP50 FRONT PANEL: CONFORMING TO IEC 60529 |
| Vibration resistance | 0.35 MM (F= 10…55 HZ) CONFORMING TO IEC 60068-2-6 |
| Relative humidity | 93 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-3 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE - TEST LEVEL: 6 KV LEVEL 3 (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV LEVEL 3 (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: 10 V/M LEVEL 3 (80 MHZ...1 GHZ) CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV LEVEL 3 (CAPACITIVE CONNECTING CLIP) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV LEVEL 3 (DIRECT) CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST - TEST LEVEL: 1 KV LEVEL 3 (DIFFERENTIAL MODE) CONFORMING TO IEC 61000-4-5SURGE IMMUNITY TEST - TEST LEVEL: 2 KV LEVEL 3 (COMMON MODE) CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES - TEST LEVEL: 10 V (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6IMMUNITY TO MICROBREAKS AND VOLTAGE DROPS - TEST LEVEL: 30 % (10 MS) CONFORMING TO IEC 61000-4-11IMMUNITY TO MICROBREAKS AND VOLTAGE DROPS - TEST LEVEL: 60 % (100 MS) CONFORMING TO IEC 61000-4-11IMMUNITY TO MICROBREAKS AND VOLTAGE DROPS - TEST LEVEL: 95 % (5 S) CONFORMING TO IEC 61000-4-11CONDUCTED AND RADIATED EMISSIONS CLASS B GROUP 1 CONFORMING TO EN 55022 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.4 CM |
| Package 1 Width | 2.5 CM |
| Package 1 Length | 8 CM |
| Package 1 Weight | 84.5 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Total lifecycle Carbon footprint | 55 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.4608192771 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0209522892 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0107298795 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 53.156 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 53 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1293325301 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 7bdc2711-0ad2-427c-8ece-532c5e9f09d7 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |