PratiKa wander plug 16 A
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
PratiKa wander plug 16 A
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | PratiKa wander plug 16 A |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Italy |
| Manufacturer | Schneider Electric |
| Range | MUREVA |
| Product or component type | WANDER PLUG |
| Device short name | Mureva plug |
| Plug, socket category | LOW VOLTAGE |
| Poles description | 3P + N + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Plug, socket, control station shape | STRAIGHT |
| [In] rated current | 16 A |
| [Ue] rated operational voltage | 380...415 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 6 H |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | SLEEVES: BRASS |
| Connections - terminals | CAPTIVE SCREWS |
| Cable cross section | 1…4 MM² |
| Cable outer diameter | 8…15 MM |
| cable entry | FAIR LEADCABLE GLAND |
| Thread type | PG 21 |
| Net weight | 0.19 KG |
| Height | 142 MM |
| Width | 74 MM |
| Depth | 74 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | RED |
| Standards | IEC 60309-1IEC 60309-2 |
| IP degree of protection | IP44 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO EN 62262 |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-11 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Operating altitude | 2000 M |
| Ambient air temperature for operation | 35 °C ( 86400 S ) -25…40 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.500 CM |
| Package 1 Width | 6.500 CM |
| Package 1 Length | 15.500 CM |
| Package 1 Weight | 191.600 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 12.500 CM |
| Package 2 Width | 27.000 CM |
| Package 2 Length | 27.000 CM |
| Package 2 Weight | 2.055 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 30 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 6.626 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 33 |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.280868315948578 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.024634349114866252 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 2.9620985915492968 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5933997307084616 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| SCIP Number | 661ec80b-b956-4b0a-92bb-53046f4cfb4c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| OECD PFAS Regulation | No OECD PFAS Chemicals Present (Download) |
| Ship Recycling Directive | Reportable (Download) |
| POP Directive | No POPs (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | PratiKa wander plug 16 A |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Italy |
| Manufacturer | Schneider Electric |
| Range | MUREVA |
| Product or component type | WANDER PLUG |
| Device short name | Mureva plug |
| Plug, socket category | LOW VOLTAGE |
| Poles description | 3P + N + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Plug, socket, control station shape | STRAIGHT |
| [In] rated current | 16 A |
| [Ue] rated operational voltage | 380...415 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 6 H |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | SLEEVES: BRASS |
| Connections - terminals | CAPTIVE SCREWS |
| Cable cross section | 1…4 MM² |
| Cable outer diameter | 8…15 MM |
| cable entry | FAIR LEADCABLE GLAND |
| Thread type | PG 21 |
| Net weight | 0.19 KG |
| Height | 142 MM |
| Width | 74 MM |
| Depth | 74 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | RED |
| Standards | IEC 60309-1IEC 60309-2 |
| IP degree of protection | IP44 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO EN 62262 |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-11 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Operating altitude | 2000 M |
| Ambient air temperature for operation | 35 °C ( 86400 S ) -25…40 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.500 CM |
| Package 1 Width | 6.500 CM |
| Package 1 Length | 15.500 CM |
| Package 1 Weight | 191.600 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 12.500 CM |
| Package 2 Width | 27.000 CM |
| Package 2 Length | 27.000 CM |
| Package 2 Weight | 2.055 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 30 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 6.626 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 33 |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.280868315948578 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.024634349114866252 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 2.9620985915492968 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5933997307084616 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| SCIP Number | 661ec80b-b956-4b0a-92bb-53046f4cfb4c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| OECD PFAS Regulation | No OECD PFAS Chemicals Present (Download) |
| Ship Recycling Directive | Reportable (Download) |
| POP Directive | No POPs (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |