Regulated Power Supply, 100 to 240V AC, 24V, 5A, single phase, Optimized
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Regulated Power Supply, 100 to 240V AC, 24V, 5A, single phase, Optimized
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This ABLS regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 240V AC and 140 V to 340 V DC, a rated output current of 5A at 24V DC and a rated power output of 120W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It installs on omega rail or fixing by screw. Its width is 40mm, its height is 123,6mm, its depth is 117,6mm. It ensures a protection against overloads and short-circuits with automatic restart after the source of overload/short-circuit has been corrected. It weighs 0.550kg. It is a power supply for industrial use, rail mounting. It conforms to EN62368-1, ENIEC61010-1/2-201, ENIEC61204-3, EN61000-6-1/2/3/4, EN61000-3-2-3, UL62368-1, UL61010-2-201/-1-201, CSAC22.2No62368-1/No61010-2-201/No61010-1 standards, and certified by CE, CUL listed/recognized, RCM, CBscheme. The Acti9 iC60 range of Miniature Circuit Breakers is recommanded for its protection. The type of protection is 13A, C-Curve. It has in the front face a LED indicating presence of DC output voltage, and a QR code for access to the latest technical documentation. Thanks to its book housing, it can be installed either in enclosures or industrial panels by clipping on omega (DIN) rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.
Overview
| Product Name | Regulated Power Supply, 100 to 240V AC, 24V, 5A, single phase, Optimized |
|---|---|
| Tax Class | GST-18 |
| Nominal Output Voltage | 24 V DC |
| Country of Origin | Thailand |
| Manufacturer | Schneider Electric |
| Range of product | MODICON POWER SUPPLY |
| Product or component type | POWER SUPPLY |
| Power supply type | REGULATED SWITCH MODE |
| Variant option | OPTIMIZED |
| Enclosure material | ALUMINIUM |
| Nominal input voltage | 100...240 V AC SINGLE PHASE100...240 V AC PHASE TO PHASE140...340 V DC |
| Rated power in W | 120 W |
| Output voltage | 24 V DC |
| Power supply output current | 5 A |
| Input voltage limits | 85...264 V AC WITHOUT TEMPERATURE DERATING120...375 V DC WITHOUT TEMPERATURE DERATING |
| Nominal network frequency | 50…60 HZ |
| Network system compatibility | TNTTIT |
| Maximum leakage current | 1 MA 240 V AC |
| Input protection type | INTEGRATED FUSE (NOT INTERCHANGEABLE) 4 AEXTERNAL PROTECTION (RECOMMENDED) 20 A CURVE CEXTERNAL PROTECTION (RECOMMENDED) 13 A CURVE C |
| Inrush current | 30.0 A AT 115 V60.0 A AT 230 V |
| Power factor | 0.55 AT 115 V AC0.45 AT 230 V AC |
| Efficiency | 85 % AT 115 V AC88 % AT 230 V AC |
| Output voltage adjustment | 22...28 V |
| Power dissipation in W | 25 W |
| Current consumption | < 2.5 A 115 V AC< 1.4 A 230 V AC< 1.3 A 140 V DC |
| Turn-on time | < 1 S |
| Holding time | > 20 MS 115 V AC> 40 MS 230 V AC |
| Startup with capacitive loads | 8000 µF |
| Residual ripple | < 120 MV |
| Meantime between failure [MTBF] | 700000 H AT 25 °C, FULL LOAD CONFORMING TO SR 332 |
| Output protection type | AGAINST OVERLOAD AND SHORT-CIRCUITS, PROTECTION TECHNOLOGY: AUTOMATIC RESETAGAINST OVER TEMPERATURE, PROTECTION TECHNOLOGY: MANUAL RESETAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: MANUAL RESET |
| Connections - terminals | SCREW CONNECTION: 0.5...4 MM², (20 AWG...12 AWG) WITHOUT WIRE END FERRULE FOR OUTPUTSCREW CONNECTION: 0.5...2.5 MM², (20 AWG...14 AWG) WITH WIRE END FERRULE FOR OUTPUTSCREW CONNECTION: 0.75...4 MM², (18 AWG...12 AWG) WITHOUT WIRE END FERRULE FOR INPUTSCREW CONNECTION: 0.75...4 MM², (18 AWG...12 AWG) WITH WIRE END FERRULE FOR INPUT |
| Line and load regulation | < 0.5 % AT 0 TO 100 % LOAD AT 25 °C< 1 % AT FULL VOLTAGE RANGE IN LINE AT 25 °C |
| Status LED | 1 LED (GREEN) OUTPUT VOLTAGE |
| Depth | 117.6 MM |
| Height | 123.6 MM |
| Width | 40 MM |
| Net weight | 0.55 KG |
| Output coupling | PARALLELSERIAL |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715DOUBLE-PROFILE DIN RAIL |
| Supply | SELV CONFORMING TO IEC 60950-1SELV CONFORMING TO IEC 60204-1SELV CONFORMING TO IEC 60364-4-41 |
| Dielectric strength | 3000 V AC WITH INPUT TO OUTPUT |
| Service life | 10 YEAR(S) |
| Overvoltage category | II |
| Standards | IEC 62368-1EN/IEC 61204-3IEC 61000-6-1IEC 61000-6-2IEC 61000-6-3IEC 61000-6-4IEC 61000-3-2EN 61000-3-3UL 62368-1CSA C22.2 NO 62368-1UL 508CSA C22.2 NO 107.1 |
| Product certifications | CECUL listedCUL recognizedRCMCB SchemeEACKC |
| Operating altitude | < 5000 M |
| Shock resistance | 150 M/S² FOR 11 MS |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | -20…-10 °C WITH CURRENT DERATING OF 2 % PER °C MOUNTING POSITION A < 2000 M-10…40 °C WITHOUT DERATING MOUNTING POSITION A 115 V AC < 2000 M-10…50 °C WITHOUT DERATING MOUNTING POSITION A 230 V AC < 2000 M40…70 °C WITH CURRENT DERATING OF 1.67 % PER °C MOUNTING POSITION A 115 V AC < 2000 M50…70 °C WITH CURRENT DERATING OF 2.5 % PER °C MOUNTING POSITION A 230 V AC < 2000 M |
| Electrical shock protection class | CLASS I |
| Pollution degree | 2 |
| Vibration resistance | 3 MM (F= 2…9 HZ) CONFORMING TO IEC 60068-2-610 M/S² (F= 9…200 HZ) CONFORMING TO IEC 60068-2-6 |
| Electromagnetic immunity | IMMUNITY TO ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2IMMUNITY TO ELECTROSTATIC DISCHARGE - TEST LEVEL: 15 KV (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 15 V/M (80 MHZ...2 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 5 V/M (2...2.7 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 5 V/M (2.7...6 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO FAST TRANSIENTS - TEST LEVEL: 4 KV (ON INPUT-OUTPUT) CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST - TEST LEVEL: 4 KV (BETWEEN POWER SUPPLY AND EARTH) CONFORMING TO IEC 61000-4-5SURGE IMMUNITY TEST - TEST LEVEL: 3 KV (BETWEEN PHASES) CONFORMING TO IEC 61000-4-5IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 15 V (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6IMMUNITY TO MAGNETIC FIELDS - TEST LEVEL: 30 A/M (50...60 HZ) CONFORMING TO IEC 61000-4-8IMMUNITY TO VOLTAGE DIPS CONFORMING TO IEC 61000-4-11DISTURBING FIELD EMISSION CONFORMING TO EN 55016-2-3LIMITS FOR HARMONIC CURRENT EMISSIONS CONFORMING TO IEC 61000-3-2 CONFORMING TO EN 55016-1-2 CONFORMING TO EN 55016-2-1 |
| Electromagnetic emission | CONDUCTED EMISSIONS CONFORMING TO IEC 61000-6-3RADIATED EMISSIONS CONFORMING TO IEC 61000-6-4 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.000 CM |
| Package 1 Width | 17.500 CM |
| Package 1 Length | 18.500 CM |
| Package 1 Weight | 727.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 13 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 10.157 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 312 |
| Package 3 Height | 105.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 252.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 12 |
| Total lifecycle Carbon footprint | 1 251 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6.538260491663987 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.2814372922210785 |
| Carbon footprint of the distribution phase [A4] | 0.3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.01136038423392367 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1242.774451102273 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 243 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.317561161917302 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 698d9b2a-7a6a-4b8f-a149-489156f55645 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
This ABLS regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 240V AC and 140 V to 340 V DC, a rated output current of 5A at 24V DC and a rated power output of 120W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It installs on omega rail or fixing by screw. Its width is 40mm, its height is 123,6mm, its depth is 117,6mm. It ensures a protection against overloads and short-circuits with automatic restart after the source of overload/short-circuit has been corrected. It weighs 0.550kg. It is a power supply for industrial use, rail mounting. It conforms to EN62368-1, ENIEC61010-1/2-201, ENIEC61204-3, EN61000-6-1/2/3/4, EN61000-3-2-3, UL62368-1, UL61010-2-201/-1-201, CSAC22.2No62368-1/No61010-2-201/No61010-1 standards, and certified by CE, CUL listed/recognized, RCM, CBscheme. The Acti9 iC60 range of Miniature Circuit Breakers is recommanded for its protection. The type of protection is 13A, C-Curve. It has in the front face a LED indicating presence of DC output voltage, and a QR code for access to the latest technical documentation. Thanks to its book housing, it can be installed either in enclosures or industrial panels by clipping on omega (DIN) rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.
Overview
| Product Name | Regulated Power Supply, 100 to 240V AC, 24V, 5A, single phase, Optimized |
|---|---|
| Tax Class | GST-18 |
| Nominal Output Voltage | 24 V DC |
| Country of Origin | Thailand |
| Manufacturer | Schneider Electric |
| Range of product | MODICON POWER SUPPLY |
| Product or component type | POWER SUPPLY |
| Power supply type | REGULATED SWITCH MODE |
| Variant option | OPTIMIZED |
| Enclosure material | ALUMINIUM |
| Nominal input voltage | 100...240 V AC SINGLE PHASE100...240 V AC PHASE TO PHASE140...340 V DC |
| Rated power in W | 120 W |
| Output voltage | 24 V DC |
| Power supply output current | 5 A |
| Input voltage limits | 85...264 V AC WITHOUT TEMPERATURE DERATING120...375 V DC WITHOUT TEMPERATURE DERATING |
| Nominal network frequency | 50…60 HZ |
| Network system compatibility | TNTTIT |
| Maximum leakage current | 1 MA 240 V AC |
| Input protection type | INTEGRATED FUSE (NOT INTERCHANGEABLE) 4 AEXTERNAL PROTECTION (RECOMMENDED) 20 A CURVE CEXTERNAL PROTECTION (RECOMMENDED) 13 A CURVE C |
| Inrush current | 30.0 A AT 115 V60.0 A AT 230 V |
| Power factor | 0.55 AT 115 V AC0.45 AT 230 V AC |
| Efficiency | 85 % AT 115 V AC88 % AT 230 V AC |
| Output voltage adjustment | 22...28 V |
| Power dissipation in W | 25 W |
| Current consumption | < 2.5 A 115 V AC< 1.4 A 230 V AC< 1.3 A 140 V DC |
| Turn-on time | < 1 S |
| Holding time | > 20 MS 115 V AC> 40 MS 230 V AC |
| Startup with capacitive loads | 8000 µF |
| Residual ripple | < 120 MV |
| Meantime between failure [MTBF] | 700000 H AT 25 °C, FULL LOAD CONFORMING TO SR 332 |
| Output protection type | AGAINST OVERLOAD AND SHORT-CIRCUITS, PROTECTION TECHNOLOGY: AUTOMATIC RESETAGAINST OVER TEMPERATURE, PROTECTION TECHNOLOGY: MANUAL RESETAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: MANUAL RESET |
| Connections - terminals | SCREW CONNECTION: 0.5...4 MM², (20 AWG...12 AWG) WITHOUT WIRE END FERRULE FOR OUTPUTSCREW CONNECTION: 0.5...2.5 MM², (20 AWG...14 AWG) WITH WIRE END FERRULE FOR OUTPUTSCREW CONNECTION: 0.75...4 MM², (18 AWG...12 AWG) WITHOUT WIRE END FERRULE FOR INPUTSCREW CONNECTION: 0.75...4 MM², (18 AWG...12 AWG) WITH WIRE END FERRULE FOR INPUT |
| Line and load regulation | < 0.5 % AT 0 TO 100 % LOAD AT 25 °C< 1 % AT FULL VOLTAGE RANGE IN LINE AT 25 °C |
| Status LED | 1 LED (GREEN) OUTPUT VOLTAGE |
| Depth | 117.6 MM |
| Height | 123.6 MM |
| Width | 40 MM |
| Net weight | 0.55 KG |
| Output coupling | PARALLELSERIAL |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715DOUBLE-PROFILE DIN RAIL |
| Supply | SELV CONFORMING TO IEC 60950-1SELV CONFORMING TO IEC 60204-1SELV CONFORMING TO IEC 60364-4-41 |
| Dielectric strength | 3000 V AC WITH INPUT TO OUTPUT |
| Service life | 10 YEAR(S) |
| Overvoltage category | II |
| Standards | IEC 62368-1EN/IEC 61204-3IEC 61000-6-1IEC 61000-6-2IEC 61000-6-3IEC 61000-6-4IEC 61000-3-2EN 61000-3-3UL 62368-1CSA C22.2 NO 62368-1UL 508CSA C22.2 NO 107.1 |
| Product certifications | CECUL listedCUL recognizedRCMCB SchemeEACKC |
| Operating altitude | < 5000 M |
| Shock resistance | 150 M/S² FOR 11 MS |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | -20…-10 °C WITH CURRENT DERATING OF 2 % PER °C MOUNTING POSITION A < 2000 M-10…40 °C WITHOUT DERATING MOUNTING POSITION A 115 V AC < 2000 M-10…50 °C WITHOUT DERATING MOUNTING POSITION A 230 V AC < 2000 M40…70 °C WITH CURRENT DERATING OF 1.67 % PER °C MOUNTING POSITION A 115 V AC < 2000 M50…70 °C WITH CURRENT DERATING OF 2.5 % PER °C MOUNTING POSITION A 230 V AC < 2000 M |
| Electrical shock protection class | CLASS I |
| Pollution degree | 2 |
| Vibration resistance | 3 MM (F= 2…9 HZ) CONFORMING TO IEC 60068-2-610 M/S² (F= 9…200 HZ) CONFORMING TO IEC 60068-2-6 |
| Electromagnetic immunity | IMMUNITY TO ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2IMMUNITY TO ELECTROSTATIC DISCHARGE - TEST LEVEL: 15 KV (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 15 V/M (80 MHZ...2 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 5 V/M (2...2.7 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 5 V/M (2.7...6 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO FAST TRANSIENTS - TEST LEVEL: 4 KV (ON INPUT-OUTPUT) CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST - TEST LEVEL: 4 KV (BETWEEN POWER SUPPLY AND EARTH) CONFORMING TO IEC 61000-4-5SURGE IMMUNITY TEST - TEST LEVEL: 3 KV (BETWEEN PHASES) CONFORMING TO IEC 61000-4-5IMMUNITY TO CONDUCTED RF DISTURBANCES - TEST LEVEL: 15 V (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6IMMUNITY TO MAGNETIC FIELDS - TEST LEVEL: 30 A/M (50...60 HZ) CONFORMING TO IEC 61000-4-8IMMUNITY TO VOLTAGE DIPS CONFORMING TO IEC 61000-4-11DISTURBING FIELD EMISSION CONFORMING TO EN 55016-2-3LIMITS FOR HARMONIC CURRENT EMISSIONS CONFORMING TO IEC 61000-3-2 CONFORMING TO EN 55016-1-2 CONFORMING TO EN 55016-2-1 |
| Electromagnetic emission | CONDUCTED EMISSIONS CONFORMING TO IEC 61000-6-3RADIATED EMISSIONS CONFORMING TO IEC 61000-6-4 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.000 CM |
| Package 1 Width | 17.500 CM |
| Package 1 Length | 18.500 CM |
| Package 1 Weight | 727.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 13 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 10.157 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 312 |
| Package 3 Height | 105.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 252.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 12 |
| Total lifecycle Carbon footprint | 1 251 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6.538260491663987 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.2814372922210785 |
| Carbon footprint of the distribution phase [A4] | 0.3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.01136038423392367 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1242.774451102273 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 243 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.317561161917302 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 698d9b2a-7a6a-4b8f-a149-489156f55645 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |