PLUG TOP IP66 ANGLED 3PIN 32A
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
PLUG TOP IP66 ANGLED 3PIN 32A
- Description
- Specifications
- Reviews
Description
56 Series Plug - 3 Pin - 32A - 250V - Angled
Overview
| Product Name | PLUG TOP IP66 ANGLED 3PIN 32A |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Vietnam |
| Manufacturer | Schneider Electric |
Reviews
Description
56 Series Plug - 3 Pin - 32A - 250V - Angled
Overview
| Product Name | PLUG TOP IP66 ANGLED 3PIN 32A |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Vietnam |
| Manufacturer | Schneider Electric |