calcPageSize())"
/>
calcActive())">
PLUG TOP IP66 ANGLED 3PIN 20A
56PA320-EO
₹ 5,748.00
₹ 3,333.84
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
56PA320-EO
PLUG TOP IP66 ANGLED 3PIN 20A
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
PLUG TOP IP66 ANGLED 3PIN 20A
₹ 5,748.00
₹ 3,333.84
Description
56 Series Plug - 3 Pin - 20A - 250V - Angled
Product Details
| Product Name | PLUG TOP IP66 ANGLED 3PIN 20A |
|---|---|
| Range Name | Clipsal |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account