WALL SOCKET PK SCREW 16A IP67 220V 2PT 5
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
WALL SOCKET PK SCREW 16A IP67 220V 2PT 5
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | WALL SOCKET PK SCREW 16A IP67 220V 2PT 5 |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Italy |
| Manufacturer | Schneider Electric |
| Range | MUREVA |
| Product or component type | SOCKET |
| Device short name | Mureva socket |
| Plug, socket category | LOW VOLTAGE |
| Poles description | 2P + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Mounting mode | WALL-MOUNTED |
| Plug, socket, control station shape | ANGLED |
| [In] rated current | 16 A |
| [Ue] rated operational voltage | 200...250 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 6 H |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | SLEEVES: BRASS |
| Connections - terminals | CAPTIVE SCREWS |
| Cable cross section | 1…4 MM² |
| Cable outer diameter | 21 MM |
| Thread type | M25 |
| Net weight | 0.23 KG |
| Height | 155 MM |
| Width | 67 MM |
| Depth | 126 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | BLUE |
| Standards | IEC 60309-2IEC 60309-1 |
| IP degree of protection | IP67 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO EN 62262 |
| Fire resistance | 750 °C CONFORMING TO IEC 60695-2-1 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Ambient air temperature for operation | 35 °C ( 86400 S ) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.200 CM |
| Package 1 Width | 7.300 CM |
| Package 1 Length | 13.200 CM |
| Package 1 Weight | 210.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 17.800 CM |
| Package 2 Width | 27.000 CM |
| Package 2 Length | 27.200 CM |
| Package 2 Weight | 2.294 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 20 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 5.075 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 33 |
| Total lifecycle Carbon footprint | 6 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.4562771535317565 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.028007906325278473 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.7699436619718325 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6746630078851305 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| Average percentage of recycled plastic content | 10 % |
| SCIP Number | 89350e0d-a4ac-4516-bf86-fdaed8a227fc |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| OECD PFAS Regulation | No OECD PFAS Chemicals Present (Download) |
Reviews
Overview
| Product Name | WALL SOCKET PK SCREW 16A IP67 220V 2PT 5 |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Italy |
| Manufacturer | Schneider Electric |
| Range | MUREVA |
| Product or component type | SOCKET |
| Device short name | Mureva socket |
| Plug, socket category | LOW VOLTAGE |
| Poles description | 2P + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Mounting mode | WALL-MOUNTED |
| Plug, socket, control station shape | ANGLED |
| [In] rated current | 16 A |
| [Ue] rated operational voltage | 200...250 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 6 H |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | SLEEVES: BRASS |
| Connections - terminals | CAPTIVE SCREWS |
| Cable cross section | 1…4 MM² |
| Cable outer diameter | 21 MM |
| Thread type | M25 |
| Net weight | 0.23 KG |
| Height | 155 MM |
| Width | 67 MM |
| Depth | 126 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | BLUE |
| Standards | IEC 60309-2IEC 60309-1 |
| IP degree of protection | IP67 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO EN 62262 |
| Fire resistance | 750 °C CONFORMING TO IEC 60695-2-1 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Ambient air temperature for operation | 35 °C ( 86400 S ) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.200 CM |
| Package 1 Width | 7.300 CM |
| Package 1 Length | 13.200 CM |
| Package 1 Weight | 210.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 17.800 CM |
| Package 2 Width | 27.000 CM |
| Package 2 Length | 27.200 CM |
| Package 2 Weight | 2.294 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 20 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 5.075 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 33 |
| Total lifecycle Carbon footprint | 6 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.4562771535317565 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.028007906325278473 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.7699436619718325 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6746630078851305 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| Average percentage of recycled plastic content | 10 % |
| SCIP Number | 89350e0d-a4ac-4516-bf86-fdaed8a227fc |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| OECD PFAS Regulation | No OECD PFAS Chemicals Present (Download) |