Wander socket PK PratiKa screws 16A IP67
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Wander socket PK PratiKa screws 16A IP67
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Pratika industrial wander socket with captive screws connection is straight. It has 2P+E poles, rated current is 16A and the operating voltage is 200VAC to 250VAC. The dimensions of the base plate are (W) 84mm x (H) 84mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 16A is 8mm to 15mm for 1mm² to 4mm² cables. The color of the socket is light grey (RAL 7035) with blue easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Overview
| Product Name | Wander socket PK PratiKa screws 16A IP67 |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Italy |
| Manufacturer | Schneider Electric |
| Range | MUREVA |
| Product or component type | WANDER SOCKET |
| Device short name | Mureva screw |
| Plug, socket category | LOW VOLTAGE |
| Poles description | 2P + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Plug, socket, control station shape | STRAIGHT |
| [In] rated current | 16 A |
| [Ue] rated operational voltage | 200...250 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 6 H |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | SLEEVES: BRASS |
| Connections - terminals | CAPTIVE SCREWS |
| Cable cross section | 1…4 MM² |
| Cable outer diameter | 8…15 MM |
| cable entry | CABLE GLAND |
| Thread type | PG 21 |
| Net weight | 0.17 KG |
| Height | 84 MM |
| Width | 84 MM |
| Depth | 142 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | BLUE |
| Standards | IEC 60309-2IEC 60309-1 |
| IP degree of protection | IP67 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO EN 62262 |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Ambient air temperature for operation | 35 °C ( 86400 S ) -25…40 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 8.000 CM |
| Package 1 Length | 15.000 CM |
| Package 1 Weight | 174.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 12.400 CM |
| Package 2 Width | 26.400 CM |
| Package 2 Length | 27.000 CM |
| Package 2 Weight | 1.866 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 30 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 6.085 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 33 |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1543700263884158 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.022201465899115303 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.7699436619718325 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5347956962223007 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| Average percentage of recycled plastic content | 32 % |
| SCIP Number | 89350e0d-a4ac-4516-bf86-fdaed8a227fc |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| OECD PFAS Regulation | No OECD PFAS Chemicals Present (Download) |
| POP Directive | No POPs (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
This Pratika industrial wander socket with captive screws connection is straight. It has 2P+E poles, rated current is 16A and the operating voltage is 200VAC to 250VAC. The dimensions of the base plate are (W) 84mm x (H) 84mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 16A is 8mm to 15mm for 1mm² to 4mm² cables. The color of the socket is light grey (RAL 7035) with blue easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Overview
| Product Name | Wander socket PK PratiKa screws 16A IP67 |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Italy |
| Manufacturer | Schneider Electric |
| Range | MUREVA |
| Product or component type | WANDER SOCKET |
| Device short name | Mureva screw |
| Plug, socket category | LOW VOLTAGE |
| Poles description | 2P + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Plug, socket, control station shape | STRAIGHT |
| [In] rated current | 16 A |
| [Ue] rated operational voltage | 200...250 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 6 H |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | SLEEVES: BRASS |
| Connections - terminals | CAPTIVE SCREWS |
| Cable cross section | 1…4 MM² |
| Cable outer diameter | 8…15 MM |
| cable entry | CABLE GLAND |
| Thread type | PG 21 |
| Net weight | 0.17 KG |
| Height | 84 MM |
| Width | 84 MM |
| Depth | 142 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | BLUE |
| Standards | IEC 60309-2IEC 60309-1 |
| IP degree of protection | IP67 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO EN 62262 |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Ambient air temperature for operation | 35 °C ( 86400 S ) -25…40 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 8.000 CM |
| Package 1 Length | 15.000 CM |
| Package 1 Weight | 174.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 12.400 CM |
| Package 2 Width | 26.400 CM |
| Package 2 Length | 27.000 CM |
| Package 2 Weight | 1.866 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 30 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 6.085 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 33 |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1543700263884158 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.022201465899115303 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.7699436619718325 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5347956962223007 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| Average percentage of recycled plastic content | 32 % |
| SCIP Number | 89350e0d-a4ac-4516-bf86-fdaed8a227fc |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| OECD PFAS Regulation | No OECD PFAS Chemicals Present (Download) |
| POP Directive | No POPs (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |