Pilot Light, Complete, 24V, Red
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Pilot Light, Complete, 24V, Red
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | Pilot Light, Complete, 24V, Red |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 24 V AC/DC |
| Country of Origin | France |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB5 |
| Product or component type | PILOT LIGHT |
| Device short name | XB5 |
| Bezel material | DARK GREY PLASTIC |
| Fixing collar material | PLASTIC |
| Head type | STANDARD |
| Mounting diameter | 22.5 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Cap/operator or lens colour | RED |
| Operator additional information | WITH PLAIN LENS |
| Light source | UNIVERSAL LED |
| Bulb base | INTEGRAL LED |
| Light source colour | RED |
| [Us] rated supply voltage | 24 V AC/DC AT 50/60 HZ |
| Device presentation | COMPLETE PRODUCT |
| Height | 42 MM |
| Width | 30 MM |
| Depth | 54 MM |
| Terminals description ISO n°1 | (X1-X2)PL |
| Net weight | 0.038 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| [Ui] rated insulation voltage | 250 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| GCR BRIDGE | XB5AVCUST03 |
| Compatibility code | XB5 |
| Supply voltage limits | 19.2…30 V DC21.6…26.4 V AC |
| Current consumption | 18 MA |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-4-5 |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67 CONFORMING TO IEC 60529IP69 CONFORMING TO IEC 60529IP69K CONFORMING TO ISO 20653 |
| Enclosure Type | UL TYPE 4X/13 |
| IK degree of protection | IK05 CONFORMING TO IEC 50102 |
| Standards | UL 508IEC 60947-1IEC 60947-5-1CSA C22.2 NO 14JIS C8201-5-1IEC 60947-5-4JIS C8201-1 |
| Product certifications | CSAUL listed |
| Vibration resistance | 5 GN (F= 12…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 50 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2730 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE - TEST LEVEL: 6 KV (ON CONTACT (ON METAL PARTS)) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV (IN FREE AIR (IN INSULATING PARTS)) CONFORMING TO IEC 61000-4-2ELECTROMAGNETIC EMISSION CLASS B CONFORMING TO IEC 55011 |
| Resistance to electrostatic discharge | 6 KV ON CONTACT (ON METAL PARTS) CONFORMING TO IEC 61000-4-28 KV IN FREE AIR (IN INSULATING PARTS) CONFORMING TO IEC 61000-4-2 |
| Electromagnetic emission | CLASS B CONFORMING TO IEC 55011 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.500 CM |
| Package 1 Width | 5.500 CM |
| Package 1 Length | 8.500 CM |
| Package 1 Weight | 35.300 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 150 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 5.762 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 1200 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 60.000 CM |
| Package 3 Weight | 54.096 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 22 |
| Total lifecycle Carbon footprint | 0.8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.28994 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0049691333 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0147661667 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3849577465 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0659226111 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| Average percentage of recycled plastic content | 21 % |
| Average percentage of recycled metal content | 7 % |
| SCIP Number | 3d14fd98-3859-4733-a5ee-a3016769973c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | Pilot Light, Complete, 24V, Red |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 24 V AC/DC |
| Country of Origin | France |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB5 |
| Product or component type | PILOT LIGHT |
| Device short name | XB5 |
| Bezel material | DARK GREY PLASTIC |
| Fixing collar material | PLASTIC |
| Head type | STANDARD |
| Mounting diameter | 22.5 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Cap/operator or lens colour | RED |
| Operator additional information | WITH PLAIN LENS |
| Light source | UNIVERSAL LED |
| Bulb base | INTEGRAL LED |
| Light source colour | RED |
| [Us] rated supply voltage | 24 V AC/DC AT 50/60 HZ |
| Device presentation | COMPLETE PRODUCT |
| Height | 42 MM |
| Width | 30 MM |
| Depth | 54 MM |
| Terminals description ISO n°1 | (X1-X2)PL |
| Net weight | 0.038 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| [Ui] rated insulation voltage | 250 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| GCR BRIDGE | XB5AVCUST03 |
| Compatibility code | XB5 |
| Supply voltage limits | 19.2…30 V DC21.6…26.4 V AC |
| Current consumption | 18 MA |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-4-5 |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67 CONFORMING TO IEC 60529IP69 CONFORMING TO IEC 60529IP69K CONFORMING TO ISO 20653 |
| Enclosure Type | UL TYPE 4X/13 |
| IK degree of protection | IK05 CONFORMING TO IEC 50102 |
| Standards | UL 508IEC 60947-1IEC 60947-5-1CSA C22.2 NO 14JIS C8201-5-1IEC 60947-5-4JIS C8201-1 |
| Product certifications | CSAUL listed |
| Vibration resistance | 5 GN (F= 12…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 50 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2730 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE - TEST LEVEL: 6 KV (ON CONTACT (ON METAL PARTS)) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV (IN FREE AIR (IN INSULATING PARTS)) CONFORMING TO IEC 61000-4-2ELECTROMAGNETIC EMISSION CLASS B CONFORMING TO IEC 55011 |
| Resistance to electrostatic discharge | 6 KV ON CONTACT (ON METAL PARTS) CONFORMING TO IEC 61000-4-28 KV IN FREE AIR (IN INSULATING PARTS) CONFORMING TO IEC 61000-4-2 |
| Electromagnetic emission | CLASS B CONFORMING TO IEC 55011 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.500 CM |
| Package 1 Width | 5.500 CM |
| Package 1 Length | 8.500 CM |
| Package 1 Weight | 35.300 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 150 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 5.762 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 1200 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 60.000 CM |
| Package 3 Weight | 54.096 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 22 |
| Total lifecycle Carbon footprint | 0.8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.28994 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0049691333 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0147661667 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3849577465 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0659226111 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| Average percentage of recycled plastic content | 21 % |
| Average percentage of recycled metal content | 7 % |
| SCIP Number | 3d14fd98-3859-4733-a5ee-a3016769973c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |