NC CONTACT BLOCK-2
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
NC CONTACT BLOCK-2
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Harmony XB5N/XB7N, single contact block uses screw clamp terminals. The single contact block features with protected terminals. It is easily installed and replaced on XB5N/XB7N complete push-button units and selector switches via a clip assembly and connects to control circuits with simple screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It has clear color scheme. It is an IP65 rated product. It offers mechanical durability of about 5 million operating cycles and electrical durability of about 1 million operating cycles. It is made of plastic fixing collar with AgNi contact. It weighs 0.011kg. It is used in machine manufacturers (automotive, textiles, timber) and control system panel builders. It is also suitable for service sector and infrastructure applications such as energy distribution panel builders and public works. This product is certified by UL. It complies with IEC 529 standards. The modular Harmony XB4 range of 22mm metal control and signalling units combines simplicity of installation, efficiency, modern design, flexibility, and robustness to meet most industrial applications.
Overview
| Product Name | NC CONTACT BLOCK-2 |
|---|---|
| Category | 22 mm Pushbuttons, switches, pilots lights |
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB5N/XB7N |
| Product or component type | CONTACT BLOCK WITH PROTECTED TERMINALS |
| Device short name | ZBE |
| Sale per indivisible quantity | 20 |
| Contact block type | SINGLE |
| Fixing collar material | PLASTIC |
| Terminals description ISO n°1 | (11-12)NC |
| Net weight | 0.011 KG |
| Contacts type and composition | 1 NC |
| Contact operation | SLOW-BREAK |
| Contacts usage | STANDARD CONTACTS |
| Positive opening | WITH CONFORMING TO IEC 60947-5-1 APPENDIX K |
| Operating travel | 2.6 MM (NC CHANGING ELECTRICAL STATE)4.3 MM (TOTAL TRAVEL) |
| Operating force | 3.5 N NC CHANGING ELECTRICAL STATE |
| Operating torque | 0.14 N.M |
| Torque value | 0.14 N.M |
| Mechanical durability | 5000000 CYCLES |
| Connections - terminals | SCREW CLAMP TERMINAL, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-16 A AT 120 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.1 A AT 600 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.55 A AT 125 V, DC-13, Q600 CONFORMING TO IEC 60947-5-11.2 A AT 600 V, AC-15, A600 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, AC-15, 2 A AT 230 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 5 V, 1 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4Λ < 10EXP(-8) AT 17 V, 5 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4 |
| Protective treatment | STANDARD VERSION |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Standards | IEC 60947-5-4IEC 60947-1IEC 60947-5-1IS 13947-5-1 |
| Product certifications | CE |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.5 CM |
| Package 1 Width | 3 CM |
| Package 1 Length | 3 CM |
| Package 1 Weight | 10 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 6 CM |
| Package 2 Width | 8 CM |
| Package 2 Length | 11 CM |
| Package 2 Weight | 224 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 400 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 5175 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 98 |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.062006670372429115 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0013076709282934963 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.007043357420789326 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.018160644802668144 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
This Harmony XB5N/XB7N, single contact block uses screw clamp terminals. The single contact block features with protected terminals. It is easily installed and replaced on XB5N/XB7N complete push-button units and selector switches via a clip assembly and connects to control circuits with simple screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It has clear color scheme. It is an IP65 rated product. It offers mechanical durability of about 5 million operating cycles and electrical durability of about 1 million operating cycles. It is made of plastic fixing collar with AgNi contact. It weighs 0.011kg. It is used in machine manufacturers (automotive, textiles, timber) and control system panel builders. It is also suitable for service sector and infrastructure applications such as energy distribution panel builders and public works. This product is certified by UL. It complies with IEC 529 standards. The modular Harmony XB4 range of 22mm metal control and signalling units combines simplicity of installation, efficiency, modern design, flexibility, and robustness to meet most industrial applications.
Overview
| Product Name | NC CONTACT BLOCK-2 |
|---|---|
| Category | 22 mm Pushbuttons, switches, pilots lights |
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB5N/XB7N |
| Product or component type | CONTACT BLOCK WITH PROTECTED TERMINALS |
| Device short name | ZBE |
| Sale per indivisible quantity | 20 |
| Contact block type | SINGLE |
| Fixing collar material | PLASTIC |
| Terminals description ISO n°1 | (11-12)NC |
| Net weight | 0.011 KG |
| Contacts type and composition | 1 NC |
| Contact operation | SLOW-BREAK |
| Contacts usage | STANDARD CONTACTS |
| Positive opening | WITH CONFORMING TO IEC 60947-5-1 APPENDIX K |
| Operating travel | 2.6 MM (NC CHANGING ELECTRICAL STATE)4.3 MM (TOTAL TRAVEL) |
| Operating force | 3.5 N NC CHANGING ELECTRICAL STATE |
| Operating torque | 0.14 N.M |
| Torque value | 0.14 N.M |
| Mechanical durability | 5000000 CYCLES |
| Connections - terminals | SCREW CLAMP TERMINAL, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-16 A AT 120 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.1 A AT 600 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.55 A AT 125 V, DC-13, Q600 CONFORMING TO IEC 60947-5-11.2 A AT 600 V, AC-15, A600 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, AC-15, 2 A AT 230 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 5 V, 1 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4Λ < 10EXP(-8) AT 17 V, 5 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4 |
| Protective treatment | STANDARD VERSION |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Standards | IEC 60947-5-4IEC 60947-1IEC 60947-5-1IS 13947-5-1 |
| Product certifications | CE |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.5 CM |
| Package 1 Width | 3 CM |
| Package 1 Length | 3 CM |
| Package 1 Weight | 10 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 6 CM |
| Package 2 Width | 8 CM |
| Package 2 Length | 11 CM |
| Package 2 Weight | 224 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 400 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 5175 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 98 |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.062006670372429115 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0013076709282934963 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.007043357420789326 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.018160644802668144 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |