MODULAR BASE FOR 2 UNIKA PANEL 220X360
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
MODULAR BASE FOR 2 UNIKA PANEL 220X360
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | MODULAR BASE FOR 2 UNIKA PANEL 220X360 |
|---|---|
| Country of Origin | Italy |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | MUREVA |
| Product name | MUREVA ENCLOSURE |
| Product or component type | ENCLOSURE |
| enclosure type | MODULAR BASE |
| Mounting mode | SURFACE MOUNTED |
| Number of openings of interface | 2 |
| cable entry | KNOCK-OUTFAIR LEAD |
| Material | SELF-EXTINGUISHING POLYMER: HOUSING |
| Net weight | 1.167 KG |
| Base dimension | 103 X 225 MM |
| Height | 350 MM |
| Width | 210 MM |
| Depth | 70 MM |
| Colour | GREY (RAL 7035) |
| Standards | IEC 60529EN 62262EN 60439IEC 60695-2-1 |
| IP degree of protection | IP65 CONFORMING TO IEC 60529 |
| IK degree of protection | IK09 CONFORMING TO EN 62262 |
| Fire resistance | 650 °C CONFORMING TO IEC 60695-2-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.500 CM |
| Package 1 Width | 36.000 CM |
| Package 1 Length | 22.200 CM |
| Package 1 Weight | 1.032 KG |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 3 |
| Package 2 Height | 35.500 CM |
| Package 2 Width | 24.000 CM |
| Package 2 Length | 39.000 CM |
| Package 2 Weight | 3.796 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 90 |
| Package 3 Height | 80.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 125.880 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6.178008877500272 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1331472817087045 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2.7745940016688193 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| OECD PFAS Regulation | No OECD PFAS Chemicals Present (Download) |
| POP Directive | No POPs (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | MODULAR BASE FOR 2 UNIKA PANEL 220X360 |
|---|---|
| Country of Origin | Italy |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | MUREVA |
| Product name | MUREVA ENCLOSURE |
| Product or component type | ENCLOSURE |
| enclosure type | MODULAR BASE |
| Mounting mode | SURFACE MOUNTED |
| Number of openings of interface | 2 |
| cable entry | KNOCK-OUTFAIR LEAD |
| Material | SELF-EXTINGUISHING POLYMER: HOUSING |
| Net weight | 1.167 KG |
| Base dimension | 103 X 225 MM |
| Height | 350 MM |
| Width | 210 MM |
| Depth | 70 MM |
| Colour | GREY (RAL 7035) |
| Standards | IEC 60529EN 62262EN 60439IEC 60695-2-1 |
| IP degree of protection | IP65 CONFORMING TO IEC 60529 |
| IK degree of protection | IK09 CONFORMING TO EN 62262 |
| Fire resistance | 650 °C CONFORMING TO IEC 60695-2-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.500 CM |
| Package 1 Width | 36.000 CM |
| Package 1 Length | 22.200 CM |
| Package 1 Weight | 1.032 KG |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 3 |
| Package 2 Height | 35.500 CM |
| Package 2 Width | 24.000 CM |
| Package 2 Length | 39.000 CM |
| Package 2 Weight | 3.796 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 90 |
| Package 3 Height | 80.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 125.880 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6.178008877500272 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1331472817087045 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2.7745940016688193 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| OECD PFAS Regulation | No OECD PFAS Chemicals Present (Download) |
| POP Directive | No POPs (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |