MN 240VAC undervotage release
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
MN 240VAC undervotage release
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | MN 240VAC undervotage release |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | EASYPACT |
| Range of product | EASYPACT CVS800…1250 |
| Device short name | MN |
| Product or component type | VOLTAGE RELEASE |
| Device application | CONTROL |
| Voltage release type | SHUNT TRIP RELEASE |
| [Uc] control circuit voltage | 110...415 V AC |
| Range compatibility | EASYPACT EASYPACT CVS |
| Operating threshold | 240...265 V OPENING |
| Response time | > 50 MS |
| Auxiliary connection terminal | SCREW TERMINAL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.6 CM |
| Package 1 Width | 6.5 CM |
| Package 1 Length | 5.5 CM |
| Package 1 Weight | 150 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 21 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 42.5 CM |
| Package 2 Weight | 3.433 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | Yes |
| SCIP Number | 81ad7b79-ef4f-4746-bccc-1c5b358db33b |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Product Name | MN 240VAC undervotage release |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | EASYPACT |
| Range of product | EASYPACT CVS800…1250 |
| Device short name | MN |
| Product or component type | VOLTAGE RELEASE |
| Device application | CONTROL |
| Voltage release type | SHUNT TRIP RELEASE |
| [Uc] control circuit voltage | 110...415 V AC |
| Range compatibility | EASYPACT EASYPACT CVS |
| Operating threshold | 240...265 V OPENING |
| Response time | > 50 MS |
| Auxiliary connection terminal | SCREW TERMINAL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.6 CM |
| Package 1 Width | 6.5 CM |
| Package 1 Length | 5.5 CM |
| Package 1 Weight | 150 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 21 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 42.5 CM |
| Package 2 Weight | 3.433 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | Yes |
| SCIP Number | 81ad7b79-ef4f-4746-bccc-1c5b358db33b |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |