
MINIATURE RELAY 2C/O 120VAC
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
MINIATURE RELAY 2C/O 120VAC
Description
This Harmony RXM miniature plug-in relay has a coil control voltage of 120V AC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 12A.It has large choice of number of contacts for high rated current use with space-saving design.It also offers one-step loackable test button and mechanical indicator for contact status.It helps to reduce the size of enclosures and increase machine reliability: you can mount nearly everywhere.The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts.Workablity for hard-wired logic automated systems to complement the functions of industrial progammable logic controllers (PLCs).Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls.It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH.RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available.It is sold in lots of 10 and reference includes relay only.The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.
Product Details
Product Name | MINIATURE RELAY 2C/O 120VAC |
---|---|
Range Name | Relay RXMAB |
Tax Class | GST-18 |