MAIN EMERGENCY SWITCH 20A
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
MAIN EMERGENCY SWITCH 20A
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
TeSys Vario switch disconnector for door mounting, 3 poles, 20A/690V, for motor switching applications up to 5.5kW@400V AC-23. Complete unit composed of a switch body V01, a red handle with yellow 60x60mm front plate KCF1PZ. Intended for main and emergency stop switch disconnecting usage. Padlockable handle, for 3 padlocks (to be ordered separately). Handle with 4 screws fixing on door, ensuring IP65 to the mounting. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine),
Overview
| Product Name | MAIN EMERGENCY SWITCH 20A |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Czech Republic |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Product Name | TESYS VARIO |
| Device Short Name | VCF |
| Product Type | EMERGENCY STOP SWITCH DISCONNECTOR |
| Device Composition | HANDLESWITCH |
| Mounting Support | HANDLE: DOORSWITCH: DOOR |
| Mounting Method | BY 4 SCREWS FOR HANDLE |
| Performance Level | HIGH PERFORMANCE |
| Number of Poles | 3P |
| Contact Type and Composition | 3 NO |
| [Ue] IEC Rated Operational Voltage | 690 V AC 50/60 HZ |
| IEC Rated Operational Power in W | 7.5 KW AT 500 V (AC-3)11 KW AT 690 V (AC-23A)3 KW AT 230...240 V (AC-3)4 KW AT 400...415 V (AC-3)7.5 KW AT 500 V (AC-23A)5.5 KW AT 690 V (AC-3)4 KW AT 230...240 V (AC-23A)5.5 KW AT 400...415 V (AC-23A) |
| [Ie] Rated Operational Current | 11 A AC-23 UE: 400 V |
| [Ith] Conventional Free Air Thermal Current | 20 A |
| [Ithe] Conventional Enclosed Thermal Current | 16 A |
| Making Capacity ( I Rms) | 200 A AT 400 V AC-21A200 A AT 400 V AC-22A200 A AT 400 V AC-23A |
| Breaking Capacity | 200 A AT 400 V (AC-21A)200 A AT 400 V (AC-22A)200 A AT 400 V (AC-23A) |
| Rated Conditional Short Circuit Current | 10 KA AT 400 V - ASSOCIATED FUSE 20 A AM10 KA AT 400 V - ASSOCIATED FUSE 20 A GG |
| [Icm] Rated Short Circuit Making Capacity | 1 KA AT 400 V AT IPEAK |
| [Icw] Rated Short Time Withstand Current | 300 A AT 400 V DURATION: 1 S |
| [Uimp] Rated Impulse Withstand Voltage | 8 KV |
| Suitability for Isolation | YES |
| Network Type | ACDC |
| Intermittent Duty Class | 30 |
| Control Type | ROTARY HANDLE |
| Rotary Handle Mounting Style | DIRECT |
| Handle Color | RED |
| Handle Front Plate Color | YELLOW |
| Rotary Handle Padlocking | 1 TO 3 PADLOCKS 4…8 MM |
| Marking | 0 - 1 |
| Mechanical Durability | 100000 CYCLES |
| Electrical Durability | 100000 CYCLES AC-2130000 CYCLES DC-1...5 |
| IEC Terminal Connection | POWER CIRCUIT: SCREW CLAMP TERMINALS10 MM² - SOLIDPOWER CIRCUIT: SCREW CLAMP TERMINALS6 MM² - FLEXIBLE - WITH CABLE END |
| Tightening Torque | POWER CIRCUIT: 2.1 N.M - ON SCREW CLAMP TERMINALS |
| Base Dimension | 60 X 60 MM |
| Height | 74 MM |
| Width | 60 MM |
| Product Weight | 0.25 KG |
| Standards | IEC 60947-3 |
| Product Certifications | CCCGLCSAULUKCA |
| Degree of Protection | IP20 CONFORMING TO IEC 60529IP65 |
| Protective Treatment | TC |
| Mechanical Robustness | VIBRATIONS 10...150 HZ (1 GN) CONFORMING TO IEC 60068-2-6SHOCKS 11 MS (30 GN) CONFORMING TO IEC 60068-2-27 |
| Ambient Air Temperature for Operation | -20…50 °C |
| Fire Resistance | 960 °C CONFORMING TO IEC 60695-2-1 |
| Compatibility Code | MAIN SWITCH DISCONNECTOR |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.500 CM |
| Package 1 Width | 8.500 CM |
| Package 1 Length | 13.000 CM |
| Package 1 Weight | 219.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.741 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 55.928 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | PVC-free product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 57 |
| Total lifecycle Carbon footprint | 31 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.579208650841355 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.04871669193150384 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02191936744141827 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 28.971796700100345 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 29 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6629610756790507 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| SCIP Number | 63dc4fbe-3f44-4801-881b-22a3bb8008d9 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
TeSys Vario switch disconnector for door mounting, 3 poles, 20A/690V, for motor switching applications up to 5.5kW@400V AC-23. Complete unit composed of a switch body V01, a red handle with yellow 60x60mm front plate KCF1PZ. Intended for main and emergency stop switch disconnecting usage. Padlockable handle, for 3 padlocks (to be ordered separately). Handle with 4 screws fixing on door, ensuring IP65 to the mounting. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine),
Overview
| Product Name | MAIN EMERGENCY SWITCH 20A |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Czech Republic |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Product Name | TESYS VARIO |
| Device Short Name | VCF |
| Product Type | EMERGENCY STOP SWITCH DISCONNECTOR |
| Device Composition | HANDLESWITCH |
| Mounting Support | HANDLE: DOORSWITCH: DOOR |
| Mounting Method | BY 4 SCREWS FOR HANDLE |
| Performance Level | HIGH PERFORMANCE |
| Number of Poles | 3P |
| Contact Type and Composition | 3 NO |
| [Ue] IEC Rated Operational Voltage | 690 V AC 50/60 HZ |
| IEC Rated Operational Power in W | 7.5 KW AT 500 V (AC-3)11 KW AT 690 V (AC-23A)3 KW AT 230...240 V (AC-3)4 KW AT 400...415 V (AC-3)7.5 KW AT 500 V (AC-23A)5.5 KW AT 690 V (AC-3)4 KW AT 230...240 V (AC-23A)5.5 KW AT 400...415 V (AC-23A) |
| [Ie] Rated Operational Current | 11 A AC-23 UE: 400 V |
| [Ith] Conventional Free Air Thermal Current | 20 A |
| [Ithe] Conventional Enclosed Thermal Current | 16 A |
| Making Capacity ( I Rms) | 200 A AT 400 V AC-21A200 A AT 400 V AC-22A200 A AT 400 V AC-23A |
| Breaking Capacity | 200 A AT 400 V (AC-21A)200 A AT 400 V (AC-22A)200 A AT 400 V (AC-23A) |
| Rated Conditional Short Circuit Current | 10 KA AT 400 V - ASSOCIATED FUSE 20 A AM10 KA AT 400 V - ASSOCIATED FUSE 20 A GG |
| [Icm] Rated Short Circuit Making Capacity | 1 KA AT 400 V AT IPEAK |
| [Icw] Rated Short Time Withstand Current | 300 A AT 400 V DURATION: 1 S |
| [Uimp] Rated Impulse Withstand Voltage | 8 KV |
| Suitability for Isolation | YES |
| Network Type | ACDC |
| Intermittent Duty Class | 30 |
| Control Type | ROTARY HANDLE |
| Rotary Handle Mounting Style | DIRECT |
| Handle Color | RED |
| Handle Front Plate Color | YELLOW |
| Rotary Handle Padlocking | 1 TO 3 PADLOCKS 4…8 MM |
| Marking | 0 - 1 |
| Mechanical Durability | 100000 CYCLES |
| Electrical Durability | 100000 CYCLES AC-2130000 CYCLES DC-1...5 |
| IEC Terminal Connection | POWER CIRCUIT: SCREW CLAMP TERMINALS10 MM² - SOLIDPOWER CIRCUIT: SCREW CLAMP TERMINALS6 MM² - FLEXIBLE - WITH CABLE END |
| Tightening Torque | POWER CIRCUIT: 2.1 N.M - ON SCREW CLAMP TERMINALS |
| Base Dimension | 60 X 60 MM |
| Height | 74 MM |
| Width | 60 MM |
| Product Weight | 0.25 KG |
| Standards | IEC 60947-3 |
| Product Certifications | CCCGLCSAULUKCA |
| Degree of Protection | IP20 CONFORMING TO IEC 60529IP65 |
| Protective Treatment | TC |
| Mechanical Robustness | VIBRATIONS 10...150 HZ (1 GN) CONFORMING TO IEC 60068-2-6SHOCKS 11 MS (30 GN) CONFORMING TO IEC 60068-2-27 |
| Ambient Air Temperature for Operation | -20…50 °C |
| Fire Resistance | 960 °C CONFORMING TO IEC 60695-2-1 |
| Compatibility Code | MAIN SWITCH DISCONNECTOR |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.500 CM |
| Package 1 Width | 8.500 CM |
| Package 1 Length | 13.000 CM |
| Package 1 Weight | 219.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.741 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 55.928 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | PVC-free product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 57 |
| Total lifecycle Carbon footprint | 31 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.579208650841355 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.04871669193150384 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02191936744141827 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 28.971796700100345 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 29 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6629610756790507 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| SCIP Number | 63dc4fbe-3f44-4801-881b-22a3bb8008d9 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |