MULTI 9 N40 VIGI C 6A 1PPN 30 MA AC 6000
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
MULTI 9 N40 VIGI C 6A 1PPN 30 MA AC 6000
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Multi9 N40 Vigi is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+N circuit breaker with 1 protected pole, 6A In rated current and C tripping curve. The earth leakage protection class is AC type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icu rated short circuit breaking capacity is up to 6kA according EN/IEC 60947-2 standard. The Icn rated short circuit breaking capacity is up to 6000 A according EN/IEC 61009-1 standard. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. A green strip on the toggle guarantees opening of all the poles in safety conditions. This product is compliant with EN/IEC 61009-1 and EN/IEC 60947-2 standards. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product color is light grey (RAL7035). The dimensions are (W) 36mm x (H) 81mm x (D) 70mm. The weight is 125g. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -5°C to 60°C. The storage temperature is from -30°C to 70°C.
Overview
| Product Name | MULTI 9 N40 VIGI C 6A 1PPN 30 MA AC 6000 |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Spain |
| Manufacturer | Schneider Electric |
| Range | MULTI9 |
| Product name | MULTI9 N40 VIGI |
| Product or component type | RESIDUAL CURRENT BREAKER WITH OVERCURRENT PROTECTION (RCBO) |
| Device short name | N40 Vigi |
| Device application | DISTRIBUTION |
| Poles description | 1P + N |
| Neutral position | LEFT |
| Number of protected poles | 1 |
| [In] rated current | 6 A AT 50 °C CONFORMING TO EN/IEC 60947-2 |
| Network type | AC |
| Trip unit technology | THERMAL-MAGNETIC |
| Curve code | C |
| Earth-leakage sensitivity | 30 MA |
| Earth-leakage protection time delay | INSTANTANEOUS |
| Earth-leakage protection class | TYPE AC |
| Breaking capacity | 6 KA ICU AT 240 V AC 50 HZ CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A CONFORMING TO EN/IEC 60947-2 |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Standards | EN/IEC 60947-2 |
| Network frequency | 50 HZ |
| [Ue] rated operational voltage | 240 V AC 50 HZ |
| Magnetic tripping limit | 8.5 X IN +/- 20 % AC |
| Residual current tripping technology | VOLTAGE INDEPENDENT |
| [Ics] rated service breaking capacity | 4.5 KA 75 % CONFORMING TO EN/IEC 60947-2 - 240 V AC 50 HZ |
| [Ui] rated insulation voltage | 400 V AC 50 HZ CONFORMING TO EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO EN/IEC 60947-2 |
| Surge current | 250 A |
| Contact position indicator | YES |
| Control type | TOGGLE |
| Local signalling | ON/OFF INDICATIONFAULT INDICATION |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Connection pitch | 9 MM BETWEEN PHASE AND NEUTRAL |
| 9 mm pitches | 4 |
| Height | 81 MM |
| Width | 36 MM |
| Depth | 70 MM |
| Net weight | 0.125 KG |
| Colour | GREY |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 20000 CYCLES |
| Provision for padlocking | PADLOCKABLE |
| Connections - terminals | TUNNEL TYPE TERMINAL (TOP OR BOTTOM)0.75…16 MM² - RIGIDTUNNEL TYPE TERMINAL (TOP OR BOTTOM)0.33…10 MM² - FLEXIBLETUNNEL TYPE TERMINAL (TOP OR BOTTOM)0.33…10 MM² - FLEXIBLE WITH FERRULE |
| Wire stripping length | 13 MM FOR TOP OR BOTTOM CONNECTION |
| Tightening torque | 2 N.M TOP OR BOTTOM |
| Earth-leakage protection | INTEGRATED |
| IP degree of protection | IP20 CONFORMING TO IEC 60529IP40 (MODULAR ENCLOSURE) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO EN/IEC 60947-2 |
| Overvoltage category | IV |
| Electromagnetic compatibility | 8/20 µS IMPULSE WITHSTAND, 250 A |
| Tropicalisation | 2 CONFORMING TO IEC 60068-1 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -5…60 °C |
| Ambient air temperature for storage | -30…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.000 CM |
| Package 1 Width | 8.200 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 201.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 54 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.261 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 47 |
| Total lifecycle Carbon footprint | 4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.500843494343174 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03009826966493708 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.061146203407399444 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1.9872795348837209 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5087392566636478 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| SCIP Number | E30d8de5-e712-4620-931e-4a4cf9525d5a |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| OECD PFAS Regulation | Item contains PFAS Chemicals (Download) |
| Ship Recycling Directive | Reportable (Download) |
| POP Directive | No POPs (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
This Multi9 N40 Vigi is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+N circuit breaker with 1 protected pole, 6A In rated current and C tripping curve. The earth leakage protection class is AC type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icu rated short circuit breaking capacity is up to 6kA according EN/IEC 60947-2 standard. The Icn rated short circuit breaking capacity is up to 6000 A according EN/IEC 61009-1 standard. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. A green strip on the toggle guarantees opening of all the poles in safety conditions. This product is compliant with EN/IEC 61009-1 and EN/IEC 60947-2 standards. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product color is light grey (RAL7035). The dimensions are (W) 36mm x (H) 81mm x (D) 70mm. The weight is 125g. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -5°C to 60°C. The storage temperature is from -30°C to 70°C.
Overview
| Product Name | MULTI 9 N40 VIGI C 6A 1PPN 30 MA AC 6000 |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Spain |
| Manufacturer | Schneider Electric |
| Range | MULTI9 |
| Product name | MULTI9 N40 VIGI |
| Product or component type | RESIDUAL CURRENT BREAKER WITH OVERCURRENT PROTECTION (RCBO) |
| Device short name | N40 Vigi |
| Device application | DISTRIBUTION |
| Poles description | 1P + N |
| Neutral position | LEFT |
| Number of protected poles | 1 |
| [In] rated current | 6 A AT 50 °C CONFORMING TO EN/IEC 60947-2 |
| Network type | AC |
| Trip unit technology | THERMAL-MAGNETIC |
| Curve code | C |
| Earth-leakage sensitivity | 30 MA |
| Earth-leakage protection time delay | INSTANTANEOUS |
| Earth-leakage protection class | TYPE AC |
| Breaking capacity | 6 KA ICU AT 240 V AC 50 HZ CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A CONFORMING TO EN/IEC 60947-2 |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Standards | EN/IEC 60947-2 |
| Network frequency | 50 HZ |
| [Ue] rated operational voltage | 240 V AC 50 HZ |
| Magnetic tripping limit | 8.5 X IN +/- 20 % AC |
| Residual current tripping technology | VOLTAGE INDEPENDENT |
| [Ics] rated service breaking capacity | 4.5 KA 75 % CONFORMING TO EN/IEC 60947-2 - 240 V AC 50 HZ |
| [Ui] rated insulation voltage | 400 V AC 50 HZ CONFORMING TO EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO EN/IEC 60947-2 |
| Surge current | 250 A |
| Contact position indicator | YES |
| Control type | TOGGLE |
| Local signalling | ON/OFF INDICATIONFAULT INDICATION |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Connection pitch | 9 MM BETWEEN PHASE AND NEUTRAL |
| 9 mm pitches | 4 |
| Height | 81 MM |
| Width | 36 MM |
| Depth | 70 MM |
| Net weight | 0.125 KG |
| Colour | GREY |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 20000 CYCLES |
| Provision for padlocking | PADLOCKABLE |
| Connections - terminals | TUNNEL TYPE TERMINAL (TOP OR BOTTOM)0.75…16 MM² - RIGIDTUNNEL TYPE TERMINAL (TOP OR BOTTOM)0.33…10 MM² - FLEXIBLETUNNEL TYPE TERMINAL (TOP OR BOTTOM)0.33…10 MM² - FLEXIBLE WITH FERRULE |
| Wire stripping length | 13 MM FOR TOP OR BOTTOM CONNECTION |
| Tightening torque | 2 N.M TOP OR BOTTOM |
| Earth-leakage protection | INTEGRATED |
| IP degree of protection | IP20 CONFORMING TO IEC 60529IP40 (MODULAR ENCLOSURE) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO EN/IEC 60947-2 |
| Overvoltage category | IV |
| Electromagnetic compatibility | 8/20 µS IMPULSE WITHSTAND, 250 A |
| Tropicalisation | 2 CONFORMING TO IEC 60068-1 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -5…60 °C |
| Ambient air temperature for storage | -30…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.000 CM |
| Package 1 Width | 8.200 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 201.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 54 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.261 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 47 |
| Total lifecycle Carbon footprint | 4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.500843494343174 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03009826966493708 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.061146203407399444 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1.9872795348837209 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5087392566636478 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| SCIP Number | E30d8de5-e712-4620-931e-4a4cf9525d5a |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| OECD PFAS Regulation | Item contains PFAS Chemicals (Download) |
| Ship Recycling Directive | Reportable (Download) |
| POP Directive | No POPs (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |