Nsx Cord L= 1,3 M
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
Nsx Cord L= 1,3 M
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
NSX cord is an ULP wiring accessory that connects Compact NSX devices to ULP devices. ULP devices are FDM121 display, IFM and IFE communication modules, or I/O module. NSX cord is compatible with PowerPact multistandard products. NSX cord is equipped with one RJ45 connector for the connection to ULP devices. NSX cord is connected on the Compact NSX BSCM module for both communication and 24VDC power supply. The length is 1.3 m.
Overview
| Product Name | Nsx Cord L= 1,3 M |
|---|---|
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Device short name | cord L = 1.3 m |
| Product or component type | TERMINAL BLOCK CONNECTOR |
| Range compatibility | COMPACT COMPACT NSX DCPOWERPACT POWERPACT MULTISTANDARDCOMPACT COMPACT NSX |
| Mounting mode | BY CLIPS |
| Location of connection | INSIDE |
| Localisation on device | INTERNAL |
| Connector type | 1 RJ45 |
| Length | 1.3 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.300 CM |
| Package 1 Width | 5.500 CM |
| Package 1 Length | 11.600 CM |
| Package 1 Weight | 66.200 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 46 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.345 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 4 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.742391304 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.009153661 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.05089016 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.073164416 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 79a90f7d-128a-434a-bffd-1c1b94bd59b4 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
NSX cord is an ULP wiring accessory that connects Compact NSX devices to ULP devices. ULP devices are FDM121 display, IFM and IFE communication modules, or I/O module. NSX cord is compatible with PowerPact multistandard products. NSX cord is equipped with one RJ45 connector for the connection to ULP devices. NSX cord is connected on the Compact NSX BSCM module for both communication and 24VDC power supply. The length is 1.3 m.
Overview
| Product Name | Nsx Cord L= 1,3 M |
|---|---|
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Device short name | cord L = 1.3 m |
| Product or component type | TERMINAL BLOCK CONNECTOR |
| Range compatibility | COMPACT COMPACT NSX DCPOWERPACT POWERPACT MULTISTANDARDCOMPACT COMPACT NSX |
| Mounting mode | BY CLIPS |
| Location of connection | INSIDE |
| Localisation on device | INTERNAL |
| Connector type | 1 RJ45 |
| Length | 1.3 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.300 CM |
| Package 1 Width | 5.500 CM |
| Package 1 Length | 11.600 CM |
| Package 1 Weight | 66.200 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 46 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.345 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 4 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.742391304 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.009153661 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.05089016 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.073164416 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 79a90f7d-128a-434a-bffd-1c1b94bd59b4 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |