1 3P LONG TERMINAL SHIELD FOR SPREADER
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
1 3P LONG TERMINAL SHIELD FOR SPREADER
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | 1 3P LONG TERMINAL SHIELD FOR SPREADER |
|---|---|
| Tax Class | GST-18 |
| Number of Poles | 3P |
| Country of Origin | France |
| Manufacturer | Schneider Electric |
| Product or component type | LONG TERMINAL SHIELD |
| Range compatibility | COMPACT COMPACT NSX400COMPACT COMPACT NSX630COMPACT COMPACT NSX400COMPACT COMPACT NSX630EASYPACT EASYPACT CVS400EASYPACT EASYPACT CVS630 |
| Accessory / separate part type | INSULATION ACCESSORIES |
| Poles description | 3P |
| Quantity per set | 1 |
| Connection pitch | 52.5 MM |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.100 CM |
| Package 1 Width | 15.500 CM |
| Package 1 Length | 24.000 CM |
| Package 1 Weight | 370.200 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 4.402 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 2 |
| Total lifecycle Carbon footprint | 3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.631837196654939 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.07154353914366378 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.10025001606073573 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7673383271151082 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| Ship Recycling Directive | Compliant (Download) |
Reviews
Overview
| Product Name | 1 3P LONG TERMINAL SHIELD FOR SPREADER |
|---|---|
| Tax Class | GST-18 |
| Number of Poles | 3P |
| Country of Origin | France |
| Manufacturer | Schneider Electric |
| Product or component type | LONG TERMINAL SHIELD |
| Range compatibility | COMPACT COMPACT NSX400COMPACT COMPACT NSX630COMPACT COMPACT NSX400COMPACT COMPACT NSX630EASYPACT EASYPACT CVS400EASYPACT EASYPACT CVS630 |
| Accessory / separate part type | INSULATION ACCESSORIES |
| Poles description | 3P |
| Quantity per set | 1 |
| Connection pitch | 52.5 MM |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.100 CM |
| Package 1 Width | 15.500 CM |
| Package 1 Length | 24.000 CM |
| Package 1 Weight | 370.200 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 4.402 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 2 |
| Total lifecycle Carbon footprint | 3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.631837196654939 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.07154353914366378 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.10025001606073573 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7673383271151082 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| Ship Recycling Directive | Compliant (Download) |