MX 125V DC SHUNT RELEASE
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
MX 125V DC SHUNT RELEASE
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | MX 125V DC SHUNT RELEASE |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range | COMPACT |
| Range of product | COMPACT NSX100...250COMPACT NSX100...250COMPACT NSX400...630COMPACT NSX400...630COMPACT NSX100...250 DCCOMPACT NSX100...250 DCCOMPACT NSX100...250 DC PVCOMPACT NSX100...250 DC PVCOMPACT NSX400...630 DCCOMPACT NSX400...630 DCCOMPACT NSX400...630 DC PVCOMPACT NSX400...630 DC PV |
| Device short name | MX |
| Product or component type | VOLTAGE RELEASE |
| Device application | CONTROL |
| Voltage release type | OPENING COILSHUNT TRIP RELEASE |
| [Uc] control circuit voltage | 125 V DC |
| Range compatibility | COMPACT COMPACT NSXCOMPACT COMPACT NSX DCCOMPACT COMPACT NSXCOMPACT COMPACT NSX DCEASYPACT EASYPACT CVSPOWERPACT POWERPACT MULTISTANDARD |
| Operating threshold | 0.7...1.1 X UN OPENING |
| Response time | 50 MS |
| Control signal type | MAINTAINEDIMPULSE |
| Impulse duration | >= 20 MS |
| Supply inrush power | 10 W |
| Auxiliary connection terminal | SPRING 0.5…1.5 MM² (20 AWG...16 AWG) |
| Wire stripping length | 7 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.500 CM |
| Package 1 Width | 4.700 CM |
| Package 1 Length | 6.200 CM |
| Package 1 Weight | 117.600 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.300 CM |
| Package 2 Width | 10.500 CM |
| Package 2 Length | 23.500 CM |
| Package 2 Weight | 1.228 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 7.456 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 79 |
| Total lifecycle Carbon footprint | 0.8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.44527350000000004 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03632055 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.08748285 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.0008383299999999999 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1904805 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 81ad7b79-ef4f-4746-bccc-1c5b358db33b |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | MX 125V DC SHUNT RELEASE |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range | COMPACT |
| Range of product | COMPACT NSX100...250COMPACT NSX100...250COMPACT NSX400...630COMPACT NSX400...630COMPACT NSX100...250 DCCOMPACT NSX100...250 DCCOMPACT NSX100...250 DC PVCOMPACT NSX100...250 DC PVCOMPACT NSX400...630 DCCOMPACT NSX400...630 DCCOMPACT NSX400...630 DC PVCOMPACT NSX400...630 DC PV |
| Device short name | MX |
| Product or component type | VOLTAGE RELEASE |
| Device application | CONTROL |
| Voltage release type | OPENING COILSHUNT TRIP RELEASE |
| [Uc] control circuit voltage | 125 V DC |
| Range compatibility | COMPACT COMPACT NSXCOMPACT COMPACT NSX DCCOMPACT COMPACT NSXCOMPACT COMPACT NSX DCEASYPACT EASYPACT CVSPOWERPACT POWERPACT MULTISTANDARD |
| Operating threshold | 0.7...1.1 X UN OPENING |
| Response time | 50 MS |
| Control signal type | MAINTAINEDIMPULSE |
| Impulse duration | >= 20 MS |
| Supply inrush power | 10 W |
| Auxiliary connection terminal | SPRING 0.5…1.5 MM² (20 AWG...16 AWG) |
| Wire stripping length | 7 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.500 CM |
| Package 1 Width | 4.700 CM |
| Package 1 Length | 6.200 CM |
| Package 1 Weight | 117.600 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.300 CM |
| Package 2 Width | 10.500 CM |
| Package 2 Length | 23.500 CM |
| Package 2 Weight | 1.228 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 7.456 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 79 |
| Total lifecycle Carbon footprint | 0.8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.44527350000000004 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03632055 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.08748285 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.0008383299999999999 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1904805 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 81ad7b79-ef4f-4746-bccc-1c5b358db33b |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |