IP40 ESCUTCHEON ALL CONTROL TYPE
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
IP40 ESCUTCHEON ALL CONTROL TYPE
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | IP40 ESCUTCHEON ALL CONTROL TYPE |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Poland |
| Manufacturer | Schneider Electric |
| Product or component type | ESCUTCHEON |
| Accessory / separate part category | INSULATION ACCESSORY |
| Range compatibility | COMPACT COMPACT NSX100COMPACT COMPACT NSX160COMPACT COMPACT NSX250COMPACT COMPACT NSX100 DCCOMPACT COMPACT NSX160 DCCOMPACT COMPACT NSX250 DCEASYPACT EASYPACT CVS100EASYPACT EASYPACT CVS160EASYPACT EASYPACT CVS250POWERPACT POWERPACT HPOWERPACT POWERPACT J |
| Control type | TOGGLEROTARY HANDLEMOTOR MECHANISM |
| Mounting mode | FIXED |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 16.000 CM |
| Package 1 Width | 1.000 CM |
| Package 1 Length | 16.500 CM |
| Package 1 Weight | 102.800 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.512 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Overview
| Product Name | IP40 ESCUTCHEON ALL CONTROL TYPE |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Poland |
| Manufacturer | Schneider Electric |
| Product or component type | ESCUTCHEON |
| Accessory / separate part category | INSULATION ACCESSORY |
| Range compatibility | COMPACT COMPACT NSX100COMPACT COMPACT NSX160COMPACT COMPACT NSX250COMPACT COMPACT NSX100 DCCOMPACT COMPACT NSX160 DCCOMPACT COMPACT NSX250 DCEASYPACT EASYPACT CVS100EASYPACT EASYPACT CVS160EASYPACT EASYPACT CVS250POWERPACT POWERPACT HPOWERPACT POWERPACT J |
| Control type | TOGGLEROTARY HANDLEMOTOR MECHANISM |
| Mounting mode | FIXED |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 16.000 CM |
| Package 1 Width | 1.000 CM |
| Package 1 Length | 16.500 CM |
| Package 1 Weight | 102.800 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.512 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |