COMPACT PLUG IN BASE KIT 4P
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
COMPACT PLUG IN BASE KIT 4P
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This is a plug-in kit for 4 poles Compact NSX 100/160/250 fixed circuit breakers. A plug-in configuration is made by adding a plug-in kit to a fixed Compact NSX device. This kit includes a plug-in base (LV429267), 4 power connections (LV429268), 2 short terminal shields (LV429516) and a safety trip interlock (LV429270). A plug-in configuration allows to install or extract rapidly and easily the circuit breaker from its base. This operation can be done without connecting or disconnecting the power circuit.
Overview
| Product Name | COMPACT PLUG IN BASE KIT 4P |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 250A |
| Number of Poles | 4P |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Product or component type | PLUG-IN KIT |
| Accessory / separate part category | MOUNTING ACCESSORY |
| Range compatibility | COMPACT COMPACT NSX100COMPACT COMPACT NSX160COMPACT COMPACT NSX250COMPACT COMPACT NSX100 DCCOMPACT COMPACT NSX160 DCCOMPACT COMPACT NSX250 DC |
| Poles description | 4P |
| Mounting mode | PLUG-IN |
| [In] rated current | 250 A |
| Earth-leakage protection | WITHOUT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 15.100 CM |
| Package 1 Width | 30.000 CM |
| Package 1 Length | 39.300 CM |
| Package 1 Weight | 2.148 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 60.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 68.352 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 67 |
| Total lifecycle Carbon footprint | 116 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.085193350282362 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.41857381707548097 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.2626428260696494 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 101.7887903851451 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 102 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.2245676685773565 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| SCIP Number | Fcde0e3c-c81f-4953-a9bd-f34c833e892b |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
This is a plug-in kit for 4 poles Compact NSX 100/160/250 fixed circuit breakers. A plug-in configuration is made by adding a plug-in kit to a fixed Compact NSX device. This kit includes a plug-in base (LV429267), 4 power connections (LV429268), 2 short terminal shields (LV429516) and a safety trip interlock (LV429270). A plug-in configuration allows to install or extract rapidly and easily the circuit breaker from its base. This operation can be done without connecting or disconnecting the power circuit.
Overview
| Product Name | COMPACT PLUG IN BASE KIT 4P |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 250A |
| Number of Poles | 4P |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Product or component type | PLUG-IN KIT |
| Accessory / separate part category | MOUNTING ACCESSORY |
| Range compatibility | COMPACT COMPACT NSX100COMPACT COMPACT NSX160COMPACT COMPACT NSX250COMPACT COMPACT NSX100 DCCOMPACT COMPACT NSX160 DCCOMPACT COMPACT NSX250 DC |
| Poles description | 4P |
| Mounting mode | PLUG-IN |
| [In] rated current | 250 A |
| Earth-leakage protection | WITHOUT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 15.100 CM |
| Package 1 Width | 30.000 CM |
| Package 1 Length | 39.300 CM |
| Package 1 Weight | 2.148 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 60.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 68.352 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 67 |
| Total lifecycle Carbon footprint | 116 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.085193350282362 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.41857381707548097 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.2626428260696494 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 101.7887903851451 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 102 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.2245676685773565 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| SCIP Number | Fcde0e3c-c81f-4953-a9bd-f34c833e892b |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |