LED INDICATOR LAMP (AMBER) 230VAC
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
LED INDICATOR LAMP (AMBER) 230VAC
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | LED INDICATOR LAMP (AMBER) 230VAC |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 230 V AC |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB5N/XB7N |
| Product or component type | PILOT LIGHT |
| Device short name | XB7N |
| Bezel material | DARK GREY PLASTIC |
| Fixing collar material | PLASTIC |
| Mounting diameter | 22.5 MM |
| Sale per indivisible quantity | 20 |
| Shape of signaling unit head | ROUND |
| Cap/operator or lens colour | AMBER |
| Operator additional information | WITH PLAIN LENS |
| Light source | LED |
| Bulb base | INTEGRAL LED |
| [Us] rated supply voltage | 220...240 V AC 50/60 HZ |
| Device presentation | MONOLITHIC PRODUCT |
| Height | 29 MM |
| Width | 29 MM |
| Depth | 54 MM |
| Terminals description ISO n°1 | (X1-X2)PL |
| Net weight | 0.02 KG |
| Device mounting | FIXING HOLE - DIAMETER: 22.5 MM 22.3 +0.4/0 CONFORMING TO IEC 60947-5-1 |
| Fixing center | >= 30 X 40 MM (SUPPORT PANEL) METAL - THICKNESS: 1…6 MM>= 30 X 40 MM (SUPPORT PANEL) PLASTIC - THICKNESS: 2…6 MM |
| Fixing mode | FIXING NUT: 2…2.4 N.M |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| Light source colour | AMBER |
| Supply voltage limits | 195…264 V AC |
| Current consumption | 16...20 MA |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-4-5 |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| Standards | IEC 60947-1IEC 60947-5-1IS 13947-5-1 |
| Product certifications | CE |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Electromagnetic compatibility | DISTURBING FIELD EMISSION CLASS B CONFORMING TO EN 55011 |
| IP degree of protection | IP65 |
| IK degree of protection | IK03 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3 CM |
| Package 1 Width | 3 CM |
| Package 1 Length | 5.5 CM |
| Package 1 Weight | 28 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 9 CM |
| Package 2 Width | 14 CM |
| Package 2 Length | 19 CM |
| Package 2 Weight | 644 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 8423 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.9111813213 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0138611084 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0003682862 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 2.3422139085 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2580224374 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Overview
| Product Name | LED INDICATOR LAMP (AMBER) 230VAC |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 230 V AC |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB5N/XB7N |
| Product or component type | PILOT LIGHT |
| Device short name | XB7N |
| Bezel material | DARK GREY PLASTIC |
| Fixing collar material | PLASTIC |
| Mounting diameter | 22.5 MM |
| Sale per indivisible quantity | 20 |
| Shape of signaling unit head | ROUND |
| Cap/operator or lens colour | AMBER |
| Operator additional information | WITH PLAIN LENS |
| Light source | LED |
| Bulb base | INTEGRAL LED |
| [Us] rated supply voltage | 220...240 V AC 50/60 HZ |
| Device presentation | MONOLITHIC PRODUCT |
| Height | 29 MM |
| Width | 29 MM |
| Depth | 54 MM |
| Terminals description ISO n°1 | (X1-X2)PL |
| Net weight | 0.02 KG |
| Device mounting | FIXING HOLE - DIAMETER: 22.5 MM 22.3 +0.4/0 CONFORMING TO IEC 60947-5-1 |
| Fixing center | >= 30 X 40 MM (SUPPORT PANEL) METAL - THICKNESS: 1…6 MM>= 30 X 40 MM (SUPPORT PANEL) PLASTIC - THICKNESS: 2…6 MM |
| Fixing mode | FIXING NUT: 2…2.4 N.M |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| Light source colour | AMBER |
| Supply voltage limits | 195…264 V AC |
| Current consumption | 16...20 MA |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-4-5 |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| Standards | IEC 60947-1IEC 60947-5-1IS 13947-5-1 |
| Product certifications | CE |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Electromagnetic compatibility | DISTURBING FIELD EMISSION CLASS B CONFORMING TO EN 55011 |
| IP degree of protection | IP65 |
| IK degree of protection | IK03 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3 CM |
| Package 1 Width | 3 CM |
| Package 1 Length | 5.5 CM |
| Package 1 Weight | 28 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 9 CM |
| Package 2 Width | 14 CM |
| Package 2 Length | 19 CM |
| Package 2 Weight | 644 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 8423 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.9111813213 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0138611084 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0003682862 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 2.3422139085 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2580224374 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |