Illuminated pushbutton, Harmony XB5N XB7N, plastic, flush, green, 22mm, spring return, 24V AC DC, 1 NO,unmarked
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Illuminated pushbutton, Harmony XB5N XB7N, plastic, flush, green, 22mm, spring return, 24V AC DC, 1 NO,unmarked
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product Name | Illuminated pushbutton, Harmony XB5N XB7N, plastic, flush, green, 22mm, spring return, 24V AC DC, 1 NO,unmarked |
|---|---|
| Tax Class | GST-18 |
| Mounting Diameter | 22mm |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB5N/XB7N |
| Product or component type | ILLUMINATED PUSH-BUTTON |
| Device short name | XB5N |
| Bezel material | DARK GREY PLASTIC |
| Fixing collar material | PLASTIC |
| Mounting diameter | 22.5 MM |
| Sale per indivisible quantity | 20 |
| Shape of signaling unit head | ROUND |
| Type of operator | SPRING RETURN |
| Operator profile | GREEN FLUSH, UNMARKED |
| Operator additional information | WITH PLAIN LENS |
| Contacts type and composition | 1 NO |
| Contact operation | SLOW-BREAK |
| Connections - terminals | SCREW CLAMP TERMINAL, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Light source | LED |
| Bulb base | INTEGRAL LED |
| Light block supply | DIRECT |
| [Us] rated supply voltage | 24 V AC/DC 50/60 HZ |
| Cap/operator or lens colour | GREEN |
| Height | 42 MM |
| Width | 30 MM |
| Depth | 57 MM |
| Terminals description ISO n°1 | (13-14)NO |
| Net weight | 0.056 KG |
| Device mounting | FIXING HOLE - DIAMETER: 22.5 MM 22.3 +0.4/0 CONFORMING TO IEC 60947-5-1 |
| Fixing mode | FIXING NUT RECOMMENDED TORQUE: 2.2 N.M (+/- 0.2 N.M) |
| Marking | UNMARKED |
| Contacts usage | STANDARD CONTACTS |
| Operating travel | 1.5 MM (NC CHANGING ELECTRICAL STATE)2.6 MM (NO CHANGING ELECTRICAL STATE)4.3 MM (TOTAL TRAVEL) |
| Operating force | 3.5 N NC CHANGING ELECTRICAL STATE3.8 N NO CHANGING ELECTRICAL STATE |
| Mechanical durability | 5000000 CYCLES |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-16 A AT 120 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.1 A AT 600 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.55 A AT 125 V, DC-13, Q600 CONFORMING TO IEC 60947-5-11.2 A AT 600 V, AC-15, A600 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, AC-15, 2 A AT 230 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 5 V, 1 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4Λ < 10EXP(-8) AT 17 V, 5 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4 |
| Signalling type | STEADY |
| Supply voltage limits | 19.2…30 V DC21.6…26.4 V AC |
| Current consumption | 18 MA |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-4-5 |
| Device presentation | COMPLETE PRODUCT |
| Product compatibility | ZB5...N |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| Standards | IEC 60947-5-4IEC 60947-1IEC 60947-5-1IS 13947-5-1 |
| Product certifications | CE |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Resistance to electrostatic discharge | 6 KV ON CONTACT (ON METAL PARTS) CONFORMING TO IEC 61000-4-28 KV IN FREE AIR (IN INSULATING PARTS) CONFORMING TO IEC 61000-4-2 |
| Electromagnetic emission | CLASS B CONFORMING TO IEC 55011 |
| IP degree of protection | IP65 |
| IK degree of protection | IK03 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.000 CM |
| Package 1 Width | 4.000 CM |
| Package 1 Length | 6.000 CM |
| Package 1 Weight | 37.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 60 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.420 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 1920 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 60.000 CM |
| Package 3 Weight | 85.440 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 38 |
| Total lifecycle Carbon footprint | 15 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.39035294117647057 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.01614217468805704 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.015522281639928697 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14.851 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 15 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1294488413547237 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Product Name | Illuminated pushbutton, Harmony XB5N XB7N, plastic, flush, green, 22mm, spring return, 24V AC DC, 1 NO,unmarked |
|---|---|
| Tax Class | GST-18 |
| Mounting Diameter | 22mm |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB5N/XB7N |
| Product or component type | ILLUMINATED PUSH-BUTTON |
| Device short name | XB5N |
| Bezel material | DARK GREY PLASTIC |
| Fixing collar material | PLASTIC |
| Mounting diameter | 22.5 MM |
| Sale per indivisible quantity | 20 |
| Shape of signaling unit head | ROUND |
| Type of operator | SPRING RETURN |
| Operator profile | GREEN FLUSH, UNMARKED |
| Operator additional information | WITH PLAIN LENS |
| Contacts type and composition | 1 NO |
| Contact operation | SLOW-BREAK |
| Connections - terminals | SCREW CLAMP TERMINAL, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Light source | LED |
| Bulb base | INTEGRAL LED |
| Light block supply | DIRECT |
| [Us] rated supply voltage | 24 V AC/DC 50/60 HZ |
| Cap/operator or lens colour | GREEN |
| Height | 42 MM |
| Width | 30 MM |
| Depth | 57 MM |
| Terminals description ISO n°1 | (13-14)NO |
| Net weight | 0.056 KG |
| Device mounting | FIXING HOLE - DIAMETER: 22.5 MM 22.3 +0.4/0 CONFORMING TO IEC 60947-5-1 |
| Fixing mode | FIXING NUT RECOMMENDED TORQUE: 2.2 N.M (+/- 0.2 N.M) |
| Marking | UNMARKED |
| Contacts usage | STANDARD CONTACTS |
| Operating travel | 1.5 MM (NC CHANGING ELECTRICAL STATE)2.6 MM (NO CHANGING ELECTRICAL STATE)4.3 MM (TOTAL TRAVEL) |
| Operating force | 3.5 N NC CHANGING ELECTRICAL STATE3.8 N NO CHANGING ELECTRICAL STATE |
| Mechanical durability | 5000000 CYCLES |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-16 A AT 120 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.1 A AT 600 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.55 A AT 125 V, DC-13, Q600 CONFORMING TO IEC 60947-5-11.2 A AT 600 V, AC-15, A600 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, AC-15, 2 A AT 230 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 5 V, 1 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4Λ < 10EXP(-8) AT 17 V, 5 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4 |
| Signalling type | STEADY |
| Supply voltage limits | 19.2…30 V DC21.6…26.4 V AC |
| Current consumption | 18 MA |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-4-5 |
| Device presentation | COMPLETE PRODUCT |
| Product compatibility | ZB5...N |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| Standards | IEC 60947-5-4IEC 60947-1IEC 60947-5-1IS 13947-5-1 |
| Product certifications | CE |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Resistance to electrostatic discharge | 6 KV ON CONTACT (ON METAL PARTS) CONFORMING TO IEC 61000-4-28 KV IN FREE AIR (IN INSULATING PARTS) CONFORMING TO IEC 61000-4-2 |
| Electromagnetic emission | CLASS B CONFORMING TO IEC 55011 |
| IP degree of protection | IP65 |
| IK degree of protection | IK03 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.000 CM |
| Package 1 Width | 4.000 CM |
| Package 1 Length | 6.000 CM |
| Package 1 Weight | 37.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 60 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.420 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 1920 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 60.000 CM |
| Package 3 Weight | 85.440 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 38 |
| Total lifecycle Carbon footprint | 15 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.39035294117647057 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.01614217468805704 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.015522281639928697 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14.851 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 15 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1294488413547237 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |