3P CONTACTOR EasyPact TVS 132KW 400V
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
3P CONTACTOR EasyPact TVS 132KW 400V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product Name | 3P CONTACTOR EasyPact TVS 132KW 400V |
|---|---|
| Tax Class | GST-18 |
| Coil Voltage | 400V AC |
| Number of Poles | 3P |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range | EASY TESYS |
| Range of product | EASY TESYS CONTROL |
| Product or component type | CONTACTOR |
| Device short name | LC1E |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-3AC-3EAC-1 |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 250 A (AT |
| [Uc] control circuit voltage | 415 V AC 50 HZ |
| Motor power kW | 75 KW AT 220/230 V AC 50/60 HZ132 KW AT 380/400 V AC140 KW AT 415/440 V AC160 KW AT 500 V AC160 KW AT 660/690 V AC160 KW AT 660...690 V |
| Pole contact composition | 3 NO |
| [Ith] conventional free air thermal current | 300 A (AT 40 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 2500 A AT 440 V AC FOR POWER CIRCUIT CONFORMING TO IEC 60947-4-1 |
| Rated breaking capacity | 2000 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 1800 A 40 °C - 10 S FOR POWER CIRCUIT |
| Associated fuse rating | 315 A GG AT |
| Average impedance | 0.32 MOHM - ITH 300 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 20 W AC-329 W AC-1 |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-4-1 |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 8 KV COIL NOT CONNECTED TO THE POWER CIRCUIT CONFORMING TO IEC 60947 |
| Mechanical durability | 5000000 CYCLES |
| Electrical durability | 200000 CYCLES AC-1700000 CYCLES AC-3 |
| Control circuit type | AC AT 50 HZ |
| Control circuit voltage limits | 0.85...1.1 UC (-5…55 °C):OPERATIONAL 50 HZ0.35...0.55 UC (-5…55 °C):DROP-OUT 50 HZ |
| Inrush power in VA | 805 VA 50 HZ COS PHI 0.3 (AT 20 °C)970 VA 60 HZ COS PHI 0.3 (AT 20 °C) |
| Hold-in power consumption in VA | 55 VA 50 HZ COS PHI 0.3 (AT 20 °C)66 VA 60 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 18…24 W FOR CONTROL CIRCUIT |
| Operating time | 20...35 MS ON CLOSING7...15 MS ON OPENING |
| Maximum operating rate | 1200 CYC/H 55 °C |
| Connections - terminals | POWER CIRCUIT: CABLE WITH LUG 1 1…4 MM² - EXTERNAL DIAMETER: 185 MM - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: BARS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE END - BUSBAR CROSS SECTION: 32 X 4 MMCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - EXTERNAL DIAMETER: 185 MM - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END - BUSBAR CROSS SECTION: 32 X 4 MM |
| Tightening torque | CONTROL CIRCUIT: 1.2 N.MPOWER CIRCUIT: 35 N.M |
| Auxiliary contact composition | WITHOUT |
| Mounting support | PLATE |
| Standards | EN/IEC 60947-1EN/IEC 60947-4-1GB/T 14048.1GB/T 14048.4 |
| Product certifications | CB SchemeCCCCEEAC |
| IP degree of protection | IP00 CONFORMING TO IEC 60529 |
| Permissible ambient air temperature around the device | -20…70 °C AT UC-60…80 °C STORAGE-5…55 °C OPERATION |
| Operating altitude | 3000 M WITHOUT DERATING |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (1.5 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (3 GN, 5...300 HZ) SHOCKS CONTACTOR OPEN (6 GN FOR 11 MS) SHOCKS CONTACTOR CLOSED (7 GN FOR 11 MS) |
| Height | 197 MM |
| Width | 168.5 MM |
| Depth | 181 MM |
| Net weight | 4.7 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 21.5 CM |
| Package 1 Width | 24.0 CM |
| Package 1 Length | 26.0 CM |
| Package 1 Weight | 5.4 KG |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 73.5 CM |
| Package 2 Width | 60.0 CM |
| Package 2 Length | 80.0 CM |
| Package 2 Weight | 77.8 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 67 |
| Total lifecycle Carbon footprint | 4 975 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 29.191326012186252 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 29 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.3106469279404587 |
| Carbon footprint of the distribution phase [A4] | 1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.2972911757468047 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4934.915555555556 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 935 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 9.287660284275177 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 9 kg CO2 eq. |
| SCIP Number | 0d6361b3-8891-46ad-8442-1d1662b85b3e |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Product Name | 3P CONTACTOR EasyPact TVS 132KW 400V |
|---|---|
| Tax Class | GST-18 |
| Coil Voltage | 400V AC |
| Number of Poles | 3P |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range | EASY TESYS |
| Range of product | EASY TESYS CONTROL |
| Product or component type | CONTACTOR |
| Device short name | LC1E |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-3AC-3EAC-1 |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 250 A (AT |
| [Uc] control circuit voltage | 415 V AC 50 HZ |
| Motor power kW | 75 KW AT 220/230 V AC 50/60 HZ132 KW AT 380/400 V AC140 KW AT 415/440 V AC160 KW AT 500 V AC160 KW AT 660/690 V AC160 KW AT 660...690 V |
| Pole contact composition | 3 NO |
| [Ith] conventional free air thermal current | 300 A (AT 40 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 2500 A AT 440 V AC FOR POWER CIRCUIT CONFORMING TO IEC 60947-4-1 |
| Rated breaking capacity | 2000 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 1800 A 40 °C - 10 S FOR POWER CIRCUIT |
| Associated fuse rating | 315 A GG AT |
| Average impedance | 0.32 MOHM - ITH 300 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 20 W AC-329 W AC-1 |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-4-1 |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 8 KV COIL NOT CONNECTED TO THE POWER CIRCUIT CONFORMING TO IEC 60947 |
| Mechanical durability | 5000000 CYCLES |
| Electrical durability | 200000 CYCLES AC-1700000 CYCLES AC-3 |
| Control circuit type | AC AT 50 HZ |
| Control circuit voltage limits | 0.85...1.1 UC (-5…55 °C):OPERATIONAL 50 HZ0.35...0.55 UC (-5…55 °C):DROP-OUT 50 HZ |
| Inrush power in VA | 805 VA 50 HZ COS PHI 0.3 (AT 20 °C)970 VA 60 HZ COS PHI 0.3 (AT 20 °C) |
| Hold-in power consumption in VA | 55 VA 50 HZ COS PHI 0.3 (AT 20 °C)66 VA 60 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 18…24 W FOR CONTROL CIRCUIT |
| Operating time | 20...35 MS ON CLOSING7...15 MS ON OPENING |
| Maximum operating rate | 1200 CYC/H 55 °C |
| Connections - terminals | POWER CIRCUIT: CABLE WITH LUG 1 1…4 MM² - EXTERNAL DIAMETER: 185 MM - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: BARS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE END - BUSBAR CROSS SECTION: 32 X 4 MMCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - EXTERNAL DIAMETER: 185 MM - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END - BUSBAR CROSS SECTION: 32 X 4 MM |
| Tightening torque | CONTROL CIRCUIT: 1.2 N.MPOWER CIRCUIT: 35 N.M |
| Auxiliary contact composition | WITHOUT |
| Mounting support | PLATE |
| Standards | EN/IEC 60947-1EN/IEC 60947-4-1GB/T 14048.1GB/T 14048.4 |
| Product certifications | CB SchemeCCCCEEAC |
| IP degree of protection | IP00 CONFORMING TO IEC 60529 |
| Permissible ambient air temperature around the device | -20…70 °C AT UC-60…80 °C STORAGE-5…55 °C OPERATION |
| Operating altitude | 3000 M WITHOUT DERATING |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (1.5 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (3 GN, 5...300 HZ) SHOCKS CONTACTOR OPEN (6 GN FOR 11 MS) SHOCKS CONTACTOR CLOSED (7 GN FOR 11 MS) |
| Height | 197 MM |
| Width | 168.5 MM |
| Depth | 181 MM |
| Net weight | 4.7 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 21.5 CM |
| Package 1 Width | 24.0 CM |
| Package 1 Length | 26.0 CM |
| Package 1 Weight | 5.4 KG |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 73.5 CM |
| Package 2 Width | 60.0 CM |
| Package 2 Length | 80.0 CM |
| Package 2 Weight | 77.8 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 67 |
| Total lifecycle Carbon footprint | 4 975 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 29.191326012186252 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 29 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.3106469279404587 |
| Carbon footprint of the distribution phase [A4] | 1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.2972911757468047 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4934.915555555556 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 935 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 9.287660284275177 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 9 kg CO2 eq. |
| SCIP Number | 0d6361b3-8891-46ad-8442-1d1662b85b3e |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













