Complete illuminated push button, Easy Harmony XB2, metal, flush, red, 22mm, spring return, 220V AC, 1NO,unmarked
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
Complete illuminated push button, Easy Harmony XB2, metal, flush, red, 22mm, spring return, 220V AC, 1NO,unmarked
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Complete illuminated push button, Easy Harmony XB2, metal, flush, red, 22mm, spring return, 220V AC, 1NO
Overview
| Product Name | Complete illuminated push button, Easy Harmony XB2, metal, flush, red, 22mm, spring return, 220V AC, 1NO,unmarked |
|---|---|
| Tax Class | GST-18 |
| Mounting Diameter | 22mm |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB2 |
| Product or component type | COMPLETE ILLUMINATED PUSH-BUTTON |
| Device presentation | COMPLETE PRODUCT |
| Device short name | XB2 |
| Bezel material | CHROMIUM PLATED METAL |
| Fixing collar material | ZAMAK |
| Mounting diameter | 22.5 MM |
| Head type | STANDARD |
| Sale per indivisible quantity | 1 |
| Protective treatment | TC/TH |
| Fixing center | >= 30 X 40 MM (PANEL) - THICKNESS: 1…6 MM |
| Fixing mode | FIXING SCREW BENEATH HEAD RECOMMENDED TORQUE: 0.8 N.MFIXING SCREW BENEATH HEAD RECOMMENDED TORQUE: 1.0 N.M |
| Terminals description ISO n°1 | (13-14)NO |
| Cap/operator or lens colour | RED |
| Product compatibility | ZB2..C |
| Shape of signaling unit head | ROUND |
| Device mounting | FIXING HOLE - DIAMETER: 22.5 MM |
| Type of operator | SPRING RETURN |
| Operator profile | RED FLUSH, UNMARKED |
| Contacts type and composition | 1 NO |
| Contact operation | SLOW-BREAK |
| Contacts usage | STANDARD CONTACTS |
| Operating travel | 2.88 MM (NO CHANGING ELECTRICAL STATE)5.0 MM (TOTAL TRAVEL) |
| Mechanical durability | 3000000 CYCLES |
| Connections - terminals | SCREW CLAMP TERMINAL, |
| Tightening torque | 0.8…1.0 N.M |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A GL FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, AC-15, 3 A AT 240 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 5 V, 1 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4Λ < 10EXP(-8) AT 17 V, 5 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4 |
| Signalling type | STEADY |
| Light source | LED |
| Bulb base | BA 9S |
| [Us] rated supply voltage | 240 V AC 50/60 HZ |
| Supply voltage limits | 176…242 V AC |
| Current consumption | < 20 MA |
| Service life | 50000 H AT RATED VOLTAGE AND 25 °C |
| Width | 30 MM |
| Height | 40 MM |
| Depth | 79.5 MM |
| Net weight | 0.09 KG |
| Customizable | NO |
| Supply voltage | 240 V |
| Type of operator | SPRING RETURN |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Overvoltage category | CLASS I CONFORMING TO IEC 60536 |
| Standards | IEC 60947-5-1IEC 60947-5-4IEC 60947-1GB/T 14048.1GB/T 14048.5 |
| Product certifications | CCCCE |
| Marking | UNMARKED |
| IP degree of protection | IP65 |
| IK degree of protection | IK06 |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.000 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 10.000 CM |
| Package 1 Weight | 107.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 25 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.125 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 400 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 58.211 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 65 |
| Total lifecycle Carbon footprint | 9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.4213833992 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0419039526 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0114010672 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6.7522991718 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.280826087 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 9e63340a-2371-4381-8f9a-5fba0ff349a4 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Complete illuminated push button, Easy Harmony XB2, metal, flush, red, 22mm, spring return, 220V AC, 1NO
Overview
| Product Name | Complete illuminated push button, Easy Harmony XB2, metal, flush, red, 22mm, spring return, 220V AC, 1NO,unmarked |
|---|---|
| Tax Class | GST-18 |
| Mounting Diameter | 22mm |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB2 |
| Product or component type | COMPLETE ILLUMINATED PUSH-BUTTON |
| Device presentation | COMPLETE PRODUCT |
| Device short name | XB2 |
| Bezel material | CHROMIUM PLATED METAL |
| Fixing collar material | ZAMAK |
| Mounting diameter | 22.5 MM |
| Head type | STANDARD |
| Sale per indivisible quantity | 1 |
| Protective treatment | TC/TH |
| Fixing center | >= 30 X 40 MM (PANEL) - THICKNESS: 1…6 MM |
| Fixing mode | FIXING SCREW BENEATH HEAD RECOMMENDED TORQUE: 0.8 N.MFIXING SCREW BENEATH HEAD RECOMMENDED TORQUE: 1.0 N.M |
| Terminals description ISO n°1 | (13-14)NO |
| Cap/operator or lens colour | RED |
| Product compatibility | ZB2..C |
| Shape of signaling unit head | ROUND |
| Device mounting | FIXING HOLE - DIAMETER: 22.5 MM |
| Type of operator | SPRING RETURN |
| Operator profile | RED FLUSH, UNMARKED |
| Contacts type and composition | 1 NO |
| Contact operation | SLOW-BREAK |
| Contacts usage | STANDARD CONTACTS |
| Operating travel | 2.88 MM (NO CHANGING ELECTRICAL STATE)5.0 MM (TOTAL TRAVEL) |
| Mechanical durability | 3000000 CYCLES |
| Connections - terminals | SCREW CLAMP TERMINAL, |
| Tightening torque | 0.8…1.0 N.M |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A GL FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, AC-15, 3 A AT 240 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 5 V, 1 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4Λ < 10EXP(-8) AT 17 V, 5 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4 |
| Signalling type | STEADY |
| Light source | LED |
| Bulb base | BA 9S |
| [Us] rated supply voltage | 240 V AC 50/60 HZ |
| Supply voltage limits | 176…242 V AC |
| Current consumption | < 20 MA |
| Service life | 50000 H AT RATED VOLTAGE AND 25 °C |
| Width | 30 MM |
| Height | 40 MM |
| Depth | 79.5 MM |
| Net weight | 0.09 KG |
| Customizable | NO |
| Supply voltage | 240 V |
| Type of operator | SPRING RETURN |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Overvoltage category | CLASS I CONFORMING TO IEC 60536 |
| Standards | IEC 60947-5-1IEC 60947-5-4IEC 60947-1GB/T 14048.1GB/T 14048.5 |
| Product certifications | CCCCE |
| Marking | UNMARKED |
| IP degree of protection | IP65 |
| IK degree of protection | IK06 |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.000 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 10.000 CM |
| Package 1 Weight | 107.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 25 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.125 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 400 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 58.211 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 65 |
| Total lifecycle Carbon footprint | 9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.4213833992 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0419039526 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0114010672 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6.7522991718 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.280826087 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 9e63340a-2371-4381-8f9a-5fba0ff349a4 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |