AvatarOn-2 Ports Max 2.1A USB Charger, WE

Share
In stock
SKU
E83311USB_WE_G8
Regular Price ₹ 6,181 Special Price ₹ 3,832
38% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities

More Information
Product Name AvatarOn-2 Ports Max 2.1A USB Charger, WE
Range Name AvatarOn
No. of Switches per unit 1
Current Rating 13A, 2.1A
Body Material Plastic
Category USB Charger
Tax Class GST-18
Color White
No. of Ports 2 Ports
Write Your Own Review
You're reviewing:AvatarOn-2 Ports Max 2.1A USB Charger, WE
Your Rating

No sellers found for this product.