calcPageSize())"
/>
Further offers for this product
No sellers found for this product.
Excl. Tax
Avataron-6/16A Switched Socket, We
- Description
- Specifications
- Reviews
Description
Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities
Overview
| Product Name | Avataron-6/16A Switched Socket, We |
|---|---|
| Range Name | AvatarOn |
| Body Material | Plastic |
| No. of Switches per unit | 1 |
| Category | Sockets |
| Tax Class | GST-18 |
| Color | White |
| Current Rating | 6A/16A |
Reviews
Description
Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities
Overview
| Product Name | Avataron-6/16A Switched Socket, We |
|---|---|
| Range Name | AvatarOn |
| Body Material | Plastic |
| No. of Switches per unit | 1 |
| Category | Sockets |
| Tax Class | GST-18 |
| Color | White |
| Current Rating | 6A/16A |