calcPageSize())"
/>
Hotel Card Switch, Miluz Zeta, 16A, 2 Module, White
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Hotel Card Switch, Miluz Zeta, 16A, 2 Module, White
Description
Discover the Miluz ZeTa hotel card switch by Schneider Electric. It has 2 modules and is widely used in indoor environments. Its Ue rated operational voltage is 240VAC at 50/60Hz and its Ie rated operational current is 16A. This device is designed to be flush mounted. The dimensions of the product are (W) 93mm x (H) 93mm x (D) 44.53mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.
Product Details
| Product Name | Hotel Card Switch, Miluz Zeta, 16A, 2 Module, White |
|---|---|
| Range Name | Miluz ZeTa |
| Category | Hotel Functions |
| Tax Class | GST-18 |
| Color | White |
| Current Rating | 16A |
| No of Modules | 2 Mod |