Hotel Card Switch, Miluz Zeta, 16A, 2 Module, Anthracite

MZKECRDSW2M_AN
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Discover the Miluz ZeTa hotel card switch by Schneider Electric. It has 2 modules and is widely used in indoor environments. Its Ue rated operational voltage is 240VAC at 50/60Hz and its Ie rated operational current is 16A. This device is designed to be flush mounted. The dimensions of the product are (W) 93mm x (H) 93mm x (D) 44.53mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.

Product Details

Product Name Hotel Card Switch, Miluz Zeta, 16A, 2 Module, Anthracite
Range Name Miluz ZeTa
Category Hotel Functions
Tax Class GST-18
Color Anthracite
Current Rating 16A
No of Modules 2 Mod

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Hotel Card Switch, Miluz Zeta, 16A, 2 Module, Anthracite
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently viewed

Switch, Miluz Zeta, 10A, 1 Way, 2 Module, Anthracite
MZSW102M1W_AN
Price starting from
₹ 396.00
₹ 154.44
Switch, Miluz Zeta, 10A, 1 Way, 2 Module, With Indicator, Anthracite
MZSWI102M1W_AN
Price starting from
₹ 468.00
₹ 182.52
Switch, Miluz Zeta, 16A, 1 Way, 2 Module, Anthracite
MZSW162M1W_AN
Price starting from
₹ 600.00
₹ 234.00
Switch, Miluz Zeta, 16A, 1 Way, 2 Module, With Indicator, Anthracite
MZSWI162M1W_AN
Price starting from
₹ 660.00
₹ 257.40
Cover Frame, Miluz Zeta, 2 Module, Anthracite
MZCP2M_AN
Price starting from
₹ 218.00
₹ 85.02
Cover Frame, Miluz Zeta, 3 Module, Anthracite
MZCP3M_AN
Price starting from
₹ 275.00
₹ 107.25
Cover Frame, Miluz Zeta, 4 Module, Anthracite
MZCP4M_AN
Price starting from
₹ 319.00
₹ 124.41

Product related to this item

Switch, Miluz Zeta, 10A, 1 Way, 1 Module, Anthracite
MZSW101M1W_AN
Price starting from
₹ 174.00
₹ 67.86
Switch, Miluz Zeta, 10A, 2 Way, 1 Module, Anthracite
MZSW101M2W_AN
Price starting from
₹ 318.00
₹ 124.02
Switch, Miluz Zeta, 16A, 1 Way, 1 Module, With Indicator, Anthracite
MZSWI161M1W_AN
Price starting from
₹ 474.00
₹ 184.86
Switch, Miluz Zeta, 32A, 2 Pole, 2 Module, With Indicator, Anthracite
MZSWI322MDP_AN
Price starting from
₹ 1,308.00
₹ 510.12
Socket Outlet, Miluz Zeta, 6/16A, 3 Pin, 2P+E, With Shutter, 2 Module, Anthracite
MZSO6162M3P_AN
Price starting from
₹ 492.00
₹ 191.88
Socket Outlet, Miluz Zeta, 6A, 3 Pin, 2P+E, With Shutter, 2 Module, Anthracite
MZSO62M3P_AN
Price starting from
₹ 300.00
₹ 117.00
Fan Regulator, Miluz Zeta, 4-Step, 1 Module, Anthracite
MZFR4STP1M_AN
Price starting from
₹ 1,128.00
₹ 439.92
Fan Regulator, Miluz Zeta, 5-Step, 2 Module, Anthracite
MZFR5STP2M_AN
Price starting from
₹ 1,344.00
₹ 524.16