calcPageSize())"
/>
Fan Regulator, Miluz Zeta, 4-Step, 1 Module, Anthracite
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Fan Regulator, Miluz Zeta, 4-Step, 1 Module, Anthracite
Description
Control the speed of your fan with the Miluz ZeTa 4-step fan regulator by Schneider Electric, designed with 1 module to bring both style and functionality to your electrical installations. Its Ue rated operational voltage is 240VAC at 50/60Hz. Its nominal output power is 80W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.5mm x (D) 55mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 11037 standard and has ISI product certification.
Product Details
| Product Name | Fan Regulator, Miluz Zeta, 4-Step, 1 Module, Anthracite |
|---|---|
| Range Name | Miluz ZeTa |
| Category | Fan Controller & Dimmer |
| Tax Class | GST-18 |
| Color | Anthracite |
| No of Modules | 1 Mod |