Easy9 MCB 1P 20A B 10000A 240V
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Easy9 MCB 1P 20A B 10000A 240V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Easy9 product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole and 20A In rated current and B tripping curve. The Icn rated short circuit breaking capacity is up to 10000A at 240VAC conforming to EN/IEC 60898-1 standard. It is compliant with IEC 60898-1 standard. This product has a protection against short circuit and a protection of cable against overloads. It has a fault tripping indication on the front panel by the position of the handle (O-I engraved). This product is dedicated for residential and small commercial buildings. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 240VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is light grey (RAL7035). The dimensions are (W) 18mm x (H) 81mm x (D) 77.5mm. The weight is 0.115kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5°C to 55°C. The storage temperature is -25°C to 85°C.
Overview
| Product Name | Easy9 MCB 1P 20A B 10000A 240V |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Device application | DISTRIBUTION |
| Product or component type | MINIATURE CIRCUIT-BREAKER |
| Device short name | Easy9 MCB |
| Poles | 1P |
| Number of protected poles | 1 |
| [In] rated current | 20 A |
| Network type | AC |
| Trip unit technology | THERMAL-MAGNETIC |
| Curve code | B |
| Breaking capacity | 10000 A ICN AT 240 V AC 50/60 HZ CONFORMING TO IEC 60898-1 |
| Suitability for isolation | YES CONFORMING TO IEC 60898-1 |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 240 V AC 50/60 HZ |
| Magnetic tripping limit | 3...5 X IN |
| [Ics] rated service breaking capacity | 10 KA 75 % X ICN AT 240 V AC 50/60 HZ CONFORMING TO IEC 60898-1 |
| Limitation class | 3 CONFORMING TO IEC 60898-1 |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ CONFORMING TO IEC 60898-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60898-1 |
| Contact position indicator | YES |
| Control type | TOGGLE |
| Local signalling | WITHOUT |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| 9 mm pitches | 2 |
| Height | 81 MM |
| Width | 18 MM |
| Depth | 77.5 MM |
| Net weight | 0.115 KG |
| Colour | GREY (RAL 7035) |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 20000 CYCLES |
| Connections - terminals | TUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…25 MM² RIGIDTUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…16 MM² FLEXIBLE |
| Tightening torque | 2 N.M TOP OR BOTTOM |
| Standards | IEC 60898-1 |
| Product certifications | ISICE |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Pollution degree | 2 |
| Tropicalisation | 2 |
| Relative humidity | 95 % AT -5…55 °C |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -25…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8 CM |
| Package 1 Width | 2 CM |
| Package 1 Length | 9 CM |
| Package 1 Weight | 0.119 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 144 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 17.136 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 54 |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6581698190789473 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.05877092927631579 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.021053996710526317 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4.17952660608 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2901505756578947 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 0dbcf8b1-4732-4e36-88bc-462a078c2d4c |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Documents
Reviews
Description
This Easy9 product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole and 20A In rated current and B tripping curve. The Icn rated short circuit breaking capacity is up to 10000A at 240VAC conforming to EN/IEC 60898-1 standard. It is compliant with IEC 60898-1 standard. This product has a protection against short circuit and a protection of cable against overloads. It has a fault tripping indication on the front panel by the position of the handle (O-I engraved). This product is dedicated for residential and small commercial buildings. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 240VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is light grey (RAL7035). The dimensions are (W) 18mm x (H) 81mm x (D) 77.5mm. The weight is 0.115kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5°C to 55°C. The storage temperature is -25°C to 85°C.
Overview
| Product Name | Easy9 MCB 1P 20A B 10000A 240V |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Device application | DISTRIBUTION |
| Product or component type | MINIATURE CIRCUIT-BREAKER |
| Device short name | Easy9 MCB |
| Poles | 1P |
| Number of protected poles | 1 |
| [In] rated current | 20 A |
| Network type | AC |
| Trip unit technology | THERMAL-MAGNETIC |
| Curve code | B |
| Breaking capacity | 10000 A ICN AT 240 V AC 50/60 HZ CONFORMING TO IEC 60898-1 |
| Suitability for isolation | YES CONFORMING TO IEC 60898-1 |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 240 V AC 50/60 HZ |
| Magnetic tripping limit | 3...5 X IN |
| [Ics] rated service breaking capacity | 10 KA 75 % X ICN AT 240 V AC 50/60 HZ CONFORMING TO IEC 60898-1 |
| Limitation class | 3 CONFORMING TO IEC 60898-1 |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ CONFORMING TO IEC 60898-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60898-1 |
| Contact position indicator | YES |
| Control type | TOGGLE |
| Local signalling | WITHOUT |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| 9 mm pitches | 2 |
| Height | 81 MM |
| Width | 18 MM |
| Depth | 77.5 MM |
| Net weight | 0.115 KG |
| Colour | GREY (RAL 7035) |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 20000 CYCLES |
| Connections - terminals | TUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…25 MM² RIGIDTUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…16 MM² FLEXIBLE |
| Tightening torque | 2 N.M TOP OR BOTTOM |
| Standards | IEC 60898-1 |
| Product certifications | ISICE |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Pollution degree | 2 |
| Tropicalisation | 2 |
| Relative humidity | 95 % AT -5…55 °C |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -25…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8 CM |
| Package 1 Width | 2 CM |
| Package 1 Length | 9 CM |
| Package 1 Weight | 0.119 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 144 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 17.136 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 54 |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6581698190789473 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.05877092927631579 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.021053996710526317 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4.17952660608 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2901505756578947 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 0dbcf8b1-4732-4e36-88bc-462a078c2d4c |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |