calcPageSize())"
/>
Easy9- 20A 2P MCB 10kA C Curve
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Easy9- 20A 2P MCB 10kA C Curve
Description
This Easy9 product is a low voltage miniature circuit breaker (MCB). It is a 2P circuit breaker with 2 protected poles and 20A In rated current and C tripping curve. The Icn rated short circuit breaking capacity is up to 10000A at 415VAC conforming to EN/IEC 60898-1 standard. It is compliant with IEC 60898-1 standard. This product has a protection against short circuit and a protection of cable against overloads. It has a fault tripping indication on the front panel by the position of the handle (O-I engraved). This product is dedicated for residential and small commercial buildings. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 415VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 4 pitches of 9mm. The product colour is light grey (RAL7035). The dimensions are (W) 36mm x (H) 81mm x (D) 77.5mm. The weight is 0.225kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5°C to 55°C. The storage temperature is -25°C to 85°C.
Product Details
| Product Name | Easy9- 20A 2P MCB 10kA C Curve |
|---|---|
| Range Name | Easy9 |
| Category | MCB |
| Tax Class | GST-18 |
| Current Rating | 20A |
| Number of Poles | 2P |
| Breaking Capacity | 10kA |
| Tripping Curves | C |
| Width (in mm) | 36 |
| Height (in mm) | 81 |
| Depth (in mm) | 77.5 |