ESX PANEL SERVER UNIVERSAL 110-277VACDC
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
ESX PANEL SERVER UNIVERSAL 110-277VACDC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
EcoStruxure Panel Server - universal wireless, concentrator modbus gateway 110-277 VAC/DC
Overview
| Product Name | ESX PANEL SERVER UNIVERSAL 110-277VACDC |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | ECOSTRUXURE |
| Product name | PANEL SERVER UNIVERSAL |
| Product or component type | GATEWAY |
| Device short name | PAS600 |
| Device application | GATEWAY |
| [Us] rated supply voltage | 110...277 V AC 50/60 HZ110...277 V DC |
| Communication gateway | ETHERNET TCP/IP TO WIRELESS DEVICESETHERNET/SERIAL |
| Product compatibility | WIRELESS ACCESS POINT |
| Maximum power consumption in W | HW V2: 3.5 W 110...277 VHW V1: 3 W 110...277 V |
| Maximum power consumption in VA | HW V2: 12 VA AT 110...277 VHW V1: 10 VA AT 110...277 V |
| Communication network type | HW V2: WI-FI INFRASTRUCTURE5 GHZHW V2: WI-FI INFRASTRUCTURE2.4 GHZHW V1: WI-FI INFRASTRUCTURE 10/100BASE-T2.4 GHZETHERNET 10/100BASE-T2.4 GHZWI-FI ACCESS POINT IEEE 802.15.42.4 GHZWIRELESS IEEE 802.15.4 EVEN/ODD OR NONE PARITY 1.2...115.2 KBIT/SMODBUS RTU MODBUS RTU CLIENT EVEN/ODD OR NONE PARITY 1.2...115.2 KBIT/S |
| Communication port protocol | MODBUS TCPDHCPHTTPSNTP/SNTPIPV4IPV6TCP/IP |
| Communication port support | 2 RJ45: ETHERNETSCREW TERMINAL BLOCK: RS485 |
| Number of server device(s) | 32 MODBUS RTU PRODUCT(S) 128 MODBUS TCP/IP PRODUCT(S) 40 WIRELESS (IEEE 802.15.4) PRODUCT(S) - MIXED85 WIRELESS (IEEE 802.15.4) PRODUCT(S) - DEPENDING ON CONFIGURATION |
| Number of devices | 64 MODBUS TCP/IP |
| Memory capacity | HW V2: 32 GB EMMCHW V1: 512 MB NAND |
| Connections - terminals | POWER SUPPLY: SCREW TERMINAL BLOCK (TOP) 1.5…2.5 MM² CABLE(S) COMMUNICATION: SCREW TERMINAL BLOCK (BOTTOM) 0.14…1.5 MM² CABLE(S) |
| Tightening torque | POWER SUPPLY: 0.6 N.MCOMMUNICATION: 0.25 N.M |
| Wire stripping length | POWER SUPPLY: 7 MMCOMMUNICATION: 7 MM |
| Number of connectors | HW V2: 2 SCREW CONNECTOR FOR WI-FI AND IEEE 802.15.4HW V1: 1 SCREW CONNECTOR FOR WI-FI |
| Connector type | HW V2: CONNECTOR(S)1 X RP-SMA WI-FI FOR ANTENNA BOTTOMHW V2: CONNECTOR(S)1 X RP-SMA IEEE 802.15.4 FOR ANTENNA TOPHW V1: CONNECTOR(S)1 X RP-SMA WI-FI FOR ANTENNA BOTTOM |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Product certifications | CEcULusCBRCMUKCAFCCICDNV MarineANSI RFIACS E10 |
| Standards | IEC 61010IEC 61010-1IEC 61010-2-201UL 61010UL 61010-1UL 61010-2-201EN 61010-1EN 61010-2-201CAN/CSA C22.2 NO. 61010-1-12CAN/CSA C22.2 NO. 61010-2-201IEC 62974-1IEC 61326-1EN 61326-1ETSI EN 301 489-1ETSI EN 301 489-17EN 301-893EN 55032CISPR 11ETSI EN 300 328IEEE 802.15.4IEEE 802.11A/B/G/NIEEE 802.3 AF/ATFCC CFR 47 PART 15 CLASS AEN 62311IEC 62311ANSI C63.10IEC 60945EN 62974-1DNVGL-GC-0339 |
| Depth | 70.2 MM |
| Height | 93 MM |
| Width | 72 MM |
| Net weight | 201 G |
| Data recording | REAL TIME DATA MONITORING |
| Data buffer for data publication (cloud, SFTP, HTTPS) depending on network | 1 MONTH(S) |
| Function available | EMBEDDED WEB PAGE FOR CONFIGURATION AND UPGRADEDIAGNOSIS CAPABILITIESDIAGNOSTIC REPORTDIAGNOSTICS ON COMMUNICATIONENERGY MANAGEMENTWITH INTEGRATED WEB SERVERFIRMWARE UPDATEBACKUP/RESTORE CONFIGURATIONCONFIGURABLE EVENT |
| Product specific application | WIRELESS SCHNEIDER ELECTRIC DEVICES ECOSYSTEM |
| Topology | SEPARATED ETHERNET NETWORKSWITCHED ETHERNET NETWORK |
| Web services | HTTPS SERVERSFTP PUBLICATION (CSV / JSON)HTTPS PUBLICATION (CSV / JSON) |
| Communication service | DEVICE PROFILE FOR WEB SERVICES (DPWS)MODBUS TCP CLIENTMODBUS TCP SERVERSNTP CLIENTDHCP CLIENTRSTP |
| Commissioning interface | ECOSTRUXURE POWER COMMISSION DESKTOPECOSTRUXURE POWER COMMISSION MOBILE (THROUGH WI-FI ACCESS POINT)ECOSTRUXURE POWER COMMISSION WEB (FOR THIRD PARTY DEVICE INTEGRATION)WEB PAGE |
| Realtime clock | WITH RTC-BATTERY SETWITH USER CALIBRATION |
| Time synchronisation protocol | NTPSNTP |
| Range compatibility | ECOSTRUXURE FACILITY EXPERTECOSTRUXURE BUILDING OPERATIONECOSTRUXURE POWER OPERATIONECOSTRUXURE POWER MONITORING EXPERTECOSTRUXURE ASSET ADVISORECOSTRUXURE ENERGY HUBECOSTRUXURE RESOURCE ADVISORTHIRD PARTY SCADA |
| Communication iinterface | MODBUS AND WIRELESS (IEEE802.15.4) PRODUCT |
| Relative humidity | 5…95 % |
| IP degree of protection | IP40 (FRONT FACE)IP20 (CASING) |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Pollution degree | 2 |
| Operating altitude | < 2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.000 CM |
| Package 1 Width | 9.000 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 263.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 27 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 8.280 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 216 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 74.200 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Halogen-free status | Halogen free plastic parts & cables product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 1 |
| Total lifecycle Carbon footprint | 132 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 20.032663644284018 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 20 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1627846655431175 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.14830756728384237 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 111.47919891639178 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 111 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5843336757522488 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| SCIP Number | 8fd200e0-fc2c-4c52-ba68-62f2aced16fe |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
EcoStruxure Panel Server - universal wireless, concentrator modbus gateway 110-277 VAC/DC
Overview
| Product Name | ESX PANEL SERVER UNIVERSAL 110-277VACDC |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | ECOSTRUXURE |
| Product name | PANEL SERVER UNIVERSAL |
| Product or component type | GATEWAY |
| Device short name | PAS600 |
| Device application | GATEWAY |
| [Us] rated supply voltage | 110...277 V AC 50/60 HZ110...277 V DC |
| Communication gateway | ETHERNET TCP/IP TO WIRELESS DEVICESETHERNET/SERIAL |
| Product compatibility | WIRELESS ACCESS POINT |
| Maximum power consumption in W | HW V2: 3.5 W 110...277 VHW V1: 3 W 110...277 V |
| Maximum power consumption in VA | HW V2: 12 VA AT 110...277 VHW V1: 10 VA AT 110...277 V |
| Communication network type | HW V2: WI-FI INFRASTRUCTURE5 GHZHW V2: WI-FI INFRASTRUCTURE2.4 GHZHW V1: WI-FI INFRASTRUCTURE 10/100BASE-T2.4 GHZETHERNET 10/100BASE-T2.4 GHZWI-FI ACCESS POINT IEEE 802.15.42.4 GHZWIRELESS IEEE 802.15.4 EVEN/ODD OR NONE PARITY 1.2...115.2 KBIT/SMODBUS RTU MODBUS RTU CLIENT EVEN/ODD OR NONE PARITY 1.2...115.2 KBIT/S |
| Communication port protocol | MODBUS TCPDHCPHTTPSNTP/SNTPIPV4IPV6TCP/IP |
| Communication port support | 2 RJ45: ETHERNETSCREW TERMINAL BLOCK: RS485 |
| Number of server device(s) | 32 MODBUS RTU PRODUCT(S) 128 MODBUS TCP/IP PRODUCT(S) 40 WIRELESS (IEEE 802.15.4) PRODUCT(S) - MIXED85 WIRELESS (IEEE 802.15.4) PRODUCT(S) - DEPENDING ON CONFIGURATION |
| Number of devices | 64 MODBUS TCP/IP |
| Memory capacity | HW V2: 32 GB EMMCHW V1: 512 MB NAND |
| Connections - terminals | POWER SUPPLY: SCREW TERMINAL BLOCK (TOP) 1.5…2.5 MM² CABLE(S) COMMUNICATION: SCREW TERMINAL BLOCK (BOTTOM) 0.14…1.5 MM² CABLE(S) |
| Tightening torque | POWER SUPPLY: 0.6 N.MCOMMUNICATION: 0.25 N.M |
| Wire stripping length | POWER SUPPLY: 7 MMCOMMUNICATION: 7 MM |
| Number of connectors | HW V2: 2 SCREW CONNECTOR FOR WI-FI AND IEEE 802.15.4HW V1: 1 SCREW CONNECTOR FOR WI-FI |
| Connector type | HW V2: CONNECTOR(S)1 X RP-SMA WI-FI FOR ANTENNA BOTTOMHW V2: CONNECTOR(S)1 X RP-SMA IEEE 802.15.4 FOR ANTENNA TOPHW V1: CONNECTOR(S)1 X RP-SMA WI-FI FOR ANTENNA BOTTOM |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Product certifications | CEcULusCBRCMUKCAFCCICDNV MarineANSI RFIACS E10 |
| Standards | IEC 61010IEC 61010-1IEC 61010-2-201UL 61010UL 61010-1UL 61010-2-201EN 61010-1EN 61010-2-201CAN/CSA C22.2 NO. 61010-1-12CAN/CSA C22.2 NO. 61010-2-201IEC 62974-1IEC 61326-1EN 61326-1ETSI EN 301 489-1ETSI EN 301 489-17EN 301-893EN 55032CISPR 11ETSI EN 300 328IEEE 802.15.4IEEE 802.11A/B/G/NIEEE 802.3 AF/ATFCC CFR 47 PART 15 CLASS AEN 62311IEC 62311ANSI C63.10IEC 60945EN 62974-1DNVGL-GC-0339 |
| Depth | 70.2 MM |
| Height | 93 MM |
| Width | 72 MM |
| Net weight | 201 G |
| Data recording | REAL TIME DATA MONITORING |
| Data buffer for data publication (cloud, SFTP, HTTPS) depending on network | 1 MONTH(S) |
| Function available | EMBEDDED WEB PAGE FOR CONFIGURATION AND UPGRADEDIAGNOSIS CAPABILITIESDIAGNOSTIC REPORTDIAGNOSTICS ON COMMUNICATIONENERGY MANAGEMENTWITH INTEGRATED WEB SERVERFIRMWARE UPDATEBACKUP/RESTORE CONFIGURATIONCONFIGURABLE EVENT |
| Product specific application | WIRELESS SCHNEIDER ELECTRIC DEVICES ECOSYSTEM |
| Topology | SEPARATED ETHERNET NETWORKSWITCHED ETHERNET NETWORK |
| Web services | HTTPS SERVERSFTP PUBLICATION (CSV / JSON)HTTPS PUBLICATION (CSV / JSON) |
| Communication service | DEVICE PROFILE FOR WEB SERVICES (DPWS)MODBUS TCP CLIENTMODBUS TCP SERVERSNTP CLIENTDHCP CLIENTRSTP |
| Commissioning interface | ECOSTRUXURE POWER COMMISSION DESKTOPECOSTRUXURE POWER COMMISSION MOBILE (THROUGH WI-FI ACCESS POINT)ECOSTRUXURE POWER COMMISSION WEB (FOR THIRD PARTY DEVICE INTEGRATION)WEB PAGE |
| Realtime clock | WITH RTC-BATTERY SETWITH USER CALIBRATION |
| Time synchronisation protocol | NTPSNTP |
| Range compatibility | ECOSTRUXURE FACILITY EXPERTECOSTRUXURE BUILDING OPERATIONECOSTRUXURE POWER OPERATIONECOSTRUXURE POWER MONITORING EXPERTECOSTRUXURE ASSET ADVISORECOSTRUXURE ENERGY HUBECOSTRUXURE RESOURCE ADVISORTHIRD PARTY SCADA |
| Communication iinterface | MODBUS AND WIRELESS (IEEE802.15.4) PRODUCT |
| Relative humidity | 5…95 % |
| IP degree of protection | IP40 (FRONT FACE)IP20 (CASING) |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Pollution degree | 2 |
| Operating altitude | < 2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.000 CM |
| Package 1 Width | 9.000 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 263.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 27 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 8.280 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 216 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 74.200 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Halogen-free status | Halogen free plastic parts & cables product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 1 |
| Total lifecycle Carbon footprint | 132 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 20.032663644284018 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 20 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1627846655431175 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.14830756728384237 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 111.47919891639178 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 111 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5843336757522488 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| SCIP Number | 8fd200e0-fc2c-4c52-ba68-62f2aced16fe |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |