EMERGENCY STOP 3D LEGEND PLATE
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
EMERGENCY STOP 3D LEGEND PLATE
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Harmony ZBY circular legend for emergency stop function has yellow background and is marked with a "ARRET D'URGENCE" lettering, and a diameter of 60mm. It is compatible with Harmony XB4 and XB5 push buttons and pilot lights. This circular legend provides clear labelling of your emergency stop devices units. It is supplied ready engraved with a marking relevant to machine operation and is compatible with Harmony emergency stop or switching off unit. It provides clear and resilient symbol marking on the label, with high contrast.
Overview
| Product Name | EMERGENCY STOP 3D LEGEND PLATE |
|---|---|
| Country of Origin | Czech Republic |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB5HARMONY XB4 |
| Product or component type | MARKED LEGEND |
| Accessory / separate part type | LEGEND |
| Accessory / separate part category | MARKING ACCESSORIES |
| Marking | BLACK EMERGENCY STOP ON YELLOW BACKGROUND |
| Label dimensions | Ø 60 MM |
| User language | ENGLISH |
| Sale per indivisible quantity | 1 |
| Material | PLASTIC |
| Net weight | 0.004 KG |
| Main group | E-STOP |
| Standards | IEC 60204-1EN/ISO 13850: 2006 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.500 CM |
| Package 1 Width | 6.000 CM |
| Package 1 Length | 6.000 CM |
| Package 1 Weight | 8.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 3.500 CM |
| Package 2 Width | 8.000 CM |
| Package 2 Length | 8.000 CM |
| Package 2 Weight | 49.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 135 |
| Package 3 Height | 15 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 1.627 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.04848662236593447 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.005504995759416703 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000011427361352115 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.01960599768576789 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
This Harmony ZBY circular legend for emergency stop function has yellow background and is marked with a "ARRET D'URGENCE" lettering, and a diameter of 60mm. It is compatible with Harmony XB4 and XB5 push buttons and pilot lights. This circular legend provides clear labelling of your emergency stop devices units. It is supplied ready engraved with a marking relevant to machine operation and is compatible with Harmony emergency stop or switching off unit. It provides clear and resilient symbol marking on the label, with high contrast.
Overview
| Product Name | EMERGENCY STOP 3D LEGEND PLATE |
|---|---|
| Country of Origin | Czech Republic |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB5HARMONY XB4 |
| Product or component type | MARKED LEGEND |
| Accessory / separate part type | LEGEND |
| Accessory / separate part category | MARKING ACCESSORIES |
| Marking | BLACK EMERGENCY STOP ON YELLOW BACKGROUND |
| Label dimensions | Ø 60 MM |
| User language | ENGLISH |
| Sale per indivisible quantity | 1 |
| Material | PLASTIC |
| Net weight | 0.004 KG |
| Main group | E-STOP |
| Standards | IEC 60204-1EN/ISO 13850: 2006 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.500 CM |
| Package 1 Width | 6.000 CM |
| Package 1 Length | 6.000 CM |
| Package 1 Weight | 8.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 3.500 CM |
| Package 2 Width | 8.000 CM |
| Package 2 Length | 8.000 CM |
| Package 2 Weight | 49.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 135 |
| Package 3 Height | 15 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 1.627 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.04848662236593447 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.005504995759416703 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000011427361352115 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.01960599768576789 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |