ELECTRONIC TIMER DELAY ON 0.1 - 2SEC
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
ELECTRONIC TIMER DELAY ON 0.1 - 2SEC
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | ELECTRONIC TIMER DELAY ON 0.1 - 2SEC |
|---|---|
| Tax Class | GST-18 |
| Coil Voltage | 250V AC/DC |
| Number of Poles | 3P |
| Country of Origin | Tunisia |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Product or component type | SERIAL TIMER MODULES |
| Device short name | LA4DT |
| Poles description | 3P |
| Product compatibility | LC1D09...D38LC1D80...D150LC1D40A...D80A |
| Mounting location | TOP |
| [Uc] control circuit voltage | 24...250 V AC 50/60 HZ24...250 V DC |
| Control circuit voltage limits | BY MECHANICAL CONTACT: 0.8...1.1 UC |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC 60947-1 |
| Connections - terminals | CONTROL CIRCUIT: CONNECTOR 1 CABLE(S) 1…2.5 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: CONNECTOR 1 CABLE(S) 1…2.5 MM²SOLID WITH CABLE ENDCONTROL CIRCUIT: CONNECTOR 1 CABLE(S) 1…2.5 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: CONNECTOR 1 CABLE(S) 1…2.5 MM²SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: CONNECTOR 2 CABLE(S) 1…2.5 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: CONNECTOR 2 CABLE(S) 1…2.5 MM²SOLID WITH CABLE ENDCONTROL CIRCUIT: CONNECTOR 2 CABLE(S) 1…2.5 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: CONNECTOR 2 CABLE(S) 1…2.5 MM²SOLID WITHOUT CABLE END |
| Tightening torque | 1.7 N.M |
| Electrical durability | 30 MCYCLES |
| Timer type | ON DELAY |
| Time delay range | 0.1...2 S |
| Reset time | 150 MS DURING TIME DELAY50 MS AFTER TIME DELAY |
| Local signalling | ILLUMINATES DURING TIME DELAY BY LED |
| [Ures] residual voltage | 3.3 V |
| Net weight | 0.04 KG |
| Standards | IEC 60255-5 |
| Product certifications | ULCSA |
| IP degree of protection | IP2X CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -25…55 °C |
| Permissible ambient air temperature around the device | -25…70 °C |
| Ambient air temperature for storage | -40…80 °C |
| Protection type | BUILT-IN BY VARISTOR |
| Heat dissipation | 2 W |
| Immunity to microbreaks | 10 MS DURING TIME DELAY2 MS AFTER TIME DELAY |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.4 CM |
| Package 1 Width | 4.6 CM |
| Package 1 Length | 4.8 CM |
| Package 1 Weight | 47.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 70 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 3.606 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 20 |
| Total lifecycle Carbon footprint | 0.5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.36048939641109295 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.004738662316476345 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.11992495921696572 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 8a21c0d1-be95-4e83-b703-1e8075e942f8 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | ELECTRONIC TIMER DELAY ON 0.1 - 2SEC |
|---|---|
| Tax Class | GST-18 |
| Coil Voltage | 250V AC/DC |
| Number of Poles | 3P |
| Country of Origin | Tunisia |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Product or component type | SERIAL TIMER MODULES |
| Device short name | LA4DT |
| Poles description | 3P |
| Product compatibility | LC1D09...D38LC1D80...D150LC1D40A...D80A |
| Mounting location | TOP |
| [Uc] control circuit voltage | 24...250 V AC 50/60 HZ24...250 V DC |
| Control circuit voltage limits | BY MECHANICAL CONTACT: 0.8...1.1 UC |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC 60947-1 |
| Connections - terminals | CONTROL CIRCUIT: CONNECTOR 1 CABLE(S) 1…2.5 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: CONNECTOR 1 CABLE(S) 1…2.5 MM²SOLID WITH CABLE ENDCONTROL CIRCUIT: CONNECTOR 1 CABLE(S) 1…2.5 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: CONNECTOR 1 CABLE(S) 1…2.5 MM²SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: CONNECTOR 2 CABLE(S) 1…2.5 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: CONNECTOR 2 CABLE(S) 1…2.5 MM²SOLID WITH CABLE ENDCONTROL CIRCUIT: CONNECTOR 2 CABLE(S) 1…2.5 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: CONNECTOR 2 CABLE(S) 1…2.5 MM²SOLID WITHOUT CABLE END |
| Tightening torque | 1.7 N.M |
| Electrical durability | 30 MCYCLES |
| Timer type | ON DELAY |
| Time delay range | 0.1...2 S |
| Reset time | 150 MS DURING TIME DELAY50 MS AFTER TIME DELAY |
| Local signalling | ILLUMINATES DURING TIME DELAY BY LED |
| [Ures] residual voltage | 3.3 V |
| Net weight | 0.04 KG |
| Standards | IEC 60255-5 |
| Product certifications | ULCSA |
| IP degree of protection | IP2X CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -25…55 °C |
| Permissible ambient air temperature around the device | -25…70 °C |
| Ambient air temperature for storage | -40…80 °C |
| Protection type | BUILT-IN BY VARISTOR |
| Heat dissipation | 2 W |
| Immunity to microbreaks | 10 MS DURING TIME DELAY2 MS AFTER TIME DELAY |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.4 CM |
| Package 1 Width | 4.6 CM |
| Package 1 Length | 4.8 CM |
| Package 1 Weight | 47.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 70 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 3.606 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 20 |
| Total lifecycle Carbon footprint | 0.5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.36048939641109295 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.004738662316476345 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.11992495921696572 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 8a21c0d1-be95-4e83-b703-1e8075e942f8 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |