
calcActive())">
Easy9 MCB 2P 40A C 10000A 415V
EZ9F71240
₹ 1,634.00
₹ 653.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9F71240
Easy9 MCB 2P 40A C 10000A 415V
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Easy9 MCB 2P 40A C 10000A 415V
₹ 1,634.00
₹ 653.60
Description
range |
Easy9
|
|
---|---|---|
device application |
Distribution
|
|
product or component type |
Miniature circuit-breaker
|
|
device short name |
Easy9 MCB
|
|
Poles |
2P
|
|
number of protected poles |
2
|
|
[In] rated current |
40 A
|
|
network type |
AC
|
|
trip unit technology |
Thermal-magnetic
|
|
curve code |
C
|
|
breaking capacity |
10000 A Icn at 415 V AC 50/60 Hz conforming to IEC 60898-1
|
|
suitability for isolation |
Yes conforming to IEC 60898-1
|
network frequency |
50/60 Hz
|
|
---|---|---|
[Ue] rated operational voltage |
415 V AC 50/60 Hz
|
|
magnetic tripping limit |
5...10 x In
|
|
[Ics] rated service breaking capacity |
10 kA 75 % x Icn at 415 V AC 50/60 Hz conforming to IEC 60898-1
|
|
limitation class |
3 conforming to IEC 60898-1
|
|
[Ui] rated insulation voltage |
500 V AC 50/60 Hz conforming to IEC 60898-1
|
|
[Uimp] rated impulse withstand voltage |
4 kV conforming to IEC 60898-1
|
|
contact position indicator |
Yes
|
|
control type |
Toggle
|
|
local signalling |
Without
|
|
mounting mode |
Clip-on
|
|
mounting support |
DIN rail
|
|
9 mm pitches |
4
|
|
height |
81 mm
|
|
width |
36 mm
|
|
depth |
77.5 mm
|
|
net weight |
0.255 kg
|
|
colour |
Grey (RAL 7035)
|
|
mechanical durability |
20000 cycles
|
|
electrical durability |
10000 cycles
|
|
connections - terminals |
Tunnel type terminal (top or bottom) 1…25 mm² flexible
Tunnel type terminal (top or bottom) 1…35 mm² rigid |
|
tightening torque |
3.5 N.m top or bottom
|
standards |
IEC 60898-1
|
|
---|---|---|
product certifications |
CE
ISI |
|
IP degree of protection |
IP20 conforming to IEC 60529
|
|
pollution degree |
2
|
|
tropicalisation |
2
|
|
relative humidity |
95 % at -5…55 °C
|
|
ambient air temperature for operation |
-5…55 °C
|
|
ambient air temperature for storage |
-25…85 °C
|
Package 1 Weight |
0.236 kg
|
|
---|---|---|
Package 1 Height |
74.800 mm
|
|
Package 1 width |
35.460 mm
|
|
Package 1 Length |
85.120 mm
|
Country of Origin: India
Product Details
Product Name | Easy9 MCB 2P 40A C 10000A 415V |
---|---|
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 40A |
Number of Poles | 2P |
Breaking Capacity | 1000A |
Tripping Curves | C |
Color | White |
Body Material | Plastic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account