Easy UPS 3S 20kVA 400V 3:3 UPS for external batteries
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Easy UPS 3S 20kVA 400V 3:3 UPS for external batteries
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
High-efficiency 3-phase UPS that features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 20 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments. This UPS is supplied without batteries, so you can easily customize the battery solution.
Overview
| Product Name | Easy UPS 3S 20kVA 400V 3:3 UPS for external batteries |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Presentation | HIGH-EFFICIENCY 3-PHASE UPS THAT FEATURES ADVANCED PRODUCT FEATURES, COMPETITIVE SPECIFICATIONS, AND ROBUST ELECTRICAL DESIGN, MAKING BUSINESS CONTINUITY EASY IN THE DATA CENTER OR ELECTRICAL ROOM. THIS IS AN EXCEPTIONALLY EASY TO INSTALL, OPERATE, MAINTAIN, AND SERVICE 20 KVA UPS, IDEAL FOR SMALL AND MEDIUM BUSINESSES. INCLUDES DUST FILTER AND CONFORMANCE-COATED BOARDS FOR HARSH ENVIRONMENTS. THIS UPS IS SUPPLIED WITHOUT BATTERIES, SO YOU CAN EASILY CUSTOMIZE THE BATTERY SOLUTION. |
| Main input voltage | 400 V AC 3 PHASES380 V AC 3 PHASES415 V AC 3 PHASES |
| Other input voltage | 380 V415 V |
| Maximum input current | 37 A |
| Load power factor | 0.9 LEADING TO 0.9 LAGGING |
| Cos phi | 0.99 |
| Efficiency at full load | 304...477 V |
| Input frequency | 45...65 HZ |
| Output voltage | 400 V AC 3 PHASES380 V AC 3 PHASES415 V AC 3 PHASES |
| Other output voltage | 380 V415 V |
| Rated power in W | 20 KW |
| Rated power in VA | 20 KVA |
| Bypass type | BUILT-IN MAINTENANCE BYPASS |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 3 % |
| Maximum configurable power in VA | 20 KVA |
| Maximum configurable power in W | 20 KW |
| Output harmonic distortion | < 3% LINEAR LOAD |
| Output overload operation | 10 MINUTES AT 125% AND 60 SECONDS AT 150% |
| UPS topology | DOUBLE CONVERSION ONLINE |
| Output frequency | 50 HZ SYNC TO MAINS60 HZ SYNC TO MAINS |
| Efficiency | View Efficiency Graph |
| Maximum short-circuit current | 10 KA |
| Battery type | LEAD-ACID EXTERNAL |
| UPS connectivity | OPTIONAL NETWORK MANAGEMENT CARD 3 |
| Color | WHITE (RAL 9003) |
| Height | 77 CM |
| Width | 25 CM |
| Depth | 80 CM |
| Product weight | 58 KG |
| USB compatible | YES |
| Provided equipment | DUST FILTERINSTALLATION GUIDE |
| Range of product | EASY UPS 3S |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | CEEACRCM |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -15…40 °C |
| Storage altitude | 0…14999.8 M |
| IP protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage relative humidity | 0…95 % NON-CONDENSING |
| Acoustic level | 60 DBA |
| Heat dissipation | 900 W |
| Operating altitude | 0...3281 FT |
| Battery type | EXTERNAL BATTERY SYSTEM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 101.5 CM |
| Package 1 Width | 98.2 CM |
| Package 1 Length | 40 CM |
| Package 1 Weight | 75 KG |
| Warranty (in months) | 12 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 82 |
| Total lifecycle Carbon footprint | 24 810 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 723.294846839315 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 723 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 14.615007579451149 |
| Carbon footprint of the distribution phase [A4] | 15 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 14.587553376171597 |
| Carbon footprint of the installation phase [A5] | 15 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23888.31380357496 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23 888 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 169.29664007600257 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 169 kg CO2 eq. |
| SCIP Number | Dc6af940-cee3-4c52-a4a7-fc487db91a72 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
High-efficiency 3-phase UPS that features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 20 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments. This UPS is supplied without batteries, so you can easily customize the battery solution.
Overview
| Product Name | Easy UPS 3S 20kVA 400V 3:3 UPS for external batteries |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Presentation | HIGH-EFFICIENCY 3-PHASE UPS THAT FEATURES ADVANCED PRODUCT FEATURES, COMPETITIVE SPECIFICATIONS, AND ROBUST ELECTRICAL DESIGN, MAKING BUSINESS CONTINUITY EASY IN THE DATA CENTER OR ELECTRICAL ROOM. THIS IS AN EXCEPTIONALLY EASY TO INSTALL, OPERATE, MAINTAIN, AND SERVICE 20 KVA UPS, IDEAL FOR SMALL AND MEDIUM BUSINESSES. INCLUDES DUST FILTER AND CONFORMANCE-COATED BOARDS FOR HARSH ENVIRONMENTS. THIS UPS IS SUPPLIED WITHOUT BATTERIES, SO YOU CAN EASILY CUSTOMIZE THE BATTERY SOLUTION. |
| Main input voltage | 400 V AC 3 PHASES380 V AC 3 PHASES415 V AC 3 PHASES |
| Other input voltage | 380 V415 V |
| Maximum input current | 37 A |
| Load power factor | 0.9 LEADING TO 0.9 LAGGING |
| Cos phi | 0.99 |
| Efficiency at full load | 304...477 V |
| Input frequency | 45...65 HZ |
| Output voltage | 400 V AC 3 PHASES380 V AC 3 PHASES415 V AC 3 PHASES |
| Other output voltage | 380 V415 V |
| Rated power in W | 20 KW |
| Rated power in VA | 20 KVA |
| Bypass type | BUILT-IN MAINTENANCE BYPASS |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 3 % |
| Maximum configurable power in VA | 20 KVA |
| Maximum configurable power in W | 20 KW |
| Output harmonic distortion | < 3% LINEAR LOAD |
| Output overload operation | 10 MINUTES AT 125% AND 60 SECONDS AT 150% |
| UPS topology | DOUBLE CONVERSION ONLINE |
| Output frequency | 50 HZ SYNC TO MAINS60 HZ SYNC TO MAINS |
| Efficiency | View Efficiency Graph |
| Maximum short-circuit current | 10 KA |
| Battery type | LEAD-ACID EXTERNAL |
| UPS connectivity | OPTIONAL NETWORK MANAGEMENT CARD 3 |
| Color | WHITE (RAL 9003) |
| Height | 77 CM |
| Width | 25 CM |
| Depth | 80 CM |
| Product weight | 58 KG |
| USB compatible | YES |
| Provided equipment | DUST FILTERINSTALLATION GUIDE |
| Range of product | EASY UPS 3S |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | CEEACRCM |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -15…40 °C |
| Storage altitude | 0…14999.8 M |
| IP protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage relative humidity | 0…95 % NON-CONDENSING |
| Acoustic level | 60 DBA |
| Heat dissipation | 900 W |
| Operating altitude | 0...3281 FT |
| Battery type | EXTERNAL BATTERY SYSTEM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 101.5 CM |
| Package 1 Width | 98.2 CM |
| Package 1 Length | 40 CM |
| Package 1 Weight | 75 KG |
| Warranty (in months) | 12 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 82 |
| Total lifecycle Carbon footprint | 24 810 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 723.294846839315 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 723 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 14.615007579451149 |
| Carbon footprint of the distribution phase [A4] | 15 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 14.587553376171597 |
| Carbon footprint of the installation phase [A5] | 15 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23888.31380357496 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23 888 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 169.29664007600257 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 169 kg CO2 eq. |
| SCIP Number | Dc6af940-cee3-4c52-a4a7-fc487db91a72 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |