Easy UPS 3M 120kVA 400V 3:3 UPS for external batteries, Start-up 5x8
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Easy UPS 3M 120kVA 400V 3:3 UPS for external batteries, Start-up 5x8
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 120 kVA 3 phase UPS with advanced product features, robust electrical specifications and compact design making your business continuity easy. Ideal for small and medium data centers and other business critical applications, this UPS is EcoStruxure-ready to give you peace of mind with cloud-based remote monitoring and management. It is supplied without batteries, so you can easily customize your battery solution. Includes 5x8 start-up service.
Overview
| Product Name | Easy UPS 3M 120kVA 400V 3:3 UPS for external batteries, Start-up 5x8 |
|---|---|
| Country of Origin | China |
| Tax Class | GST-18 |
| Category | UPS |
| Manufacturer | Schneider Electric |
| Presentation | EASY-TO-INSTALL, EASY-TO-CONNECT, EASY-TO-USE, AND EASY-TO-SERVICE 120 KVA 3 PHASE UPS WITH ADVANCED PRODUCT FEATURES, ROBUST ELECTRICAL SPECIFICATIONS AND COMPACT DESIGN MAKING YOUR BUSINESS CONTINUITY EASY. IDEAL FOR SMALL AND MEDIUM DATA CENTERS AND OTHER BUSINESS CRITICAL APPLICATIONS, THIS UPS IS ECOSTRUXURE-READY TO GIVE YOU PEACE OF MIND WITH CLOUD-BASED REMOTE MONITORING AND MANAGEMENT. IT IS SUPPLIED WITHOUT BATTERIES, SO YOU CAN EASILY CUSTOMIZE YOUR BATTERY SOLUTION. INCLUDES 5X8 START-UP SERVICE. |
| Main input voltage | 400 V AC 3 PHASES380 V AC 3 PHASES415 V AC 3 PHASES |
| Other input voltage | 380 V415 V |
| Maximum input current | 207 A |
| Max short time withstand current | 10 KA |
| Input harmonic distortion | LESS THAN 3 % FOR FULL LOAD |
| Load power factor | 0.5 LEADING TO 0.5 LAGGING WITHOUT DERATING |
| Cos phi | 0.99 |
| Efficiency at full load | 342...477 V |
| Input frequency | 40...70 HZ |
| Output voltage | 400 V AC 3 PHASES380 V AC 3 PHASES415 V AC 3 PHASES |
| Other output voltage | 380 V415 V |
| Rated power in W | 120 KW |
| Rated power in VA | 120 KVA |
| Harmonic distortion | LESS THAN 3 % |
| Maximum configurable power in VA | 120 KVA |
| Maximum configurable power in W | 120 KW |
| Output harmonic distortion | < 3% LINEAR LOAD AND < 5% NON-LINEAR LOAD |
| Output overload operation | 10 MINUTES AT 125% AND 60 SECONDS AT 150% |
| Output voltage tolerance | +/- 1 % |
| UPS topology | DOUBLE CONVERSION ONLINE |
| Waveform type | SINE WAVE |
| Output frequency | 50 HZ SYNC TO MAINS60 HZ SYNC TO MAINS |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID EXTERNAL SOLD SEPARATELY |
| Control panel | TOUCH SCREEN LCD USER INTERFACE |
| UPS connectivity | PRE-INSTALLED NETWORK MANAGEMENT CARD 3 |
| Color | WHITE (RAL 9003) |
| Height | 130 CM |
| Width | 50 CM |
| Depth | 85 CM |
| Product weight | 193 KG |
| USB compatible | YES |
| Provided equipment | DUST FILTERINSTALLATION GUIDESTART-UP SERVICE |
| Range of product | EASY UPS 3M |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -25…55 °C |
| Storage altitude | 0…15240 M |
| IP protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage relative humidity | 0…95 % NON-CONDENSING |
| Acoustic level | 72 DBA |
| Heat dissipation | 20473 BTU/H |
| Operating altitude | 0...4921 FT |
| Battery type | EXTERNAL BATTERY SYSTEM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 150.000 CM |
| Package 1 Width | 97.500 CM |
| Package 1 Length | 62.500 CM |
| Package 1 Weight | 223.000 KG |
| Warranty (in months) | 12 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 76 |
| Total lifecycle Carbon footprint | 148 ton CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.1080412675084315 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.08832316200029883 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.024958292406206777 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 148486.52332626024 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 148 ton CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5417148953922581 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| SCIP Number | Bcc48c21-81f4-41e7-bf2b-336ef659ee43 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 120 kVA 3 phase UPS with advanced product features, robust electrical specifications and compact design making your business continuity easy. Ideal for small and medium data centers and other business critical applications, this UPS is EcoStruxure-ready to give you peace of mind with cloud-based remote monitoring and management. It is supplied without batteries, so you can easily customize your battery solution. Includes 5x8 start-up service.
Overview
| Product Name | Easy UPS 3M 120kVA 400V 3:3 UPS for external batteries, Start-up 5x8 |
|---|---|
| Country of Origin | China |
| Tax Class | GST-18 |
| Category | UPS |
| Manufacturer | Schneider Electric |
| Presentation | EASY-TO-INSTALL, EASY-TO-CONNECT, EASY-TO-USE, AND EASY-TO-SERVICE 120 KVA 3 PHASE UPS WITH ADVANCED PRODUCT FEATURES, ROBUST ELECTRICAL SPECIFICATIONS AND COMPACT DESIGN MAKING YOUR BUSINESS CONTINUITY EASY. IDEAL FOR SMALL AND MEDIUM DATA CENTERS AND OTHER BUSINESS CRITICAL APPLICATIONS, THIS UPS IS ECOSTRUXURE-READY TO GIVE YOU PEACE OF MIND WITH CLOUD-BASED REMOTE MONITORING AND MANAGEMENT. IT IS SUPPLIED WITHOUT BATTERIES, SO YOU CAN EASILY CUSTOMIZE YOUR BATTERY SOLUTION. INCLUDES 5X8 START-UP SERVICE. |
| Main input voltage | 400 V AC 3 PHASES380 V AC 3 PHASES415 V AC 3 PHASES |
| Other input voltage | 380 V415 V |
| Maximum input current | 207 A |
| Max short time withstand current | 10 KA |
| Input harmonic distortion | LESS THAN 3 % FOR FULL LOAD |
| Load power factor | 0.5 LEADING TO 0.5 LAGGING WITHOUT DERATING |
| Cos phi | 0.99 |
| Efficiency at full load | 342...477 V |
| Input frequency | 40...70 HZ |
| Output voltage | 400 V AC 3 PHASES380 V AC 3 PHASES415 V AC 3 PHASES |
| Other output voltage | 380 V415 V |
| Rated power in W | 120 KW |
| Rated power in VA | 120 KVA |
| Harmonic distortion | LESS THAN 3 % |
| Maximum configurable power in VA | 120 KVA |
| Maximum configurable power in W | 120 KW |
| Output harmonic distortion | < 3% LINEAR LOAD AND < 5% NON-LINEAR LOAD |
| Output overload operation | 10 MINUTES AT 125% AND 60 SECONDS AT 150% |
| Output voltage tolerance | +/- 1 % |
| UPS topology | DOUBLE CONVERSION ONLINE |
| Waveform type | SINE WAVE |
| Output frequency | 50 HZ SYNC TO MAINS60 HZ SYNC TO MAINS |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID EXTERNAL SOLD SEPARATELY |
| Control panel | TOUCH SCREEN LCD USER INTERFACE |
| UPS connectivity | PRE-INSTALLED NETWORK MANAGEMENT CARD 3 |
| Color | WHITE (RAL 9003) |
| Height | 130 CM |
| Width | 50 CM |
| Depth | 85 CM |
| Product weight | 193 KG |
| USB compatible | YES |
| Provided equipment | DUST FILTERINSTALLATION GUIDESTART-UP SERVICE |
| Range of product | EASY UPS 3M |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -25…55 °C |
| Storage altitude | 0…15240 M |
| IP protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage relative humidity | 0…95 % NON-CONDENSING |
| Acoustic level | 72 DBA |
| Heat dissipation | 20473 BTU/H |
| Operating altitude | 0...4921 FT |
| Battery type | EXTERNAL BATTERY SYSTEM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 150.000 CM |
| Package 1 Width | 97.500 CM |
| Package 1 Length | 62.500 CM |
| Package 1 Weight | 223.000 KG |
| Warranty (in months) | 12 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 76 |
| Total lifecycle Carbon footprint | 148 ton CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.1080412675084315 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.08832316200029883 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.024958292406206777 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 148486.52332626024 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 148 ton CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5417148953922581 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| SCIP Number | Bcc48c21-81f4-41e7-bf2b-336ef659ee43 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |