DIA 22 HOLE CAP
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
DIA 22 HOLE CAP
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Harmony plastic blanking plug is compatible with Harmony XB4, XB5 and XB7 pushbuttons with flush push. This plastic blanking plugis designed as an option to fit with your pushbutton units when no function is needed for machine to operate. It is compatible with standard 22mm XB4, XB5 and XB7 control and signaling units. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery.
Overview
| Product Name | DIA 22 HOLE CAP |
|---|---|
| Country of Origin | France |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB5HARMONY XB4 |
| Accessory / separate part type | BLANKING PLUG |
| Accessory / separate part category | INSTALLATION ACCESSORIES |
| Product or component type | BLANKING PLUG |
| Accessory / separate part destination | Ø 22 MM CUT-OUTS FOR CIRCULAR HEADS |
| Cap/operator or lens colour | DARK GREY |
| Material | PLASTIC |
| Bezel material | DARK GREY PLASTIC |
| Head type | STANDARD |
| Colour | DARK GREY |
| Device composition | NUTBLANKING PLUG |
| Sale per indivisible quantity | 10 |
| Net weight | 0.009 KG |
| Shape of signaling unit head | ROUND |
| Operator profile | FLUSH |
| Station name | XALD 2...5 CUT-OUTSXALK 2...5 CUT-OUTS |
| Enclosure Type | UL TYPE 4X/13 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| IK degree of protection | IK03 CONFORMING TO IEC 50102 |
| Standards | JIS C8201-5-1EN/IEC 60947-1EN/IEC 60947-5-1CSA C22.2 NO 14EN/IEC 60947-5-4UL 508JIS C8201-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.500 CM |
| Package 1 Width | 3.000 CM |
| Package 1 Length | 3.000 CM |
| Package 1 Weight | 8.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.000 CM |
| Package 2 Width | 7.000 CM |
| Package 2 Length | 7.000 CM |
| Package 2 Weight | 96.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 400 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 4.326 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0711732935 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0011768846 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0004135773 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0228774994 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
This Harmony plastic blanking plug is compatible with Harmony XB4, XB5 and XB7 pushbuttons with flush push. This plastic blanking plugis designed as an option to fit with your pushbutton units when no function is needed for machine to operate. It is compatible with standard 22mm XB4, XB5 and XB7 control and signaling units. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery.
Overview
| Product Name | DIA 22 HOLE CAP |
|---|---|
| Country of Origin | France |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB5HARMONY XB4 |
| Accessory / separate part type | BLANKING PLUG |
| Accessory / separate part category | INSTALLATION ACCESSORIES |
| Product or component type | BLANKING PLUG |
| Accessory / separate part destination | Ø 22 MM CUT-OUTS FOR CIRCULAR HEADS |
| Cap/operator or lens colour | DARK GREY |
| Material | PLASTIC |
| Bezel material | DARK GREY PLASTIC |
| Head type | STANDARD |
| Colour | DARK GREY |
| Device composition | NUTBLANKING PLUG |
| Sale per indivisible quantity | 10 |
| Net weight | 0.009 KG |
| Shape of signaling unit head | ROUND |
| Operator profile | FLUSH |
| Station name | XALD 2...5 CUT-OUTSXALK 2...5 CUT-OUTS |
| Enclosure Type | UL TYPE 4X/13 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| IK degree of protection | IK03 CONFORMING TO IEC 50102 |
| Standards | JIS C8201-5-1EN/IEC 60947-1EN/IEC 60947-5-1CSA C22.2 NO 14EN/IEC 60947-5-4UL 508JIS C8201-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.500 CM |
| Package 1 Width | 3.000 CM |
| Package 1 Length | 3.000 CM |
| Package 1 Weight | 8.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.000 CM |
| Package 2 Width | 7.000 CM |
| Package 2 Length | 7.000 CM |
| Package 2 Weight | 96.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 400 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 4.326 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0711732935 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0011768846 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0004135773 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0228774994 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |