Contact block NO
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Contact block NO
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | Contact block NO |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB2 |
| Product or component type | COMPLETE BODY/CONTACT ASSEMBLY |
| Component name | ZB2 |
| Electrical circuit type | CONTROL CIRCUIT |
| Contact block application | SINGLE SPEED |
| Contact block type | SINGLE |
| Product compatibility | ZB2..C |
| Contacts type and composition | 1 NO |
| Mounting of block | FRONT MOUNTING |
| Sale per indivisible quantity | 1 |
| Device short name | XB2 |
| Device presentation | BASIC ELEMENT |
| Body type | BODY FOR CONTROL BUTTON |
| Contact operation | SLOW-BREAK |
| Mechanical durability | 3000000 CYCLES |
| Contact code designation | A600 AC-15, UE = 240 V, IE = 3 A CONFORMING TO IEC 947-5-1 APPENDIX AA600 AC-15, UE = 600 V, IE = 1.2 A CONFORMING TO IEC 947-5-1 APPENDIX AQ600 DC-13, UE = 250 V, IE = 0.27 A CONFORMING TO IEC 947-5-1 APPENDIX AQ600 DC-13, UE = 600 V, IE = 0.1 A CONFORMING TO IEC 947-5-1 APPENDIX A |
| [Ithe] conventional enclosed thermal current | 10 A |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Maximum resistance across terminals | 25 MOHM |
| Operating force | 3…5 N |
| Short-circuit protection | 10 A FUSE PROTECTION BY CARTRIDGE FUSE TYPE GG (GL) |
| Rated operational power in W | 40 W DC-13 FOR 1000000 CYCLES, OPERATING RATE |
| Terminals description ISO n°1 | (13-14)NO |
| Net weight | 0.015 KG |
| Height | 29 MM |
| Width | 15 MM |
| Depth | 24 MM |
| Connections - terminals | SCREW CLAMPS TERMINALS |
| Fixing collar material | ZAMAK |
| Connections - terminals | SCREW CLAMPS TERMINALS, 1 X 2.5 MM² WITH OR WITHOUT CABLE ENDSCREW CLAMPS TERMINALS, 2 X 1.5 MM² WITH OR WITHOUT CABLE END |
| Contacts material | SILVER ALLOY (AG/NI) |
| Contacts usage | STANDARD CONTACTS |
| Connections - terminals | SCREW CLAMP TERMINAL, |
| Electrical durability | 1000000 CYCLES, AC-15, 3 A AT 240 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 5 V, 1 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4Λ < 10EXP(-8) AT 17 V, 5 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-1 |
| Short-circuit protection | 10 A GL FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| Positive opening | WITHOUT |
| Operating travel | 2.38 MM (NO CHANGING ELECTRICAL STATE)5 MM (TOTAL TRAVEL) |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Protective treatment | TC/TH |
| Customizable | NO |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Tightening torque | 0.8…1.0 N.M |
| Fixing mode | FIXING SCREW BENEATH HEAD RECOMMENDED TORQUE: 0.8 N.MFIXING SCREW BENEATH HEAD RECOMMENDED TORQUE: 1.0 N.M |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…70 °C |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 61140 |
| Product certifications | CECCC |
| Standards | IEC 60947-1IEC 60947-5-1IEC 60947-5-4GB/T 14048.1GB/T 14048.5 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.000 CM |
| Package 1 Width | 10.000 CM |
| Package 1 Length | 10.200 CM |
| Package 1 Weight | 15.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 150 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.513 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 2400 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 48.708 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 65 |
| Total lifecycle Carbon footprint | 0.3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1764884387 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0052030741 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0014156325 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.0458819876 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0348692391 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | 9e63340a-2371-4381-8f9a-5fba0ff349a4 |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | Contact block NO |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB2 |
| Product or component type | COMPLETE BODY/CONTACT ASSEMBLY |
| Component name | ZB2 |
| Electrical circuit type | CONTROL CIRCUIT |
| Contact block application | SINGLE SPEED |
| Contact block type | SINGLE |
| Product compatibility | ZB2..C |
| Contacts type and composition | 1 NO |
| Mounting of block | FRONT MOUNTING |
| Sale per indivisible quantity | 1 |
| Device short name | XB2 |
| Device presentation | BASIC ELEMENT |
| Body type | BODY FOR CONTROL BUTTON |
| Contact operation | SLOW-BREAK |
| Mechanical durability | 3000000 CYCLES |
| Contact code designation | A600 AC-15, UE = 240 V, IE = 3 A CONFORMING TO IEC 947-5-1 APPENDIX AA600 AC-15, UE = 600 V, IE = 1.2 A CONFORMING TO IEC 947-5-1 APPENDIX AQ600 DC-13, UE = 250 V, IE = 0.27 A CONFORMING TO IEC 947-5-1 APPENDIX AQ600 DC-13, UE = 600 V, IE = 0.1 A CONFORMING TO IEC 947-5-1 APPENDIX A |
| [Ithe] conventional enclosed thermal current | 10 A |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Maximum resistance across terminals | 25 MOHM |
| Operating force | 3…5 N |
| Short-circuit protection | 10 A FUSE PROTECTION BY CARTRIDGE FUSE TYPE GG (GL) |
| Rated operational power in W | 40 W DC-13 FOR 1000000 CYCLES, OPERATING RATE |
| Terminals description ISO n°1 | (13-14)NO |
| Net weight | 0.015 KG |
| Height | 29 MM |
| Width | 15 MM |
| Depth | 24 MM |
| Connections - terminals | SCREW CLAMPS TERMINALS |
| Fixing collar material | ZAMAK |
| Connections - terminals | SCREW CLAMPS TERMINALS, 1 X 2.5 MM² WITH OR WITHOUT CABLE ENDSCREW CLAMPS TERMINALS, 2 X 1.5 MM² WITH OR WITHOUT CABLE END |
| Contacts material | SILVER ALLOY (AG/NI) |
| Contacts usage | STANDARD CONTACTS |
| Connections - terminals | SCREW CLAMP TERMINAL, |
| Electrical durability | 1000000 CYCLES, AC-15, 3 A AT 240 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 5 V, 1 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4Λ < 10EXP(-8) AT 17 V, 5 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-1 |
| Short-circuit protection | 10 A GL FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| Positive opening | WITHOUT |
| Operating travel | 2.38 MM (NO CHANGING ELECTRICAL STATE)5 MM (TOTAL TRAVEL) |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Protective treatment | TC/TH |
| Customizable | NO |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Tightening torque | 0.8…1.0 N.M |
| Fixing mode | FIXING SCREW BENEATH HEAD RECOMMENDED TORQUE: 0.8 N.MFIXING SCREW BENEATH HEAD RECOMMENDED TORQUE: 1.0 N.M |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…70 °C |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 61140 |
| Product certifications | CECCC |
| Standards | IEC 60947-1IEC 60947-5-1IEC 60947-5-4GB/T 14048.1GB/T 14048.5 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.000 CM |
| Package 1 Width | 10.000 CM |
| Package 1 Length | 10.200 CM |
| Package 1 Weight | 15.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 150 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.513 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 2400 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 48.708 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 65 |
| Total lifecycle Carbon footprint | 0.3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1764884387 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0052030741 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0014156325 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.0458819876 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0348692391 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | 9e63340a-2371-4381-8f9a-5fba0ff349a4 |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |